×

SOT362-1

SOT362-1

plastic thin shrink small outline package; 48 leads; body width 6.1 mm

Package information

Package information Package name Package description Reference Date
SOT362-1 TSSOP48 plastic thin shrink small outline package; 48 leads; body width 6.1 mm MO-153 (JEDEC) 2024-01-05

Related documents

File name Title Type Date
SOT362-1 3D model for products with SOT362-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP48_SOT362-1_mk plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body Marcom graphics 2017-01-28
SOT362-1 plastic thin shrink small outline package; 48 leads; body width 6.1 mm Package information 2024-01-05
SOT362-1_118 TSSOP48; Reel pack for SMD, 13''; Q1/T1 product orientation Packing information 2020-04-21
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74ALVCH16374DGG 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state
74LVT16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state
74ALVC164245DGG-Q100 16-bit dual supply translating transceiver; 3-state
74LVT162374DGG 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state
74LVCH16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state
74LVCH162374ADGG 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state
74LVTH16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state
74LVC16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state
74LVC16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state
74LVC162245ADGG-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVCH16244ADGG 16-bit buffer/line driver; 5 V input/output tolerant; 3-state
74ALVCH16373DGG 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state
74LVT16240ADGG 3.3 V 16-bit inverting buffer/driver; 3-state
74LVTH16245BDGG 3.3 V 16-bit transceiver; 3-state
74LVCH162373ADGG 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state
74LVCH162244ADGG 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74ALVC16245DGG 16-bit transceiver with direction pin; 3-state
74AVC16T245DGG 16-bit dual supply translating transceiver with configurable voltage translation; 3-state
74ALVCH16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state
74LVC162245ADGG 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVC16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVT16373ADGG 3.3 V 16-bit transparent D-type latch; 3-state
74LVTH16244BDGG 3.3 V 16-bit buffer/driver; 3-state
74LVCH16541ADGG 16-bit buffer/line driver; 3-state
74ABT16240ADGG 16-bit inverting buffer/line driver; 3-state
74ABT162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state
74LVCH16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74ALVT162245DGG 16-bit transceiver with 30 Ohm termination resistors; 3-state
74LVTN16245BDGG 3.3 V 16-bit transceiver; 3-state
74ABT16245BDGG 16-bit bus transceiver; 3-state
74LVCH16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVC16241ADGG 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVT162244BDGG 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state
74LVT162245BDGG 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state
74ALVCH162244DGG 16-bit buffer/line driver with 30 Ohm termination resistor; 3-state
74LVC16240ADGG-Q100 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74LVCH16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state
74ALVCH162245DGG 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state
74LVC16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74ALVCH16245DGG 16-bit transceiver with direction pin; 3-state
74LVC16244ADGG 16-bit buffer/line driver; 5 V input/output tolerant; 3-state
74AVCH16T245DGG 16-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LVC16240ADGG 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state
74ABT162244DGG 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state
74LVCH16373ADGG 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVT162373DGG 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state
74LVC16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state
74LVCH16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVCH162245ADGG 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVTN16244BDGG 3.3 V 16-bit buffer/driver; 3-state
74ABT16244ADGG 16-bit buffer/line driver; 3-state
74LVC162373ADGG 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state
74LVC16373ADGG 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74ALVC16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state
74LVT16244BDGG 3.3 V 16-bit buffer/driver; 3-state
74ALVC164245DGG 16-bit dual supply translating transceiver; 3-state
74ALVT16373DGG 16-bit transparent D-type latch; 3-state
74ABTH162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state
74LVCH16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state
74LVC162244ADGG 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVT16245BDGG 3.3 V 16-bit transceiver; 3-state
74LVT162240ADGG 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state
74ALVT16244DGG 16-bit buffer/line driver; 3-state

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74ALVC164245DGG-Q100 16-bit dual supply translating transceiver; 3-state
74LVC16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state
74LVC16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state
74LVC162245ADGG-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVC16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVCH16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC16240ADGG-Q100 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74LVCH16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state
74LVC16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVCH16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVCH16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state