Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT883 | DFN1006-3 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | SC-101 (EIAJ) | 2003-04-03 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOT883_305 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-21 |
SOT883_315 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2021-01-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PDTC115TM | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | |
PDTA124EM | PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | |
PMBT2907AM | 60 V, 600 mA PNP switching transistor | |
PDTC124EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | |
PDTC144WM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | |
PDTC124TM | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | |
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | |
BC857AM | 45 V, 100 mA PNP general-purpose transistor | |
PDTA123EM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | |
PDTA115TM | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | |
PDTC124XM | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | |
BSS138AKM-Q | 60 V, N-channel Trench MOSFET | |
2N7002AKM-Q | 60 V, N-channel Trench MOSFET | |
PMBT3906M | 40 V, 200 mA PNP switching transistor | |
PDTC143EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | |
PDTC123EM | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | |
PDTC144EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | |
BAV170M | Dual common cathode low-leakage diode | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | |
PDTC144TM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | |
PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | |
PBSS2540M | 40 V, 0.5 A NPN low VCEsat (BISS) transistor | |
PDTC144VM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | |
PESD3V3L2UM | Low capacitance double ESD protection diode | |
BC856BM | 60 V, 100 mA PNP general-purpose transistor | |
PDTC143ZM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | |
BC846BM | 65 V, 100 mA NPN general-purpose transistor | |
PESD5V0X2UM-Q | Ultra low capacitance unidirectional double ESD protection diode | |
PDTA113EM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | |
PDTC123TM | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | |
BAW56M | High-speed switching diode | |
PDTC143TM | NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | |
PBSS3540M | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | |
BC857BM | 45 V, 100 mA PNP general-purpose transistor | |
PDTA113ZM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | |
PDTA114YM | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | |
2PC4617RM | NPN general purpose transistors | |
PDTA114TM | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | |
PDTC123JM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | |
PESD5V0U2BM-Q | Ultra low capacitance bidirectional double ESD protection array | |
PDTA114EM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | |
BAT54CM | Schottky barrier double diode | |
PDTC143XM | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | |
BC857CM | 45 V, 100 mA PNP general-purpose transistor | |
PDTC123YM | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | |
PDTA123JM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | |
PESD5V0L2UM | Low capacitance double ESD protection diode |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
PDTA143XM | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | |
PDTC115TM | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | |
PDTA124EM | PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | |
PMBT2907AM | 60 V, 600 mA PNP switching transistor | |
PDTC124EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | |
PDTC144WM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | |
PBSS2515M | 15 V, 0.5 A NPN low VCEsat (BISS) transistor | |
PDTC124TM | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | |
PDTA143TM | PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | |
BC857AM | 45 V, 100 mA PNP general-purpose transistor | |
PDTA123EM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | |
PDTA115TM | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | |
PDTC124XM | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | |
PDTA144EM | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | |
PDTA144VM | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | |
PDTC114TM | NPN resistor-equipped transistors; R1 = 10 kOhm, R2 = open | |
PMBT3906M | 40 V, 200 mA PNP switching transistor | |
PMBT3904M | 40 V, 200 mA NPN switching transistor | |
PDTC143EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | |
PDTA143ZM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | |
PDTC123EM | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | |
PDTC144EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | |
PDTC144TM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | |
PDTA144TM | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | |
PBSS2540M | 40 V, 0.5 A NPN low VCEsat (BISS) transistor | |
PBSS3515M | 15 V, 0.5 A PNP low VCEsat (BISS) transistor | |
PDTC144VM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | |
BC856BM | 60 V, 100 mA PNP general-purpose transistor | |
PDTC143ZM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | |
PDTA124XM | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | |
PDTA123YM | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | |
BC846BM | 65 V, 100 mA NPN general-purpose transistor | |
PDTA113EM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | |
PDTA144WM | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | |
PDTC123TM | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | |
PDTC143TM | NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | |
PBSS3540M | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | |
BC857BM | 45 V, 100 mA PNP general-purpose transistor | |
PDTA113ZM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | |
PDTA143EM | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | |
PDTC114EM | NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | |
PDTA114YM | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | |
PDTA115EM | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | |
2PC4617RM | NPN general purpose transistors | |
PDTA114TM | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | |
PDTC123JM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | |
PDTA124TM | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | |
PDTC114YM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | |
PMBT2222AM | 40 V, 600 mA NPN switching transistor | |
PDTA114EM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | |
PDTC115EM | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | |
PDTC143XM | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | |
BC857CM | 45 V, 100 mA PNP general-purpose transistor | |
PDTC123YM | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | |
PDTA123TM | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | |
PDTA123JM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ |
Diodes
Type number | Description | Quick access |
---|---|---|
BAV170M | Dual common cathode low-leakage diode | |
BAW56M | High-speed switching diode | |
BAV70M | High-speed switching diode | |
BAT54CM | Schottky barrier double diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0U2BM | Ultra low capacitance bidirectional double ESD protection array | |
PESD5V0X2UAM | Ultra low capacitance unidirectional double ESD protection diode | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | |
PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | |
PESD3V3L2UM | Low capacitance double ESD protection diode | |
PESD5V0X2UM-Q | Ultra low capacitance unidirectional double ESD protection diode | |
PESD5V0X2UM | Ultra low capacitance unidirectional double ESD protection diode | |
PESD5V0U2BM-Q | Ultra low capacitance bidirectional double ESD protection array | |
PESD5V0L2UM | Low capacitance double ESD protection diode |
MOSFETs
Type number | Description | Quick access |
---|---|---|
PMZ350UPE | 20 V, P-channel Trench MOSFET | |
PMZ390UNE | 30 V, N-channel Trench MOSFET | |
PMZ600UNEL | 20 V, N-channel Trench MOSFET | |
PMZ320UPE | 30 V, P-channel Trench MOSFET | |
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | |
PMZ950UPE | 20 V, P-channel Trench MOSFET | |
NX138BKM | 60 V, N-channel Trench MOSFET | |
BSS138AKM-Q | 60 V, N-channel Trench MOSFET | |
2N7002AKM-Q | 60 V, N-channel Trench MOSFET | |
NX5008NBKM | 50 V, N-channel Trench MOSFET | |
NX7002BKM | 60 V, N-channel Trench MOSFET | |
PMZ950UPEL | 20 V, P-channel Trench MOSFET | |
PMZ600UNE | 20 V, N-channel Trench MOSFET | |
PMZ290UNE2 | 20 V, N-channel Trench MOSFET | |
NX138AKM | 60 V, N-channel Trench MOSFET | |
PMZ550UNE | 30 V, N-channel Trench MOSFET | |
PMZ200UNE | 30 V, N-channel Trench MOSFET | |
PMZ130UNE | 20 V, N-channel Trench MOSFET | |
PMZ1200UPE | 30 V, P-channel Trench MOSFET |