Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74LV244ATPW | 74LV244ATPWJ | 935308261118 | SOT360-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationOctal buffer/line driver; 3-state
The 74LV244AT is an 8-bit buffer/line driver with 3-state outputs and TTL inputs. The device features two output enables (1OE and 2OE). A HIGH on nOE causes the associated outputs to assume a high-impedance OFF-state.
Designed to operate over a VCC range from 4.5 V to 5.5 V, the inputs are TTL compatible, which allows the device to be used to translate from 3.3 V to 5 V.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Direct interface with TTL levels
Supply voltage range from 4.5 V to 5.5 V
Typical tpd of 2.8 ns at 5 V
Typical VOL(p) < 0.8 V at VCC = 5 V, Tamb = 25 °C
Typical VOH(v) > 2.3 V at VCC = 5 V, Tamb = 25 °C
Supports mixed-mode voltage operation on all ports
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 250 mA per JESD 78 Class II
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 3 kV
MM JESD22-A115-A exceeds 150 V
CDM JESD22-C101E exceeds 2 kV
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LV244ATPW | Production | 4.5 - 5.5 | TTL | ± 16 | 60 | 8 | low | -40~125 | 101 | 45 | TSSOP20 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LV244ATPW | 74LV244ATPWJ (935308261118) |
Active | LV244AT |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LV244ATPW | 74LV244ATPWJ | 74LV244ATPW |
File name | Title | Type | Date |
---|---|---|---|
74LV244AT | Octal buffer/line driver; 3-state | Data sheet | 2017-03-17 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lv244a | lv244a IBIS model | IBIS model | 2017-06-02 |
lv244at | lv244at IBIS model | IBIS model | 2017-06-02 |
Nexperia_document_leaflet_Logic_LV-AT_201903 | LV-A(T) logic family | Leaflet | 2019-03-19 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT360-1_118 | TSSOP20; Reel pack for SMD, 13''; Q1/T1 product orientation | Packing information | 2023-08-30 |
74LV244ATPW_Nexperia_Product_Reliability | 74LV244ATPW Nexperia Product Reliability | Quality document | 2023-05-29 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74LV244ATPW | 74LV244ATPWJ | 935308261118 | Active | SOT360-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.