Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC51PAS | BC51PASX | 934068114115 | SOT1061D | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 1 A PNP medium power transistors
PNP medium power transistor series encapsulated in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with medium power capability and visible and solderable side pads.
High collector current capability IC and ICM
Reduced Printed-Circuit Board (PCB) area requirements
Exposed heat sink for excellent thermal and electrical conductivity
Two current gain selections
Leadless very small SMD plastic package with medium power capability
Suitable for Automatic Optical Inspection (AOI) of solder joint
AEC-Q101 qualified
Linear voltage regulators
Battery driven devices
MOSFET drivers
High-side switches
Power management
Amplifiers
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
BC51PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420 | -45 | -1000 | 63 | 250 | 150 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC51PAS | BC51PASX (934068114115) |
Active | C4 |
DFN2020D-3 (SOT1061D) |
SOT1061D |
REFLOW_BG-BD-1
|
SOT1061D_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC51PAS | BC51PASX | BC51PAS |
File name | Title | Type | Date |
---|---|---|---|
BC51XPAS_SER | 45 V, 1 A PNP medium power transistors | Data sheet | 2023-04-21 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020D-3_SOT1061D_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
SOT1061D_115 | DFN2020D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-05-29 |
BC51PAS_Nexperia_Product_Quality | BC51PAS Nexperia Product Quality | Quality document | 2019-05-20 |
BC51PAS_Nexperia_Product_Reliability | BC51PAS Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC51PAS | BC51PAS SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC51PAS | BC51PASX | 934068114115 | Active | SOT1061D_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.