Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
IP3319CX6 | IP3319CX6,135 | 934066068135 | OL-IP3319CX6 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSingle-channel common-mode filter with integrated ESD protection network
2-lines (one differential channel) common-mode filter with integrated ESD protection up to 15 kV contact discharge, exceeding IEC 61000-4-2, level 4. The device can eliminate efficiently common-mode noise from USB 2.0 and other high-speed interfaces with differential lines. IP3319CX6 attenuates significantly common-mode noise above 800 MHz while differential-mode signal extends out to more than 1 GHz before reaching the -3 dB point.
IP3319CX6 is designed to protect sensitive I/Os, such as USB 2.0, Ethernet, Digital Video Interface (DVI) and Low-Voltage Differential Signaling (LVDS) interfaces from destruction by ElectroStatic Discharge (ESD).
IP3319CX6 is a combination of an integrated copper-coils common-mode filter and a monolithic silicon technology-based ESD protection. It integrates two ultra-low capacitance rail-to-rail diodes plus a separated protection diode in a 0.4 mm pitch Wafer-Level Chip-Size Package (WLCSP). Due to the rail-to-rail concept, the protection is working independently from availability of a supply voltage.
2-lines (one differential mode) common-mode filter
ESD protection for the USB ID line
Extremely low clamping voltage
ESD protection up to ±15 kV on external contact pins
Ultra low ESD diode capacitance
WLCSP6 with 0.4 mm pitch
USB 2.0 High-speed lines
LVDS interfaces
DVI
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) | Product status |
---|---|---|---|---|---|---|---|---|---|---|
IP3319CX6 | OL-IP3319CX6 | WLCSP6 | 0.95 x 1.34 x 0.57 | Unidirectional | 2 | 5.5 | 1.5 | 6 | 15 | Production |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP3319CX6 | IP3319CX6,135 (934066068135) |
Active |
WLCSP6 (OL-IP3319CX6) |
OL-IP3319CX6 | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP3319CX6 | IP3319CX6,135 | IP3319CX6 |
File name | Title | Type | Date |
---|---|---|---|
IP3319CX6 | Single-channel common-mode filter with integrated ESD protection network | Data sheet | 2020-04-28 |
AN11303 | Integrated Common Mode Filter with ESD protection | Application note | 2014-05-08 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
OL-IP3319CX6 | 3D model for products with OL-IP3319CX6 package | Design support | 2023-03-13 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
OL-IP3319CX6 | Wafer level chip-size package; 6 bumps (2 x 3); 0.4 mm pitch; 0.95 mm x 1.34 mm x 0.6 mm body | Package information | 2022-07-13 |
IP3319CX6_Nexperia_Product_Reliability | IP3319CX6 Nexperia Product Reliability | Quality document | 2024-04-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
OL-IP3319CX6 | 3D model for products with OL-IP3319CX6 package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
IP3319CX6 | IP3319CX6,135 | 934066068135 | Active | OL-IP3319CX6_135 | 4,500 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.