Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMEG2005EH | PMEG2005EH,115 | 934059023115 | SOD123F | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 0.5 A very low VF MEGA Schottky barrier rectifier
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection encapsulated in a small SOD123F Surface-Mounted Device (SMD) plastic package.
Very low forward voltage
Flat lead SMD package
Low voltage rectification
High efficiency DC-to-DC conversion
Switch mode power supply
Reverse polarity protection
Low power consumption applications
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Number of functions | Configuration | VF [typ] @25 C (mV) | VF [max] @25 C (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG2005EH | SOD123F | SOD123F | 2.6 x 1.6 x 1.1 | 20 | 0.5 | single | single | 355 | 390 | 40 | 200 | 80 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG2005EH | PMEG2005EH,115 (934059023115) |
Active | A3 |
(SOD123F) |
SOD123F |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD123F_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG2005EH | PMEG2005EH,115 | PMEG2005EH |
File name | Title | Type | Date |
---|---|---|---|
PMEG2005EH | 20 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Data sheet | 2022-10-01 |
AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
SOD123F | 3D model for products with SOD123F package | Design support | 2013-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD123F_mk | plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOD123F | plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body | Package information | 2022-05-27 |
SOD123F_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-08 |
PMEG2005EH_Nexperia_Product_Quality | PMEG2005EH Nexperia Product Quality | Quality document | 2019-05-20 |
PMEG2005EH_Nexperia_Product_Reliability | PMEG2005EH Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMEG2005EH | PMEG2005EH SPICE model | SPICE model | 2012-07-22 |
PMEG2005EH | PMEG2005EH SPICE model | SPICE model | 2024-02-20 |
PMEG3005EJ | Cad-Symbol of PMEG3005EJ | Software | 2008-11-20 |
PMEG4005EH | Cad-Symbol of PMEG4005EH | Software | 2008-11-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PMEG2005EH | PMEG2005EH SPICE model | SPICE model | 2012-07-22 |
PMEG2005EH | PMEG2005EH SPICE model | SPICE model | 2024-02-20 |
SOD123F | 3D model for products with SOD123F package | Design support | 2013-10-03 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMEG2005EH | PMEG2005EH,115 | 934059023115 | Active | SOD123F_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.