Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PZU13B2 | PZU13B2,115 | 934059829115 | SOD323F | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSingle Zener diodes in a SOD323F package
General-purpose Zener diodes in a SOD323F (SC-90) very small and flat lead Surface Mounted Device (SMD) plastic package.
Total power dissipation: 550 mW
Tolerance series: B: approximately 5 %; B1, B2, B3: sequential, approximately 2 %
Small plastic package suitable for surface mounted design
Wide working voltage range: nominal 2.4 V to 36 V
Very low leakage current for a given reverse voltage for types PZU5.1B - PZU10B
AEC-Q101 qualified
General regulation functions
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU13B2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13.2 | 5 | 2% | 13.49 | 200 | 12.91 | 550 | 40 | 150 | single |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU13B2 | PZU13B2,115 (934059829115) |
Active | HJ |
SC-90 (SOD323F) |
SOD323F |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323F_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU13B2 | PZU13B2,115 | PZU13B2 |
File name | Title | Type | Date |
---|---|---|---|
PZUXB_SER | Single Zener diodes in a SOD323F package | Data sheet | 2020-11-02 |
SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-90_SOD323F_mk | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
SOD323F | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Package information | 2022-05-27 |
SOD323F_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-12 |
PZU13B2_Nexperia_Product_Quality | PZU13B2 Nexperia Product Quality | Quality document | 2019-05-20 |
PZU13B2_Nexperia_Product_Reliability | PZU13B2 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PZU13B2 | PZU13B2 SPICE model | SPICE model | 2012-07-22 |
PZU13B2 | PZU13B2 SPICE model | SPICE model | 2024-02-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PZU13B2 | PZU13B2,115 | 934059829115 | Active | SOD323F_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.