Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT429-2 | TO-247-3L | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | 2022-02-08 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT429-2_TO-247-TL | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Marcom graphics | 2023-11-15 |
SOT429-2 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Package information | 2022-02-10 |
SOT429-2_127 | TO-247-3L; Tube pack; Standard product orientation | Packing information | 2023-04-03 |
Products in this package
IGBT discretes
Type number | Description | Quick access |
---|---|---|
NGW30T60M3DF | 600 V, 30 A trench field-stop IGBT with full rated silicon diode |
SiC MOSFETs
Type number | Description | Quick access |
---|---|---|
NSF080120L3A0 | 1200 V, 80 mΩ, N-channel SiC MOSFET | |
NSF040120L3A0 | 1200 V, 40 mΩ, N-channel SiC MOSFET |