×

NGW30T60M3DF

600 V, 30 A trench field-stop IGBT with full rated silicon diode

The NGW30T60M3DF is a robust Insulated-Gate Bipolar Transistor (IGBT) featuring third‍⁠-⁠⁠‍generation technology. It combines carrier stored trench-gate and field-stop (FS) structures. The NGW30T60M3DF is rated to 175 °C with optimized IGBT turn-off losses, and has a short circuit withstand time of 5 μs. This hard-switching 600 V, 30 A IGBT is optimized for high-voltage, low-frequency industrial power inverter and servo motor drive applications.

Features and benefits

  • Collector current (IC) rated at 30 A

  • Low conduction and switching losses

  • Stable and tight parameters for easy parallel operation

  • Maximum junction temperature of 175 °C

  • Fully rated as a soft fast reverse recovery diode

  • 5 μs short circuit withstand time

  • RoHS compliant, lead-free plating

Applications

  • Motor drives for industrial and consumer appliances

    • Servo motors operating between 5-20 kW (up to 20 kHz) for robotics, elevators, operating grippers, in-line manufacturing, etc.
  • Power inverters

    • Uninterruptible Power Supply (UPS) inverter

    • Photovoltaic (PV) strings

    • EV charging

  • Induction heating

  • Welding

Parametrics

Type number Product status VCE [max] (V) IC [typ] (A) Switching frequency tsc [max] (µs) Tj [min] (°C) Tj [max] (°C) Package version Package name
NGW30T60M3DF Production 600 30 M3 5 -40 175 SOT429-2 TO-247-3L

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NGW30T60M3DF NGW30T60M3DFQ
(934665659127)
Active 30T60M3DF SOT429-2
TO-247-3L
(SOT429-2)
SOT429-2 SOT429-2_127

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NGW30T60M3DF NGW30T60M3DFQ NGW30T60M3DF rohs rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
NGW30T60M3DF 600 V, 30 A trench field-stop IGBT with full rated silicon diode Data sheet 2023-07-06
AN90042 Nexperia IGBT family product introduction Application note 2023-07-03
nexperia_igbt_flyer_lr_202304 600/650 V IGBTs for industrial applications Leaflet 2023-07-03
nexperia_igbt_flyer_lr_CHN_202304 600/650 V IGBTs 适用于工业应用 Leaflet 2023-07-03
RS4769_TO-247_PLUS-Combi Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Marcom graphics 2023-07-05
SOT429-2_TO-247-TL Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Marcom graphics 2023-04-11
SOT429-2_TO-247-TL Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Marcom graphics 2023-11-15
SOT429-2 Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Package information 2022-02-10
SOT429-2_127 TO-247-3L; Tube pack; Standard product orientation Packing information 2023-04-03
NGW30T60M3DF_L1 NGW30T60M3DF SPICE model SPICE model 2023-07-05

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
NGW30T60M3DF_L1 NGW30T60M3DF SPICE model SPICE model 2023-07-05

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NGW30T60M3DF NGW30T60M3DFQ 934665659127 Active SOT429-2_127 450 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NGW30T60M3DF NGW30T60M3DFQ 934665659127 SOT429-2 Order product