×

Battery management ICs

Extend coin cell battery life and optimize peak current for pulse load

Nexperia’s battery life boosting ICs are designed to extend the typical lithium coin cell battery life and peak output current capability. Extending a coin cell battery’s working life significantly reduces battery waste in low-power Internet of Things (IoT) and other portable applications while making coin cells a viable power source for applications which could previously only operate from AA or AAA-type batteries. Nexperia battery booster IC's are ideally suited for low power applications such as Zigbee, LoRa, Sigfox, LTE-M1, and NB-IoT transceivers that are powered by CR2032 and CR2025 lithium coin cells which have high energy density and long shelf life.

Key features and benefits

  • Extends useful battery life of coin cell powered IoT devices
  • Regulated output voltage powers RF circuits requiring high pulse current
  • Low standby current minimizes battery drain
  • Protection against battery voltage dips (brown-out)

Key applications

  • Wireless IoT devices
  • e-meters
  • key fobs
  • asset/location tracking
  • blood glucose meters
  • electronic door locks

 

 

 

 

Parametric search

Battery management ICs
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
NBM5100 Coin cell battery life booster with adaptive power optimization ACT
NBM5100ABQ Coin cell battery life booster with adaptive power optimization Production
NBM5100BBQ Coin cell battery life booster with adaptive power optimization Production
NBM7100 Coin cell battery life booster with adaptive power optimization ACT
NBM7100ABQ Coin cell battery life booster with adaptive power optimization Production
NBM7100BBQ Coin cell battery life booster with adaptive power optimization Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
nexperia_document_leaflet_battery_life_booster_NBM5100_NBM7100 Coin cell battery life booster Leaflet 2023-06-22

Marcom graphics (1)

File name Title Type Date
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28

Software (1)

File name Title Type Date
NBM5100_NBM7100_GUI_bert_v_1_9 GUI for NBM5100 NBM7100 evaluation board Software 2023-10-27

User manual (1)

File name Title Type Date
UM90022 NBM5100; NBM7100 Evaluation board module User manual 2023-07-11

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference