×

Automotive recovery rectifiers

High efficiency, space-saving devices

Our 200 – 400 V standard (trr > 500 ns) and ultra-fast / hyper-fast (trr < 20 ns) recovery rectifiers deliver power density while minimizing reverse recovery time and loss.

Housed in our automotive qualified copper clip-bond CFP package, these standard and ultra-fast / hyper-fast recovery diodes deliver high current pulse capability and high power density with efficient switching in a space-saving footprint.

Key features and benefits

  • 1 mm package height for thin PCB designs
  • Up to 60% footprint savings - CFP compared to SMx
  • High current pulse capability due to solid copper clip-bond
  • High efficiency planar technology / High power density
  • Low magnetic inductance optimizes switching behavior
  • 200 V hyper-fast switching parts with optimized recovery time (trr) of < 20 ns
  • High speed switching capability
  • Low voltage drop (VF @ IF(max) ~ 1 V)
  • Low leakage current, also at high temperature
  • AEC-Q101 qualified parts (175 °C Tj (max))

Key applications

  • Polarity protection
  • DC/DC conversion
  • AC/DC conversion
  • Freewheeling of inductive load
  • Standard switching applications
  • High-speed switching applications
  • Engine and Transmission Control Unit
  • Solenoid control
  • Piezo injection

Parametric search

Automotive recovery rectifiers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PNE200100CPE-Q 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier Production
PNE200100EPE-Q 200 V, 10 A hyperfast recovery rectifier Production
PNE20010ER-Q 200 V, 1 A hyperfast recovery rectifier Production
PNE20010EXD-Q 200 V, 1 A hyperfast recovery rectifier Production
PNE20020AER-Q 200 V, 2 A hyperfast recovery rectifier Production
PNE20020EP-Q 200 V, 2 A hyperfast recovery rectifier Production
PNE20020ER-Q 200 V, 2 A hyperfast recovery rectifier Production
PNE20020EXD-Q 200 V, 2 A hyperfast recovery rectifier Production
PNE20030EP-Q 200 V, 3 A hyperfast recovery rectifier Production
PNE20040CPE-Q 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier Production
PNE20040EP-Q 200 V, 4 A hyperfast switching recovery rectifier Production
PNE20040EPE-Q 200 V, 4 A hyperfast recovery rectifier Production
PNE20050EP-Q 200 V, 5 A hyperfast recovery rectifier Production
PNE20060CPE-Q 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier Production
PNE20060EPE-Q 200 V, 6 A hyperfast recovery rectifier Production
PNE20080CPE-Q 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier Production
PNE20080EPE-Q 200 V, 8 A hyperfast recovery rectifier Production
PNE650100EJ-Q 650 V, 10 A hyperfast recovery rectifier Production
PNE650150EJ-Q 650 V, 15 A hyperfast recovery rectifier Production
PNE650200EJ-Q 650 V, 20 A hyperfast recovery rectifier Production
PNS40010ER 400 V, 1 A high power density, standard switching time recovery rectifier Production
PNU650100EJ-Q 650 V, 10 A ultrafast recovery rectifier Production
PNU65010EP-Q 650 V, 1 A ultrafast recovery rectifier Production
PNU65010ER-Q 650 V, 1 A ultrafast recovery rectifier Production
PNU650150AEJ-Q 650 V, 15 A ultrafast recovery rectifier Production
PNU650150EJ-Q 650 V, 15 A ultrafast recovery rectifier Production
PNU650200AEJ-Q 650 V, 20 A ultrafast recovery rectifier Production
PNU650200EJ-Q 650 V, 20 A ultrafast recovery rectifier Production
PNU65020EP-Q 650 V, 2 A ultrafast recovery rectifier Production
PNU650300AEJ-Q 650 V, 30 A ultrafast recovery rectifier Production
PNU65030EP-Q 650 V, 3 A ultrafast recovery rectifier Production
Visit our documentation center for all documentation

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_Recovery_rectifier Hyperfast recovery, space-saving devices Brochure 2023-03-29

Data sheet (4)

File name Title Type Date
PNU65010EP-Q 650 V, 1 A ultrafast recovery rectifier Data sheet 2022-10-18
PNU65010EP 650 V, 1 A ultrafast recovery rectifier Data sheet 2022-09-30
PNU65010ER-Q 650 V, 1 A ultrafast recovery rectifier Data sheet 2022-09-30
PNU65010ER 650 V, 1 A ultrafast  recovery rectifier Data sheet 2022-09-30

Leaflet (1)

File name Title Type Date
Nexperia_Document_Leaflet_recovery_rectifiers_CHN_2020 恢复整流器 Leaflet 2020-03-16

Marcom graphics (1)

File name Title Type Date
RS2961_RS2619_CFP15B-Combi CFP15B 3D package MARCOM image Marcom graphics 2021-11-25

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference