74AHCT273PW
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74LV244PW-Q100
|
Octal buffer/line driver; 3-state |
|
74AHCT245PW
|
Octal bus transceiver; 3-state |
|
74HC273PW-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC541PW
|
Octal buffer/line driver; 3-state |
|
74AHCT240PW-Q100
|
Octal buffer/line driver; inverting; 3-state |
|
74HC244PW
|
Octal buffer/line driver; 3-state |
|
74AHCT541APW
|
Octal buffer/line driver; 3-state |
|
74HC244PW-Q100
|
Octal buffer/line driver; 3-state |
|
74CBTLV3245PW-Q100
|
8-bit bus switch with output enable |
|
74LVC573APW-Q100
|
Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state |
|
74HCT244PW
|
Octal buffer/line driver; 3-state |
|
74LV244ATPW
|
Octal buffer/line driver; 3-state |
|
74HC373PW-Q100
|
Octal D-type transparent latch; 3-state |
|
74LV245PW
|
Octal bus transceiver; 3-state |
|
74LVCH245APW
|
Octal bus transceiver; 3-state |
|
74LVTH244APW
|
3.3 V octal buffer/line driver; 3-state |
|
74AHC244PW-Q100
|
Octal buffer/line driver; 3-state |
|
74AHC373PW
|
Octal D-type transparant latch; 3-state |
|
74HC373PW
|
Octal D-type transparent latch; 3-state |
|
74HCT273PW
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74LVC574APW-Q100
|
Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state |
|
74AHCT574PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVT244BPW-Q100
|
3.3 V octal buffer/line driver; 3-state |
|
74CBTLVD3244PW
|
8-bit level-shifting bus switch with 4-bit output enables |
|
74LVCH244APW
|
Octal buffer/line driver; 3-state |
|
74HC241PW
|
Octal buffer/line driver; 3-state |
|
74LVTH244APW-Q100
|
3.3 V octal buffer/line driver; 3-state |
|
74LVC541APW-Q100
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state |
|
74HC4351PW
|
8-channel analog multiplexer/demultiplexer with latch |
|
74LVTH244BPW
|
3.3 V octal buffer/line driver; 3-state |
|
74HC7540PW
|
Octal Schmitt trigger buffer/line driver; 3-state; inverting |
|
74HC540PW
|
Octal buffer/line driver; 3-state; inverting |
|
74HCT540PW
|
Octal buffer/line driver; 3-state; inverting |
|
74HC377PW-Q100
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74LVT640PW
|
3.3 V Octal transceiver with direction pin; inverting; 3-state |
|
74ALVC244PW
|
Octal buffer/line driver; 3-state |
|
74VHCT245PW
|
Octal bus transceiver; 3-state |
|
NXB0108PW
|
Dual supply translating transceiver; auto direction sensing; 3-state |
|
74ALVC245PW
|
Octal bus transceiver; 3-state |
|
74HC688PW
|
8-bit magnitude comparator |
|
74HC374PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
LSF0108PW-Q100
|
8-bit bidirectional multi-voltage level translator; open-drain;
push-pull |
|
74HCT245PW-Q100
|
Octal bus transceiver; 3-state |
|
74LVC8T595PW
|
Dual supply 8-bit serial-in/serial-out or parallel-out shift register;
3-state |
|
74ABT244PW
|
Octal buffer/line driver; 3-state |
|
74HCT7541PW-Q100
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74LVCH244APW-Q100
|
Octal buffer/line driver; 3-state |
|
74HCT240PW
|
Octal buffer/line driver; 3-state; inverting |
|
74AHCV541APW
|
Octal buffer/line driver; 3-state |
|
74AHCT244PW
|
Octal buffer/line driver; 3-state |
|
74LVC240APW
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting;
3-state |
|
74AHCT245APW
|
Octal bus transceiver; 3-state |
|
74HC245PW
|
Octal bus transceiver; 3-state |
|
74LVC245APW-Q100
|
Octal bus transceiver; 3-state |
|
74AHC9541APW
|
Octal buffer/line driver; 3-state |
|
74LVT244APW-Q100
|
3.3 V octal buffer/line driver; 3-state |
|
74HC377PW
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74AHC541PW-Q100
|
Octal buffer/line driver; 3-state |
|
74CBTLV3245PW
|
8-bit bus switch with output enable |
|
74LVT245PW
|
3.3 V octal transceiver with direction pin; 3-state |
|
74LVC374APW-Q100
|
Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge
trigger; 3-state |
|
74LV245ATPW
|
Octal bus transceiver; 3-state |
|
74LVC377PW
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74LVT245BPW
|
3.3 V octal transceiver with direction pin; 3-state |
|
74AHC374PW-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74AHCT244APW
|
Octal buffer/line driver; 3-state |
|
74AHCV244APW
|
Octal buffer/line driver; 3-state |
|
74HCT374PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74CBTLVD3245PW
|
8-bit level-shifting bus switch with output enable |
|
NXS0108PW
|
Dual supply translating transceiver; open drain; auto direction
sensing |
|
74LVC374APW
|
Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge
trigger; 3-state |
|
74AHC273PW
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74AHCT245PW-Q100
|
Octal bus transceiver; 3-state |
|
74AHC273PW-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC573PW
|
Octal D-type transparent latch; 3-state |
|
74HCT240PW-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
74LVC273PW
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HCT541PW-Q100
|
Octal buffer/line driver; 3-state |
|
74LV245APW
|
Octal bus transceiver; 3-state |
|
74VHC541PW-Q100
|
Octal buffer/line driver; 3-state |
|
74LV540APW
|
Octal buffer/line driver; 3-state; inverting |
|
74LVC541APW
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state |
|
74ALVC541PW-Q100
|
Octal buffer/line driver; 3-state |
|
74ABT245PW
|
Octal transceiver with direction pin; 3-state |
|
74HCT241PW
|
Octal buffer/line driver; 3-state |
|
74AHCT374PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVT573PW
|
3.3 V octal D-type transparent latch; 3-state |
|
74VHCT244PW
|
Octal buffer_line driver; 3-state |
|
74LVC373APW-Q100
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs;
3-state |
|
74HCT244PW-Q100
|
Octal buffer/line driver; 3-state |
|
74AHC374PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVC245APW
|
Octal bus transceiver; 3-state |
|
74LVT2244PW
|
3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state |
|
74LV244PW
|
Octal buffer/line driver; 3-state |
|
74AHCT374PW-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74VHC245PW
|
Octal bus transceiver; 3-state |
|
74LVC2244APW
|
Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output;
3-state |
|
74HCT574PW-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74AHCT273PW-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74AHC245PW
|
Octal bus transceiver; 3-state |
|
74LVC574APW
|
Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger;
3-state |
|
74AHCT541PW-Q100
|
Octal buffer/line driver; 3-state |
|
74HC7541PW-Q100
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74HCT245PW
|
Octal bus transceiver; 3-state |
|
74LVCH245APW-Q100
|
Octal bus transceiver; 3-state |
|
74AHCT573PW-Q100
|
Octal D-type transparent latch; 3-state |
|
74LV541ATPW
|
Octal buffer/line driver; 3-state |
|
74HC574PW-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74AHCT573PW
|
Octal D-type transparent latch; 3-state |
|
74AHC573PW
|
Octal D-type transparent latch; 3-state |
|
74HCT377PW-Q100
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74AHC541PW
|
Octal buffer/line driver; 3-state |
|
74LVC244APW-Q100
|
Octal buffer/line driver; 3-state |
|
74VHC541PW
|
Octal buffer/line driver; 3-state |
|
74ALVC574PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74VHCT541PW
|
Octal buffer/line driver; 3-state |
|
HEF4894BTT
|
12-stage shift-and-store register LED driver |
|
74HCT541PW
|
Octal buffer/line driver; 3-state |
|
74HCT573PW-Q100
|
Octal D-type transparent latch; 3-state |
|
74HC574PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74AHCT541PW
|
Octal buffer/line driver; 3-state |
|
74HC573PW-Q100
|
Octal D-type transparent latch; 3-state |
|
74HC7541PW
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74HC245PW-Q100
|
Octal bus transceiver; 3-state |
|
74LVT240PW
|
3.3 V Octal inverting buffer/line driver; 3-state |
|
74LVTH2245PW
|
3.3 V octal transceiver with 30 Ohm termination resistors; 3-state |
|
74HCT377PW
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74VHC244PW
|
Octal buffer_line driver; 3-state |
|
74HC273PW
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HCT573PW
|
Octal D-type transparent latch; 3-state |
|
NXB0108PW-Q100
|
Dual supply translating transceiver; auto direction sensing; 3-state |
|
74LVC573APW
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
74AHC245PW-Q100
|
Octal bus transceiver; 3-state |
|
74LVT244BPW
|
3.3 V octal buffer/line driver; 3-state |
|
74AHCV245APW
|
Octal bus transceiver; 3-state |
|
74HC240PW
|
Octal buffer/line driver; 3-state; inverting |
|
74AHCT244PW-Q100
|
Octal buffer/line driver; 3-state |
|
74AHC573PW-Q100
|
Octal D-type transparent latch; 3-state |
|
74ALVC573PW
|
Octal D-type transparent latch; 3-state |
|
74LVC273PW-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HCT273PW-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC541PW-Q100
|
Octal buffer/line driver; 3-state |
|
LSF0108PW
|
8-bit bidirectional multi-voltage level translator; open-drain;
push-pull |
|
74LVT244APW
|
3.3 V octal buffer/line driver; 3-state |
|
74HC240PW-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
74ALVC373PW
|
Octal D-type transparent latch; 3-state |
|
74AHCT240PW
|
Octal buffer/line driver; inverting; 3-state |
|
74HCT373PW
|
Octal D-type transparent latch; 3-state |
|
74CBTLV3244PW
|
8-bit bus switch with 4-bit output enables |
|
74HCT7541PW
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74LVC244APW
|
Octal buffer/line driver; 3-state |
|
74HCT574PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74HCT373PW-Q100
|
Octal D-type transparent latch; 3-state |
|
74LV244APW
|
Octal buffer/line driver; 3-state |
|
74LVT241PW
|
3.3 V octal buffer/line driver; 3-state |
|
74LVT2245PW
|
3.3 V octal transceiver with 30 Ohm termination resistors; 3-state |
|
74AHC574PW
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74AHC244PW
|
Octal buffer/line driver; 3-state |
|
74HCT241PW-Q100
|
Octal buffer/line driver; 3-state |
|
74ALVC374PW
|
Octal D-type flip-flop; positive-edge trigger; 3-state |
|
74ALVC541PW
|
Octal buffer/line driver; 3-state |
|
74LVC373APW
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
NXS0108PW-Q100
|
Dual supply translating transceiver; open drain; auto direction
sensing |
|
HEF4894BTT-Q100
|
12-stage shift-and-store register LED driver |
|
74LVC2245APW
|
Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant
input/output; 3-state |
|
74LV541APW
|
Octal buffer/line driver; 3-state |
|
74VHCT541PW-Q100
|
Octal buffer/line driver; 3-state |
|
74LVT2241PW
|
3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state |
|