×

SOT109-1

SOT109-1

plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body

Package information

Package information Package name Package description Reference Date
SOT109-1 SO16 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body MS-012 (JEDEC) 2023-10-27

Related documents

File name Title Type Date
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT109-1_112 SO16; Tube pack; Standard product orientation Packing information 2021-09-10
SOT109-1_118 SO16; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2024-02-19
SOT109-1_139 SO16; Reel pack for SMD, 13"; Q4/T2 product orientation Packing information 2024-02-19
SOT109-1_431 SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 Packing information 2020-04-27
SOT109-1_652 SO16; Tube pack; Standard product orientation Packing information 2021-09-10
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HCT153D-Q100 Dual 4-input multiplexer
74HC4020D-Q100 14-stage binary ripple counter
74HCT257D-Q100 Quad 2-input multiplexer; 3-state
74HCT597D 8-bit shift register with input flip-flops
HEF4049BT-Q100 Hex inverting buffers
74AHCT139D Dual 2-to-4 line decoder/demultiplexer
HEF40175BT Quad D-type flip-flop
HEF4027BT Dual JK flip-flop
74HC166D-Q100 8-bit parallel-in/serial out shift register
74HCT366D-Q100 Hex buffer/line driver; 3-state; inverting
74VHC595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT109D Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT4040D-Q100 12-stage binary ripple counter
HEF4040BT-Q100 12-stage binary ripple counter
HEF4555BT-Q100 1-of-4 decoder/demultiplexer
74HCT175D-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HCT251D-Q100 8-input multiplexer; 3-state
74HC151D 8-input multiplexer
74LV4053D Triple single-pole double-throw analog switch
74LV165AD 8-bit parallel-in/serial-out shift register
74LV4052D Dual 4-channel analog multiplexer/demultiplexer
74HC4511D BCD to 7-segment latch/decoder/driver
74HCT221D Dual non-retriggerable monostable multivibrator with reset
HEF4017BT 5-stage Johnson decade counter
74HC4049D Hex inverting HIGH-to-LOW level shifter
HEF4520BT-Q100 Dual binary counter
74HCT165D-Q100 8-bit parallel-in/serial out shift register
74LV4060D 14-stage binary ripple counter with oscillator
74HCT4060D 14-stage binary ripple counter with oscillator
74HC423D Dual retriggerable monostable multivibrator with reset
HEF4050BT Hex non-inverting buffers
74HCT257D Quad 2-input multiplexer; 3-state
74AHCT257D-Q100 Quad 2-input multiplexer; 3-state
74HCT259D-Q100 8-bit addressable latch
74HCT4511D BCD to 7-segment latch/decoder/driver
74HCT173D Quad D-type flip-flop; positive-edge trigger; 3-state
74HC139D-Q100 Dual 2-to-4 line decoder/demultiplexer
HEF4040BT 12-stage binary ripple counter
74AHC139D-Q100 Dual 2-to-4 line decoder/demultiplexer
74LV138D-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC365D Hex buffer/line driver; 3-state
74HCT151D 8-input multiplexer
74LVC157AD Quad 2-input multiplexer
74CBTLV3257D Quad 1-of-2 multiplexer/demultiplexer
HEF4521BT-Q100 24-stage frequency divider and oscillator
74HCT151D-Q100 8-input multiplexer
74HC4051D-Q100 8-channel analog multiplexer/demultiplexer
HEF4521BT 24-stage frequency divider and oscillator
CBT3253AD Dual 1-of-4 FET multiplexer/demultiplexer
HEF4528BT Dual monostable multivibrator
74HCT594D-Q100 8-bit shift register with output register
74AHC123AD-Q100 Dual retriggerable monostable multivibrator with reset
HEF4046BT Phase-locked loop
74AVC4T245D-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74CBTLV3253D-Q100 Dual 1-of-4 multiplexer/demultiplexer
74HCT157D-Q100 Quad 2-input multiplexer
74HC237D-Q100 3-to-8 line decoder, demultiplexer with address latches
74HCT166D 8-bit parallel-in/serial out shift register
74HC42D BCD to decimal decoder (1-of-10)
74LV123D Dual retriggerable monostable multivibrator with reset
74LVC138AD-Q100 3-to-8 line decoder/demultiplexer; inverting
HEF4052BT Dual 4-channel analog multiplexer/demultiplexer
74VHCT595D 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC193D-Q100 Presettable synchronous 4-bit binary up/down counter
74HC174D-Q100 Hex D-type flip-flop with reset; positive-edge trigger
HEF4017BT-Q100 5-stage Johnson decade counter
74AVCH4T245D-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
HEF4520BT Dual binary counter
74HC4051D 8-channel analog multiplexer/demultiplexer
74HC238D 3-to-8 line decoder/demultiplexer
74HCT365D Hex buffer/line driver; 3-state
74HC259D-Q100 8-bit addressable latch
74AHCT138D-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHCT138D 3-to-8 line decoder/demultiplexer; inverting
HEF4053BT-Q100 Triple single-pole double-throw analog switch
74LV4060D-Q100 14-stage binary ripple counter with oscillator
74HC165D-Q100 8-bit parallel-in/serial out shift register
HEF4053BT Triple single-pole double-throw analog switch
74LVC138AD 3-to-8 line decoder/demultiplexer; inverting
74HCT4017D-Q100 Johnson decade counter with 10 decoded outputs
HEF4021BT 8-bit static shift register
74AHC594D-Q100 8-bit shift register with output register
74HC597D 8-bit shift register with input flip-flops
74HC4017D Johnson decade counter with 10 decoded outputs
74HC75D-Q100 Quad bistable transparent latch
74HC112D Dual JK flip-flop with set and reset; negative-edge trigger
74HCT175D Quad D-type flip-flop with reset; positive-edge trigger
74HC4053D-Q100 Triple 2-channel analog multiplexer/demultiplexer
HEF4049BT Hex inverting buffers
74LV4051D 8-channel analog multiplexer/demultiplexer
HEF4043BT Quad R/S latch with 3-state outputs
74HCT4040D 12-stage binary ripple counter
74HCT174D-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HCT597D-Q100 8-bit shift register with input flip-flops
74LV165D-Q100 8-bit parallel-in/serial-out shift register
HEF4051BT 8-channel analog multiplexer/demultiplexer
HEF4538BT-Q100 Dual precision monostable multivibrator
74HC367D Hex buffer/line driver; 3-state
74HC157D Quad 2-input multiplexer
74HC4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer
HEF4794BT 8-stage shift-and-store register LED driver
74HC251D 8-input multiplexer; 3-state
74AHCT594D 8-bit shift register with output register
74HC594D-Q100 8-bit shift register with output register
74HC137D 3-to-8 line decoder, demultiplexer with address latches; inverting
74HC4538D-Q100 Dual retriggerable precision monostable multivibrator
74HC257D-Q100 Quad 2-input multiplexer; 3-state
74HC175D Quad D-type flip-flop with reset; positive-edge trigger
74HC4046AD Phase-locked loop with VCO
74HCT4852D-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4851D-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74AHCT123AD-Q100 Dual retriggerable monostable multivibrator with reset
74HCT238D 3-to-8 line decoder/demultiplexer
74LVC163D Presettable synchronous 4-bit binary counter; synchronous reset
74LVC157AD-Q100 Quad 2-input multiplexer
74HCT4051D-Q100 8-channel analog multiplexer/demultiplexer
74HCT138D-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC253D-Q100 Dual 4-input multiplexer; 3-state
74AHC138D-Q100 3-to-8 line decoder/demultiplexer; inverting
74HCT109D-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT595D 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT251D 8-input multiplexer; 3-state
74HCT193D Presettable synchronous 4-bit binary up/down counter
74AHC138D 3-to-8 line decoder/demultiplexer; inverting
74HC123D Dual retriggerable monostable multivibrator with reset
HEF4538BT Dual precision monostable multivibrator
74HC193D Presettable synchronous 4-bit binary up/down counter
74AVC4T245D 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC123D-Q100 Dual retriggerable monostable multivibrator with reset
74HC166D 8-bit parallel-in/serial out shift register
74HC4052D Dual 4-channel analog multiplexer/demultiplexer
74HC153D Dual 4-input multiplexer
74HCT4094D 8-stage shift-and-store bus register
74HC4852D-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC173D Quad D-type flip-flop; positive-edge trigger; 3-state
74HC4053D Triple 2-channel analog multiplexer/demultiplexer
74HCT174D Hex D-type flip-flop with reset; positive-edge trigger
74HC109D Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT594D 8-bit shift register with output register
74HCT4020D-Q100 14-stage binary ripple counter
74AHC139D Dual 2-to-4 line decoder/demultiplexer
74HC4017D-Q100 Johnson decade counter with 10 decoded outputs
HEF4015BT Dual 4-bit static shift register
74HCT367D Hex buffer/line driver; 3-state
74HC4094D-Q100 8-stage shift-and-store bus register
74AHC123AD Dual retriggerable monostable multivibrator with reset
74AHC157D Quad 2-input multiplexer
74HC138D-Q100 3-to-8 line decoder/demultiplexer; inverting
HEF4052BT-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC138D 3-to-8 line decoder/demultiplexer; inverting
74HC594D 8-bit shift register with output register
74HC4094D 8-stage shift-and-store bus register
74AVCH4T245D 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
HEF4050BT-Q100 Hex non-inverting buffers
74HC251D-Q100 8-input multiplexer; 3-state
74AHCT257D Quad 2-input multiplexer; 3-state
HEF4094BT 8-stage shift-and-store register
HEF4020BT-Q100 14-stage binary counter
74CBTLV3253D Dual 1-of-4 multiplexer/demultiplexer
HEF4027BT-Q100 Dual JK flip-flop
74HCT165D 8-bit parallel-in/serial out shift register
74LVC161D Presettable synchronous 4-bit binary counter; asynchronous reset
HEF4021BT-Q100 8-bit static shift register
74LVC139D Dual 2-to-4 line decoder/demultiplexer
74AHC594D 8-bit shift register with output register
74HCT112D-Q100 Dual JK flip-flop with set and reset; negative-edge trigger
74HCT253D-Q100 Dual 4-input multiplexer; 3-state
74HCT173D-Q100 Quad D-type flip-flop; positive-edge trigger; 3-state
HEF4528BT-Q100 Dual monostable multivibrator
74HC257D Quad 2-input multiplexer; 3-state
74HCT259D 8-bit addressable latch
74HC4060D 14-stage binary ripple counter with oscillator
74LVC595AD 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74HC390D Dual decade ripple counter
74HCT4060D-Q100 14-stage binary ripple counter with oscillator
74AHCT595D 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHCT123AD Dual retriggerable monostable multivibrator with reset
74LVC257AD Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74HC139D Dual 2-to-4 line decoder/demultiplexer
CBT3251D 1-of-8 FET multiplexer/demultiplexer
74HC174D Hex D-type flip-flop with reset; positive-edge trigger
74HC597D-Q100 8-bit shift register with input flip-flops
HEF4094BT-Q100 8-stage shift-and-store register
74VHC595D 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT139D Dual 2-to-4 line decoder/demultiplexer
74HCT365D-Q100 Hex buffer/line driver; 3-state
74HC173D-Q100 Quad D-type flip-flop; positive-edge trigger; 3-state
74HC4040D-Q100 12-stage binary ripple counter
74HC153D-Q100 Dual 4-input multiplexer
74HC423D-Q100 Dual retriggerable monostable multivibrator with reset
74HC4520D-Q100 Dual 4-bit synchronous binary counter
74HCT595D-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT4852D Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852D Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT85D 4-bit magnitude comparator
74LVC594AD-Q100 8-bit shift register with output register
74HCT4053D-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HCT4520D-Q100 Dual 4-bit synchronous binary counter
HEF4060BT-Q100 14-stage ripple-carry binary counter/divider and oscillator
74HCT390D Dual decade ripple counter
74AHCT139D-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT123D Dual retriggerable monostable multivibrator with reset
74HCT138D 3-to-8 line decoder/demultiplexer; inverting
74LV4053D-Q100 Triple single-pole double-throw analog switch
74HCT4020D 14-stage binary ripple counter
74AHC157D-Q100 Quad 2-input multiplexer
74HC157D-Q100 Quad 2-input multiplexer
74AHC595D 8-bit serial-in/serial-out or parallel-out shift register with output latches
74LV165AD-Q100 8-bit parallel-in/serial-out shift register
74HC253D Dual 4-input multiplexer; 3-state
74HCT4046AD Phase-locked loop with VCO
74HC4040D 12-stage binary ripple counter
74HC109D-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
74HC4538D Dual retriggerable precision monostable multivibrator
HEF4043BT-Q100 Quad R/S latch with 3-state outputs
74LV4094D 8-stage shift-and-store bus register
HEF4028BT BCD to decimal decoder
74HCT153D Dual 4-input multiplexer
74HCT4316D Quad single-pole single-throw analog switch
74HCT193D-Q100 Presettable synchronous 4-bit binary up/down counter
74HCT139D-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT4017D Johnson decade counter with 10 decoded outputs
74HCT4094D-Q100 8-stage shift-and-store bus register
74HC165D 8-bit parallel-in/serial out shift register
74CBTLV3257D-Q100 Quad 1-of-2 multiplexer/demultiplexer
HEF4104BT Quad low-to-high voltage translator with 3-state outputs
74AHC257D Quad 2-input multiplexer; 3-state
74HC595D 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
HEF4518BT Dual BCD counter
HEF4046BT-Q100 Phase-locked loop
74LV123D-Q100 Dual retriggerable monostable multivibrator with reset
74HCT166D-Q100 8-bit parallel-in/serial out shift register
74LV165D 8-bit parallel-in/serial-out shift register
HEF4014BT 8-bit static shift register
74HCT4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC365D-Q100 Hex buffer/line driver; 3-state
74AHC257D-Q100 Quad 2-input multiplexer; 3-state
74HC40103D 8-bit synchronous binary down counter
74HC259D 8-bit addressable latch
74HC151D-Q100 8-input multiplexer
74HCT4052D Dual 4-channel analog multiplexer/demultiplexer
74HCT157D Quad 2-input multiplexer
HEF4020BT 14-stage binary counter
74HC237D 3-to-8 line decoder, demultiplexer with address latches
74HC85D 4-bit magnitude comparator
74AHC595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT368D Hex buffer/line driver; 3-state; inverting
74LV595D 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74VHCT595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC595D-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HC238D-Q100 3-to-8 line decoder/demultiplexer
74AHCT595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC366D-Q100 Hex buffer/line driver; 3-state; inverting
74HCT4053D Triple 2-channel analog multiplexer/demultiplexer
HEF4060BT 14-stage ripple-carry binary counter/divider and oscillator
74HC75D Quad bistable transparent latch
74HCT238D-Q100 3-to-8 line decoder/demultiplexer
HEF4014BT-Q100 8-bit static shift register
74HC4520D Dual 4-bit synchronous binary counter
74HC368D Hex buffer/line driver; 3-state; inverting
74HC4851D-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74AHCT157D-Q100 Quad 2-input multiplexer
74HCT4538D-Q100 Dual retriggerable precision monostable multivibrator
74HC4049D-Q100 Hex inverting HIGH-to-LOW level shifter
74LV138D 3-to-8 line decoder/demultiplexer; inverting
74LV4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer
HEF4104BT-Q100 Quad low-to-high voltage translator with 3-state outputs
74HC4060D-Q100 14-stage binary ripple counter with oscillator
74HC590D 8-bit binary counter with output register; 3-state
74HC4050D-Q100 Hex non-inverting HIGH-to-LOW level shifter
74HCT4851D 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4851D 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4050D Hex non-inverting HIGH-to-LOW level shifter
74LVC594AD 8-bit shift register with output register
CBT3257AD Quad 1-of-2 multiplexer/demultiplexer
74HC4316D Quad single-pole single-throw analog switch
74HC366D Hex buffer/line driver; 3-state; inverting
74HCT123D-Q100 Dual retriggerable monostable multivibrator with reset
HEF4543BT BCD to 7-segment latch/decoder/driver
74HC161D Presettable synchronous 4-bit binary counter; asynchronous reset
HEF4555BT 1-of-4 decoder/demultiplexer
74HCT4051D 8-channel analog multiplexer/demultiplexer
74HC4020D 14-stage binary ripple counter
74HCT4538D Dual retriggerable precision monostable multivibrator
HEF4794BT-Q100 8-stage shift-and-store register LED driver
74HCT366D Hex buffer/line driver; 3-state; inverting
74AHCT594D-Q100 8-bit shift register with output register
74HCT112D Dual JK flip-flop with set and reset; negative-edge trigger
74HCT4316D-Q100 Quad single-pole single-throw analog switch
HEF4051BT-Q100 8-channel analog multiplexer/demultiplexer
74AHCT157D Quad 2-input multiplexer
74HC175D-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HC191D Presettable synchronous 4-bit binary up/down counter
74HC161D-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset
74HCT4520D Dual 4-bit synchronous binary counter
74HCT253D Dual 4-input multiplexer; 3-state

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74HCT153D-Q100 Dual 4-input multiplexer
74HC4020D-Q100 14-stage binary ripple counter
74HCT257D-Q100 Quad 2-input multiplexer; 3-state
HEF4049BT-Q100 Hex inverting buffers
74HC166D-Q100 8-bit parallel-in/serial out shift register
74HCT366D-Q100 Hex buffer/line driver; 3-state; inverting
74VHC595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT4040D-Q100 12-stage binary ripple counter
HEF4040BT-Q100 12-stage binary ripple counter
HEF4555BT-Q100 1-of-4 decoder/demultiplexer
74HCT175D-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HCT251D-Q100 8-input multiplexer; 3-state
HEF4520BT-Q100 Dual binary counter
74HCT165D-Q100 8-bit parallel-in/serial out shift register
74AHCT257D-Q100 Quad 2-input multiplexer; 3-state
74HCT259D-Q100 8-bit addressable latch
74HC139D-Q100 Dual 2-to-4 line decoder/demultiplexer
74AHC139D-Q100 Dual 2-to-4 line decoder/demultiplexer
74LV138D-Q100 3-to-8 line decoder/demultiplexer; inverting
HEF4521BT-Q100 24-stage frequency divider and oscillator
74HCT151D-Q100 8-input multiplexer
74HC4051D-Q100 8-channel analog multiplexer/demultiplexer
74HCT594D-Q100 8-bit shift register with output register
74AHC123AD-Q100 Dual retriggerable monostable multivibrator with reset
74AVC4T245D-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74CBTLV3253D-Q100 Dual 1-of-4 multiplexer/demultiplexer
74HCT157D-Q100 Quad 2-input multiplexer
74HC237D-Q100 3-to-8 line decoder, demultiplexer with address latches
74LVC138AD-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC193D-Q100 Presettable synchronous 4-bit binary up/down counter
74HC174D-Q100 Hex D-type flip-flop with reset; positive-edge trigger
HEF4017BT-Q100 5-stage Johnson decade counter
74AVCH4T245D-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC259D-Q100 8-bit addressable latch
74AHCT138D-Q100 3-to-8 line decoder/demultiplexer; inverting
HEF4053BT-Q100 Triple single-pole double-throw analog switch
74LV4060D-Q100 14-stage binary ripple counter with oscillator
74HC165D-Q100 8-bit parallel-in/serial out shift register
74HCT4017D-Q100 Johnson decade counter with 10 decoded outputs
74AHC594D-Q100 8-bit shift register with output register
74HC75D-Q100 Quad bistable transparent latch
74HC4053D-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HCT174D-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HCT597D-Q100 8-bit shift register with input flip-flops
74LV165D-Q100 8-bit parallel-in/serial-out shift register
HEF4538BT-Q100 Dual precision monostable multivibrator
74HC4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC594D-Q100 8-bit shift register with output register
74HC4538D-Q100 Dual retriggerable precision monostable multivibrator
74HC257D-Q100 Quad 2-input multiplexer; 3-state
74HCT4852D-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4851D-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74AHCT123AD-Q100 Dual retriggerable monostable multivibrator with reset
74LVC157AD-Q100 Quad 2-input multiplexer
74HCT4051D-Q100 8-channel analog multiplexer/demultiplexer
74HCT138D-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC253D-Q100 Dual 4-input multiplexer; 3-state
74AHC138D-Q100 3-to-8 line decoder/demultiplexer; inverting
74HCT109D-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
74HC123D-Q100 Dual retriggerable monostable multivibrator with reset
74HC4852D-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4020D-Q100 14-stage binary ripple counter
74HC4017D-Q100 Johnson decade counter with 10 decoded outputs
74HC4094D-Q100 8-stage shift-and-store bus register
74HC138D-Q100 3-to-8 line decoder/demultiplexer; inverting
HEF4052BT-Q100 Dual 4-channel analog multiplexer/demultiplexer
HEF4050BT-Q100 Hex non-inverting buffers
74HC251D-Q100 8-input multiplexer; 3-state
HEF4020BT-Q100 14-stage binary counter
HEF4027BT-Q100 Dual JK flip-flop
HEF4021BT-Q100 8-bit static shift register
74HCT112D-Q100 Dual JK flip-flop with set and reset; negative-edge trigger
74HCT253D-Q100 Dual 4-input multiplexer; 3-state
74HCT173D-Q100 Quad D-type flip-flop; positive-edge trigger; 3-state
HEF4528BT-Q100 Dual monostable multivibrator
74HCT4060D-Q100 14-stage binary ripple counter with oscillator
74HC597D-Q100 8-bit shift register with input flip-flops
HEF4094BT-Q100 8-stage shift-and-store register
74HCT365D-Q100 Hex buffer/line driver; 3-state
74HC173D-Q100 Quad D-type flip-flop; positive-edge trigger; 3-state
74HC4040D-Q100 12-stage binary ripple counter
74HC153D-Q100 Dual 4-input multiplexer
74HC423D-Q100 Dual retriggerable monostable multivibrator with reset
74HC4520D-Q100 Dual 4-bit synchronous binary counter
74HCT595D-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74LVC594AD-Q100 8-bit shift register with output register
74HCT4053D-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HCT4520D-Q100 Dual 4-bit synchronous binary counter
HEF4060BT-Q100 14-stage ripple-carry binary counter/divider and oscillator
74AHCT139D-Q100 Dual 2-to-4 line decoder/demultiplexer
74LV4053D-Q100 Triple single-pole double-throw analog switch
74AHC157D-Q100 Quad 2-input multiplexer
74HC157D-Q100 Quad 2-input multiplexer
74LV165AD-Q100 8-bit parallel-in/serial-out shift register
74HC109D-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
HEF4043BT-Q100 Quad R/S latch with 3-state outputs
74HCT193D-Q100 Presettable synchronous 4-bit binary up/down counter
74HCT139D-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT4094D-Q100 8-stage shift-and-store bus register
74CBTLV3257D-Q100 Quad 1-of-2 multiplexer/demultiplexer
HEF4046BT-Q100 Phase-locked loop
74LV123D-Q100 Dual retriggerable monostable multivibrator with reset
74HCT166D-Q100 8-bit parallel-in/serial out shift register
74HCT4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC365D-Q100 Hex buffer/line driver; 3-state
74AHC257D-Q100 Quad 2-input multiplexer; 3-state
74HC151D-Q100 8-input multiplexer
74AHC595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74VHCT595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC595D-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HC238D-Q100 3-to-8 line decoder/demultiplexer
74AHCT595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC366D-Q100 Hex buffer/line driver; 3-state; inverting
74HCT238D-Q100 3-to-8 line decoder/demultiplexer
HEF4014BT-Q100 8-bit static shift register
74HC4851D-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74AHCT157D-Q100 Quad 2-input multiplexer
74HCT4538D-Q100 Dual retriggerable precision monostable multivibrator
74HC4049D-Q100 Hex inverting HIGH-to-LOW level shifter
74LV4052D-Q100 Dual 4-channel analog multiplexer/demultiplexer
HEF4104BT-Q100 Quad low-to-high voltage translator with 3-state outputs
74HC4060D-Q100 14-stage binary ripple counter with oscillator
74HC4050D-Q100 Hex non-inverting HIGH-to-LOW level shifter
74HCT123D-Q100 Dual retriggerable monostable multivibrator with reset
HEF4794BT-Q100 8-stage shift-and-store register LED driver
74AHCT594D-Q100 8-bit shift register with output register
74HCT4316D-Q100 Quad single-pole single-throw analog switch
HEF4051BT-Q100 8-channel analog multiplexer/demultiplexer
74HC175D-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HC161D-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset