Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC157; 74AHCT157 | Quad 2-input multiplexer | ACT |
|
74AHC157BQ | Quad 2-input multiplexer | Production | |
74AHC157D | Quad 2-input multiplexer | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHCT157BQ | Quad 2-input multiplexer | Production | |
74AHCT157D | Quad 2-input multiplexer | Production | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74AHC257; 74AHCT257 | Quad 2-input multiplexer; 3-state | ACT |
|
74AHC257D | Quad 2-input multiplexer; 3-state | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHCT257D | Quad 2-input multiplexer; 3-state | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74AUP1G157 | Low-power 2-input multiplexer | ACT |
|
74AUP1G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP1G157GM | Low-power 2-input multiplexer | Production | |
74AUP1G157GN | Low-power 2-input multiplexer | Production | |
74AUP1G157GS | Low-power 2-input multiplexer | Production | |
74AUP1G157GW | Low-power 2-input multiplexer | Production | |
74AUP1G157GX | Low-power 2-input multiplexer | Production | |
74AUP1G158 | Low-power 2-input multiplexer; inverting | ACT |
|
74AUP1G158GF | Low-power 2-input multiplexer; inverting | EndOfLife | |
74AUP1G158GM | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G158GN | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G158GS | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G158GW | Low-power 2-input multiplexer; inverting | Production | |
74AUP2G157 | Low-power 2-input multiplexer | ACT |
|
74AUP2G157DC | Low-power 2-input multiplexer | Production | |
74AUP2G157GD | Low-power 2-input multiplexer | EndOfLife | |
74AUP2G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP2G157GM | Low-power 2-input multiplexer | EndOfLife | |
74AUP2G157GN | Low-power 2-input multiplexer | Production | |
74AUP2G157GS | Low-power 2-input multiplexer | Production | |
74AUP2G157GT | Low-power 2-input multiplexer | Production | |
74AXP1G157 | Single 2-input multiplexer | ACT |
|
74AXP1G157GM | Single 2-input multiplexer | EndOfLife | |
74AXP1G157GN | Single 2-input multiplexer | EndOfLife | |
74AXP1G157GS | Single 2-input multiplexer | EndOfLife | |
74HC151; 74HCT151 | 8-input multiplexer | ACT |
|
74HC151D | 8-input multiplexer | Production | |
74HC151DB | 8-input multiplexer | EndOfLife | |
74HC151PW | 8-input multiplexer | Production | |
74HCT151D | 8-input multiplexer | Production | |
74HCT151DB | EndOfLife | ||
74HCT151PW | 8-input multiplexer | Production | |
74HC153; 74HCT153 | Dual 4-input multiplexer | ACT |
|
74HC153D | Dual 4-input multiplexer | Production | |
74HC153DB | Dual 4-input multiplexer | EndOfLife | |
74HC153PW | Dual 4-input multiplexer | Production | |
74HCT153D | Dual 4-input multiplexer | Production | |
74HCT153DB | Dual 4-input multiplexer | EndOfLife | |
74HCT153PW | Dual 4-input multiplexer | Production | |
74HC157; 74HCT157 | Quad 2-input multiplexer | ACT |
|
74HC157BQ | Quad 2-input multiplexer | Production | |
74HC157D | Quad 2-input multiplexer | Production | |
74HC157DB | Quad 2-input multiplexer | EndOfLife | |
74HC157PW | Quad 2-input multiplexer | Production | |
74HCT157BQ | Quad 2-input multiplexer | Production | |
74HCT157D | Quad 2-input multiplexer | Production | |
74HCT157DB | Quad 2-input multiplexer | EndOfLife | |
74HCT157PW | Quad 2-input multiplexer | Production | |
74HC158 | Quad 2-input multiplexer; inverting | ACT |
|
74HC158D | Quad 2-input multiplexer; inverting | EndOfLife | |
74HC251; 74HCT251 | 8-input multiplexer; 3-state | ACT |
|
74HC251D | 8-input multiplexer; 3-state | Production | |
74HC251DB | 8-input multiplexer; 3-state | EndOfLife | |
74HC251PW | 8-input multiplexer; 3-state | Production | |
74HCT251D | 8-input multiplexer; 3-state | Production | |
74HCT251DB | 8-input multiplexer; 3-state | EndOfLife | |
74HCT251PW | 8-input multiplexer; 3-state | Production | |
74HC253; 74HCT253 | Dual 4-input multiplexer; 3-state | ACT |
|
74HC253D | Dual 4-input multiplexer; 3-state | Production | |
74HC253DB | Dual 4-input multiplexer; 3-state | EndOfLife | |
74HC253PW | Dual 4-input multiplexer; 3-state | Production | |
74HCT253D | Dual 4-input multiplexer; 3-state | Production | |
74HCT253DB | Dual 4-input multiplexer; 3-state | EndOfLife | |
74HCT253PW | Dual 4-input multiplexer; 3-state | Production | |
74HC257; 74HCT257 | Quad 2-input multiplexer; 3-state | ACT |
|
74HC257D | Quad 2-input multiplexer; 3-state | Production | |
74HC257DB | Quad 2-input multiplexer; 3-state | EndOfLife | |
74HC257PW | Quad 2-input multiplexer; 3-state | Production | |
74HCT257D | Quad 2-input multiplexer; 3-state | Production | |
74HCT257DB | Quad 2-input multiplexer; 3-state | EndOfLife | |
74HCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74LVC157A | Quad 2-input multiplexer | ACT |
|
74LVC157ABQ | Quad 2-input multiplexer | Production | |
74LVC157AD | Quad 2-input multiplexer | Production | |
74LVC157ADB | Quad 2-input multiplexer | EndOfLife | |
74LVC157APW | Quad 2-input multiplexer | Production | |
74LVC1G157 | Single 2-input multiplexer | ACT |
|
74LVC1G157GF | Single 2-input multiplexer | EndOfLife | |
74LVC1G157GM | Single 2-input multiplexer | Production | |
74LVC1G157GN | Single 2-input multiplexer | Production | |
74LVC1G157GS | Single 2-input multiplexer | Production | |
74LVC1G157GV | Single 2-input multiplexer | Production | |
74LVC1G157GW | Single 2-input multiplexer | Production | |
74LVC257A | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | ACT |
|
74LVC257ABQ | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC257AD | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC257ADB | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVC257APW | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC157N | EndOfLife | ||
74HC151BQ | 8-input multiplexer | Production | |
74HC253BQ | Dual 4-input multiplexer; 3-state | Production | |
74HCT157N | EndOfLife |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
TSSOP16_SOT403-1_mk.png | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.