Key features and benefits
- Clock generation
- Clock division
- Integrated oscillator
- Low power cmos
- TTL compatible inputs
- AEC-Q100 grade 1
Key applications
- Automotive timing applications
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G4208-Q100 | 8-stage divider and oscillator | ACT |
|
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHC1G4210-Q100 | 10-stage divider and oscillator | ACT |
|
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC1G4212-Q100 | 12-stage divider and oscillator | ACT |
|
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHC1G4214-Q100 | 14-stage divider and oscillator | ACT |
|
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G4215-Q100 | 15-stage divider and oscillator | ACT |
|
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74HC161-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | ACT |
|
74HC161D-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC193-Q100; 74HCT193-Q100 | Presettable synchronous 4-bit binary up/down counter | ACT |
|
74HC193D-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193DB-Q100 | EndOfLife | ||
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193D-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193DB-Q100 | Presettable synchronous 4-bit binary up/down counter | EndOfLife | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC393-Q100; 74HCT393-Q100 | Dual 4-bit binary ripple counter | ACT |
|
74HC393BQ-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT393BQ-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4017-Q100; 74HCT4017-Q100 | Johnson decade counter with 10 decoded outputs | ACT |
|
74HC4017BQ-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017D-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4017BQ-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4017D-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC4020-Q100; 74HCT4020-Q100 | 14-stage binary ripple counter | ACT |
|
74HC4020BQ-Q100 | 14-stage binary ripple counter | Production | |
74HC4020D-Q100 | 14-stage binary ripple counter | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HCT4020BQ-Q100 | 14-stage binary ripple counter | Production | |
74HCT4020D-Q100 | 14-stage binary ripple counter | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC4024-Q100 | 7-stage binary ripple counter | ACT |
|
74HC4024D-Q100 | 7-stage binary ripple counter | Production | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74HC4040-Q100; 74HCT4040-Q100 | 12-stage binary ripple counter | ACT |
|
74HC4040BQ-Q100 | 12-stage binary ripple counter | Production | |
74HC4040D-Q100 | 12-stage binary ripple counter | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HCT4040BQ-Q100 | 12-stage binary ripple counter | Production | |
74HCT4040D-Q100 | 12-stage binary ripple counter | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC4060-Q100; 74HCT4060-Q100 | 14-stage binary ripple counter with oscillator | ACT |
|
74HC4060BQ-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC4060DB-Q100 | 14-stage binary ripple counter with oscillator | EndOfLife | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060BQ-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060DB-Q100 | 14-stage binary ripple counter with oscillator | EndOfLife | |
74HC4520-Q100; 74HCT4520-Q100 | Dual 4-bit synchronous binary counter | ACT |
|
74HC4520D-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HCT4520D-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HC590-Q100 | 8-bit binary counter with output register; 3-state | ACT |
|
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74LV393-Q100 | Dual 4-bit binary ripple counter | ACT |
|
74LV393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV4060-Q100 | 14-stage binary ripple counter with oscillator | ACT |
|
74LV4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
HEF4017B-Q100 | 5-stage Johnson decade counter | ACT |
|
HEF4017BT-Q100 | 5-stage Johnson decade counter | Production | |
HEF4020B-Q100 | 14-stage binary counter | ACT |
|
HEF4020BT-Q100 | 14-stage binary counter | Production | |
HEF4040B-Q100 | ACT |
|
|
HEF4040BT-Q100 | 12-stage binary ripple counter | Production | |
HEF4060B-Q100 | 14-stage ripple-carry binary counter/divider and oscillator | ACT |
|
HEF4060BT-Q100 | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4520B-Q100 | Dual binary counter | ACT |
|
HEF4520BT-Q100 | Dual binary counter | Production | |
HEF4521B-Q100 | 24-stage frequency divider and oscillator | ACT |
|
HEF4521BT-Q100 | 24-stage frequency divider and oscillator | Production | |
HEF4541B-Q100 | Programmable timer | ACT |
|
HEF4541BT-Q100 | Programmable timer | Production |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_AHC_logic_stage_dividers_leaflet_201907.pdf | AHC Dividers with Oscillator | Leaflet | 2019-07-25 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DHVQFN16_SOT763-1_dimple_mk.png | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body with dimples | Marcom graphics | 2018-02-26 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.