Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC123A-Q100; 74AHCT123A-Q100 | Dual retriggerable monostable multivibrator with reset | ACT |
|
74AHC123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123-Q100; 74HCT123-Q100 | Dual retriggerable monostable multivibrator with reset | ACT |
|
74HC123BQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC280-Q100; 74HCT280-Q100 | 9-bit odd/even parity generator/checker | ACT |
|
74HC280D-Q100 | 9-bit odd/even parity generator/checker | Production | |
74HCT280D-Q100 | 9-bit odd/even parity generator/checker | Production | |
74HC4046A-Q100 | Phase-locked loop with VCO | ACT |
|
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74HC423-Q100 | Dual retriggerable monostable multivibrator with reset | ACT |
|
74HC423D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC4538-Q100 | Dual retriggerable precision monostable multivibrator | ACT |
|
74HC4538D-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4538-Q100 | Dual retriggerable precision monostable multivibrator | ACT |
|
74HCT4538D-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74LVC1G123-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | ACT |
|
74LVC1G123DC-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DP-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
HEF4046B-Q100 | Phase-locked loop | ACT |
|
HEF4046BT-Q100 | Phase-locked loop | Production | |
HEF4047B-Q100 | Monostable/astable multivibrator | ACT |
|
HEF4047BT-Q100 | Monostable/astable multivibrator | Production | |
HEF4528B-Q100 | Dual monostable multivibrator | ACT |
|
HEF4528BT-Q100 | Dual monostable multivibrator | Production | |
HEF4538B-Q100 | Dual precision monostable multivibrator | ACT |
|
HEF4538BT-Q100 | Dual precision monostable multivibrator | Production | |
74LV123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SO16_SOT109-1_mk.png | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.