Power Management

As power demand continues to increase in IoTs, wearables, consumer, automotive and industrial applications, Nexperia is working to deliver power ICs that enable innovative solutions focused on reducing our customer’s BOM cost, improving system efficiency and robustness.

Products

Type number Description Status Quick access
NBM5100 Coin cell battery life booster with adaptive power optimization ACT
NBM5100ABQ Coin cell battery life booster with adaptive power optimization Production
NBM5100BBQ Coin cell battery life booster with adaptive power optimization Production
NBM5100-Q100 Coin cell battery life booster with adaptive power optimization ACT
NBM5100ABQ-Q100 Coin cell battery life booster with adaptive power optimization Production
NBM5100BBQ-Q100 Coin cell battery life booster with adaptive power optimization Production
NBM7100 Coin cell battery life booster with adaptive power optimization ACT
NBM7100ABQ Coin cell battery life booster with adaptive power optimization Production
NBM7100BBQ Coin cell battery life booster with adaptive power optimization Production
NBM7100-Q100 Coin cell battery life booster with adaptive power optimization ACT
NBM7100ABQ-Q100 Coin cell battery life booster with adaptive power optimization Production
NBM7100BBQ-Q100 Coin cell battery life booster with adaptive power optimization Production
NEX40400 4.5 V to 40 V, 600 mA, synchronous step-down converter ACT
NEX40400ADA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400BDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400CDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400DDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400EDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400FDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX806 series Wide Vcc range quasi-resonant flyback controller ACT
NEX80601DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Power Protection (OPP) Production
NEX80602DA Wide supply voltage range quasi-resonant flyback controller, 170 KHz, 11.5 V gate driver with Over Power Protection (OPP) Production
NEX80605DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Current Protection (OCP) Production
NEX80611DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 5.8 V gate driver with Over Power Protection (OPP) Production
NEX8080 series Wide Vcc range multi-mode flyback controller ACT
NEX80801DA Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 65 W power devices with Over Power Protection (OPP) Production
NEX80805DA Wide supply voltage multi-mode flyback controller, 65 kHz, with peak load mode and Over Current Protection (OCP) Production
NEX80808DA Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 33 W power devices with Over Power Protection (OPP) Production
NEX80809DA Wide supply voltage multi-mode flyback controller, 85 kHz, optimized for 33 W power devices with Over Power Protection (OPP) Production
NEX80806 Adaptive multi-mode flyback controller ACT
NEX80806DA Adaptive multi-mode flyback controller, 65 kHz, with peak load mode, Over Current Protection (OCP) with a constant output voltage Production
NGD4300 4 A peak high-performance dual MOSFET gate driver ACT
NGD4300D 4 A peak high-performance dual MOSFET gate driver Production
NGD4300DD 4 A peak high-performance dual MOSFET gate driver Production
NGD4300DD-Q100 4 A peak high-performance dual MOSFET gate driver Production
NGD4300GC 4 A peak high-performance dual MOSFET gate driver Production
NGD4300-Q100 4 A peak high-performance dual MOSFET gate driver ACT
NGD4300DD-Q100 4 A peak high-performance dual MOSFET gate driver Production
NID5100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode ACT
NID5100GW 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NID5100GW-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NID5100-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode ACT
NID5100GW-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NPS1000 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch ACT
NPS1000UP 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch Production
NPS1001 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch ACT
NPS1001UP 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch Production
NPS3102 12 V, 2 A to 13.5 A, 17 mΩ eFuse ACT
NPS3102AGB 12 V, 2 A to 13.5 A, 17 mΩ eFuse Production
NPS3102BGB 12 V, 2 A to 13.5 A, 17 mΩ eFuse Production
NPS4001 5.5 V, 55 mOhm load switch with current limitation ACT
NPS4001GV 5.5 V, 55 mOhm load switch with current limitation Production
NPS4053 5.5 V, 55 mOhm load switch with precision adjustable current limit ACT
NPS4053GH 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GH-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit ACT
NPS4053GH-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4069 5.5 V, 55 mOhm load switch with current limitation ACT
NPS4069GV 5.5 V, 55 mOhm load switch with current limitation Production
NEH2000BY Energy harvesting PMIC Production
NEH7100BU Inductorless energy harvesting PMIC with battery protection, LDO, USB charging and I²C Production
NEH7110BU Inductorless energy harvesting PMIC with battery protection, LDO and USB charging Production
NEX10000AUB 180 mA dual output LCD bias power supply NotForDesignIn
NEX10000UB 80 mA dual output LCD bias power supply NotForDesignIn
NEX10001UB 260 mA dual output LCD bias power supply NotForDesignIn
NEX13160PE-Q100 16-channel automotive linear LED driver Production
NEX13161PE-Q100 16-channel automotive linear LED driver Production
NEX13240PE-Q100 24-channel automotive linear LED driver Production
NEX13241PE-Q100 24-channel automotive linear LED driver Production
NGD31251D 28 V, 5 A dual channel non-isolation gate driver Production
NID1100GV 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking Production
NID1101UP 1.5 V to 5.5 V, 1.5 A, compact ideal diode with forward voltage blocking Production
NPS3005AGP 0.5 V to 5.5 V, 6 A. 14 mΩ load switch with soft start, and optional quick-output discharge Production
NPS3005BGP 0.5 V to 5.5 V, 6 A. 14 mΩ load switch with soft start, and optional quick-output discharge Production
NPS3005GP 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start Production
NPS3005GP-Q100 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start Production
NPS7601UP Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
leaflet_NEX40400_synchronous_step_down_converter.pdf leaflet_NEX40400_synchronous_step_down_converter Leaflet 2025-01-13

Marcom graphics (1)

File name Title Type Date
SOT8076-1_HWQFN16.png plastic thermal enhanced very very thin Quad Flat packages; no leads; 16 terminals; 0.5 mm pitch; 3.0 × 3.0 × 0.75 mm body Marcom graphics 2023-03-06

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference