Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Whether for low- or high-power conversion applications, Power Gallium Nitride FETs (GaN FETs) are increasingly making their way into mainstream markets. For a variety of high and low-voltage applications GaN FETs deliver the fastest transition / switching capability (highest dv/dt and di/dt), and best power efficiency. Additionally, Nexperia power GaN FETs bring enhanced power density through reduced conduction and switching losses.

Targeted at high-voltage / high-power applications, Nexperia cascode GaN FETs provide exceptionally high switching frequency capability for 650 V applications and the robust low on-resistance particularly suited for automotive electrification. For high-voltage / low to mid-power and low-voltage industrial and consumer applications, Nexperia e-mode GaN FETs provide the balance between switching performance and robustness. Furthermore, the 40V bi-directional GaN FETs provide a superior solution for Battery Management Systems (BMS), where voltage blocking, and current conduction are important functions. These devices guarantee low conduction losses, ultra-high switching speeds, and significant space savings with their compact footprint.

Parametric search

GaN FETs
Please wait, loading data...
Parametric search is unavailable.
Version Name Description Mounting method Surface mount Pins Pitch (mm) Footprint area (mm²) PDF
Visit our documentation center for all documentation

Application note (7)

File name Title Type Date
AN90005.pdf Understanding Power GaN FET data sheet parameters Application note 2026-06-09
AN90053.pdf Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs Application note 2025-12-09
AN90041.pdf Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs Application note 2023-05-09
AN90030_translated.pdf ハーフブリッジ・トポロジーにおけるNexperia製GaN FETの並列 Application note 2023-04-03
AN90030.pdf Paralleling of Nexperia cascode GaN FETs in half-bridge topology Application note 2023-03-22
AN90006.pdf Circuit design and PCB layout recommendations for GaN FET half bridges Application note 2019-11-15
AN90004.pdf Probing considerations for fast switching applications Application note 2019-11-15

Leaflet (4)

File name Title Type Date
nexperia_document_leaflet_GaNFETs_2025.pdf Power GaN FETs Leaflet 2025-03-10
nexperia_document_leaflet_GaNFETs_2025-CHN.pdf Power GaN FETs Chinese Leaflet 2025-03-10
nexperia_document_leaflet_GaN_CCPAK_2023_CHN.pdf CCPAK GaN FETs Chinese Leaflet 2023-10-25
nexperia_document_leaflet_GaN_CCPAK_2023.pdf CCPAK GaN FETs Leaflet 2023-10-25

Marcom graphics (1)

File name Title Type Date
TO-247_SOT429_mk.png plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body Marcom graphics 2019-02-19

Other type (1)

File name Title Type Date
GaNFET_evaluation_board_Terms_Of_Use.pdf GaN FET EVALUATION BOARD TERMS OF USE Other type 2023-10-10

Technical note (1)

File name Title Type Date
TN90004.pdf An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability Technical note 2020-07-21

User manual (4)

File name Title Type Date
UM90007.pdf NX-HB-GAN039-BSCUL 3.5 kW half-bridge evaluation board with bottom-side cooled GaN FETs User manual 2024-08-21
UM90028.pdf NX-DP-GAN039-TSC double pulse evaluation board with top-side cooled CCPAK GaN FETs User manual 2024-01-09
UM90024.pdf 4 kW analogue bridgeless totem-pole PFC evaluation board User manual 2023-11-21
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf MOSFET & GaN FET Application Handbook User manual 2020-11-05

White paper (3)

File name Title Type Date
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf Whitepaper: GaN need for efficient conversion (Japanese) White paper 2021-05-20
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf 白皮书: 功率GaN技术: 高效功率转换的需求 White paper 2020-08-17
nexperia_whitepaper_gan_need_for_efficient_conversion.pdf White paper: Power GaN technology: the need for efficient power conversion White paper 2020-07-23

Quick Learning Videos

Boost motor control efficiency with Nexperia GaN e-mode technology

Enhancing Battery Energy Storage Systems with power GaN FETs

Driving Power GaN FETs in Power Supply Units (PSU’s): Layout Insights

How body diode behaviour in cascode power GaN FETs enables highly efficient systems

How Nexperia cascode GaN FETs simplify designs

Benefits of using power GaN FETs in Solar inverters

Using Power GaN FETs in AC/DC converters

Moving from silicon to GaN: design considerations

Using GaN FETs in 80 plus titanium power supply units

What is CCPAK? (Surface-mount packaging for high-power FETs)

How to read a GaN FET datasheet

Nexperia Explainers

Cascode or e-mode: selecting the right GaN FET

Why is threshold voltage so important for cascode power GaN FETs?

Product and Technology Demos

CCPAK1212: a new era for power semiconductor packaging

Nexperia's copper-clip SMD CCPAK GaN FET package in half-bridge evaluation board

650V GaN CCPAK evaluation board for double pulse analysis

ONE Inverter Concept: Rethinking EV Architectures with GaN by IAV & Nexperia

Promotional Videos

Nexperia wide-bandgap semiconductors – GaN & SiC for next-gen power designs

Introducing Nexperia’s e-mode GaN FET portfolio expansion

Nexperia CCPAK Power GaN FETs

Introducing Nexperia enhancement mode (e-mode) GaN FETs

Nexperia cascode GaN FETs

Nexperia partners with Ricardo to develop GaN based EV inverter design

Nexperia's MOSFET & GaN FET application handbook: A design engineers guide

Technology and Design Insights

Power GaN Technology for Mainstream Power Conversion Applications

Evaluation of Copper Clip 650V GaN Power Semiconductors for High Power Switching Converters

Common application issues with GaN FETs

Power Live 2021: GaN panel discussion

Nexperia cascode GaN: quality and reliability

Switching evaluation of fast GaN devices

New CCPAK double pulse evaluation board

Paralleling GaN FETs

Driving Nexperia cascode GaN FETs with Broadcom Optocouplers

Using GaN technology for EV: Nexperia & Ricardo

Next generation HV power GaN technology and the benefits of copper-clip SMD packaging (CCPAK)

Minimize and control losses with Nexperia cascode GaN FETs

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference