Features and benefits
-
Rated peak pulse power: PPPM = 600 W
-
Reverse standoff voltage range:
VRWM = 3.3 V to 64 V
-
Reverse current: IRM = 0.001 µA
-
Very low package height: 1 mm
-
High temperature stability Tj ≤185 °C
-
Small plastic package suitable for surface-mounted design
-
AEC-Q101 qualified
Applications
-
Power supply protection
-
Automotive application
-
Industrial application
-
Power management
-
High-temperature applications
Parametrics
Type number | Package version | PPPM @10/1000 µs [max] (W) | Configuration | Nr of protected lines | VBR [min] (V) | VBR [max] (V) | VCL @ IPPM 10/1000 µs [max] (V) | IPPM @10/1000 µs [max] (A) | IRM [max] (µA) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
PTVS10VP1UTP | SOD128 | 600 | Unidirectional | 1 | 11.1 | 12.3 | 17 | 35.3 | 2.5 | 185 |
PTVS11VP1UTP | SOD128 | 600 | Unidirectional | 1 | 12.2 | 13.5 | 18.2 | 33 | 2.5 | 185 |
PTVS12VP1UTP | SOD128 | 600 | Unidirectional | 1 | 13.3 | 14.7 | 19.9 | 30.2 | 2.5 | 185 |
PTVS13VP1UTP | SOD128 | 600 | Unidirectional | 1 | 14.4 | 15.9 | 21.5 | 27.9 | 0.1 | 185 |
PTVS14VP1UTP | SOD128 | 600 | Unidirectional | 1 | 15.6 | 17.2 | 23.2 | 25.9 | 0.1 | 185 |
PTVS15VP1UTP | SOD128 | 600 | Unidirectional | 1 | 16.7 | 18.5 | 24.4 | 24.6 | 0.1 | 185 |
PTVS16VP1UTP | SOD128 | 600 | Unidirectional | 1 | 17.8 | 19.7 | 26 | 23.1 | 0.1 | 185 |
PTVS17VP1UTP | SOD128 | 600 | Unidirectional | 1 | 18.9 | 20.9 | 27.6 | 21.7 | 0.1 | 185 |
PTVS18VP1UTP | SOD128 | 600 | Unidirectional | 1 | 20 | 22.1 | 29.2 | 20.5 | 0.1 | 185 |
PTVS20VP1UTP | SOD128 | 600 | Unidirectional | 1 | 22.2 | 24.5 | 32.4 | 18.5 | 0.1 | 185 |
PTVS22VP1UTP | SOD128 | 600 | Unidirectional | 1 | 24.4 | 26.9 | 35.5 | 16.9 | 0.1 | 185 |
PTVS24VP1UTP | SOD128 | 600 | Unidirectional | 1 | 26.7 | 29.5 | 38.9 | 15.4 | 0.1 | 185 |
PTVS26VP1UTP | SOD128 | 600 | Unidirectional | 1 | 28.9 | 31.9 | 42.1 | 14.3 | 0.1 | 185 |
PTVS28VP1UTP | SOD128 | 600 | Unidirectional | 1 | 31.1 | 34.4 | 45.4 | 13.2 | 0.1 | 185 |
PTVS30VP1UTP | SOD128 | 600 | Unidirectional | 1 | 33.3 | 36.8 | 48.4 | 12.4 | 0.1 | 185 |
PTVS33VP1UTP | SOD128 | 600 | Unidirectional | 1 | 36.7 | 40.6 | 53.3 | 11.3 | 0.1 | 185 |
PTVS36VP1UTP | SOD128 | 600 | Unidirectional | 1 | 40 | 44.2 | 58.1 | 10.3 | 0.1 | 185 |
PTVS3V3P1UTP | SOD128 | 600 | Unidirectional | 1 | 5.2 | 6 | 8 | 75 | 600 | 185 |
PTVS40VP1UTP | SOD128 | 600 | Unidirectional | 1 | 44.4 | 49.1 | 64.5 | 9.3 | 0.1 | 185 |
PTVS43VP1UTP | SOD128 | 600 | Unidirectional | 1 | 47.8 | 52.8 | 69.4 | 8.6 | 0.1 | 185 |
PTVS45VP1UTP | SOD128 | 600 | Unidirectional | 1 | 50 | 55.3 | 72.7 | 8.3 | 0.1 | 185 |
PTVS48VP1UTP | SOD128 | 600 | Unidirectional | 1 | 53.3 | 58.9 | 77.4 | 7.8 | 0.1 | 185 |
PTVS51VP1UTP | SOD128 | 600 | Unidirectional | 1 | 56.7 | 62.7 | 82.4 | 7.3 | 0.1 | 185 |
PTVS54VP1UTP | SOD128 | 600 | Unidirectional | 1 | 60 | 66.3 | 87.1 | 6.9 | 0.1 | 185 |
PTVS58VP1UTP | SOD128 | 600 | Unidirectional | 1 | 64.4 | 71.2 | 96.8 | 6.2 | 0.1 | 185 |
PTVS5V0P1UTP | SOD128 | 600 | Unidirectional | 1 | 6.4 | 7 | 9.2 | 65.2 | 400 | 185 |
PTVS60VP1UTP | SOD128 | 600 | Unidirectional | 1 | 66.7 | 73.7 | 96.8 | 6.2 | 0.1 | 185 |
PTVS64VP1UTP | SOD128 | 600 | Unidirectional | 1 | 71.1 | 78.6 | 103 | 5.8 | 0.1 | 185 |
PTVS6V0P1UTP | SOD128 | 600 | Unidirectional | 1 | 6.67 | 7.37 | 10.3 | 58.3 | 400 | 185 |
PTVS6V5P1UTP | SOD128 | 600 | Unidirectional | 1 | 7.22 | 7.98 | 11.2 | 53.6 | 250 | 185 |
PTVS7V0P1UTP | SOD128 | 600 | Unidirectional | 1 | 7.78 | 8.6 | 12 | 50 | 100 | 185 |
PTVS7V5P1UTP | SOD128 | 600 | Unidirectional | 1 | 8.33 | 9.21 | 12.9 | 46.5 | 50 | 185 |
PTVS8V0P1UTP | SOD128 | 600 | Unidirectional | 1 | 8.89 | 9.83 | 13.6 | 44.1 | 25 | 185 |
PTVS8V5P1UTP | SOD128 | 600 | Unidirectional | 1 | 9.44 | 10.4 | 14.4 | 41.7 | 10 | 185 |
PTVS9V0P1UTP | SOD128 | 600 | Unidirectional | 1 | 10 | 11.1 | 15.4 | 39 | 5 | 185 |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PTVS10VP1UTP | PTVS10VP1UTP,115 | PTVS10VP1UTP | |||
PTVS11VP1UTP | PTVS11VP1UTP,115 | PTVS11VP1UTP | |||
PTVS12VP1UTP | PTVS12VP1UTP,115 | PTVS12VP1UTP | |||
PTVS13VP1UTP | PTVS13VP1UTP,115 | PTVS13VP1UTP | |||
PTVS14VP1UTP | PTVS14VP1UTP,115 | PTVS14VP1UTP | |||
PTVS15VP1UTP | PTVS15VP1UTP,115 | PTVS15VP1UTP | |||
PTVS16VP1UTP | PTVS16VP1UTP,115 | PTVS16VP1UTP | |||
PTVS17VP1UTP | PTVS17VP1UTP,115 | PTVS17VP1UTP | |||
PTVS18VP1UTP | PTVS18VP1UTP,115 | PTVS18VP1UTP | |||
PTVS20VP1UTP | PTVS20VP1UTP,115 | PTVS20VP1UTP | |||
PTVS22VP1UTP | PTVS22VP1UTP,115 | PTVS22VP1UTP | |||
PTVS24VP1UTP | PTVS24VP1UTP,115 | PTVS24VP1UTP | |||
PTVS26VP1UTP | PTVS26VP1UTP,115 | PTVS26VP1UTP | |||
PTVS28VP1UTP | PTVS28VP1UTP,115 | PTVS28VP1UTP | |||
PTVS30VP1UTP | PTVS30VP1UTP,115 | PTVS30VP1UTP | |||
PTVS33VP1UTP | PTVS33VP1UTP,115 | PTVS33VP1UTP | |||
PTVS36VP1UTP | PTVS36VP1UTP,115 | PTVS36VP1UTP | |||
PTVS3V3P1UTP | PTVS3V3P1UTP,115 | PTVS3V3P1UTP | |||
PTVS40VP1UTP | PTVS40VP1UTP,115 | PTVS40VP1UTP | |||
PTVS43VP1UTP | PTVS43VP1UTP,115 | PTVS43VP1UTP | |||
PTVS45VP1UTP | PTVS45VP1UTP,115 | PTVS45VP1UTP | |||
PTVS48VP1UTP | PTVS48VP1UTP,115 | PTVS48VP1UTP | |||
PTVS51VP1UTP | PTVS51VP1UTP,115 | PTVS51VP1UTP | |||
PTVS54VP1UTP | PTVS54VP1UTP,115 | PTVS54VP1UTP | |||
PTVS58VP1UTP | PTVS58VP1UTP,115 | PTVS58VP1UTP | |||
PTVS5V0P1UTP | PTVS5V0P1UTP,115 | PTVS5V0P1UTP | |||
PTVS60VP1UTP | PTVS60VP1UTP,115 | PTVS60VP1UTP | |||
PTVS64VP1UTP | PTVS64VP1UTP,115 | PTVS64VP1UTP | |||
PTVS6V0P1UTP | PTVS6V0P1UTP,115 | PTVS6V0P1UTP | |||
PTVS6V5P1UTP | PTVS6V5P1UTP,115 | PTVS6V5P1UTP | |||
PTVS7V0P1UTP | PTVS7V0P1UTP,115 | PTVS7V0P1UTP | |||
PTVS7V5P1UTP | PTVS7V5P1UTP,115 | PTVS7V5P1UTP | |||
PTVS8V0P1UTP | PTVS8V0P1UTP,115 | PTVS8V0P1UTP | |||
PTVS8V5P1UTP | PTVS8V5P1UTP,115 | PTVS8V5P1UTP | |||
PTVS9V0P1UTP | PTVS9V0P1UTP,115 | PTVS9V0P1UTP |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PTVSXP1UTP_SER | High-temperature 600 W Transient Voltage Suppressor | Data sheet | 2022-06-01 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOD128 | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- PTVS10VP1UTP
- PTVS11VP1UTP
- PTVS12VP1UTP
- PTVS13VP1UTP
- PTVS14VP1UTP
- PTVS15VP1UTP
- PTVS16VP1UTP
- PTVS17VP1UTP
- PTVS18VP1UTP
- PTVS20VP1UTP
- PTVS22VP1UTP
- PTVS24VP1UTP
- PTVS26VP1UTP
- PTVS28VP1UTP
- PTVS30VP1UTP
- PTVS33VP1UTP
- PTVS36VP1UTP
- PTVS3V3P1UTP
- PTVS40VP1UTP
- PTVS43VP1UTP
- PTVS45VP1UTP
- PTVS48VP1UTP
- PTVS51VP1UTP
- PTVS54VP1UTP
- PTVS58VP1UTP
- PTVS5V0P1UTP
- PTVS60VP1UTP
- PTVS64VP1UTP
- PTVS6V0P1UTP
- PTVS6V5P1UTP
- PTVS7V0P1UTP
- PTVS7V5P1UTP
- PTVS8V0P1UTP
- PTVS8V5P1UTP
- PTVS9V0P1UTP
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.