Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NGW40T65M3DFP | NGW40T65M3DFPQ | 934668245127 | SOT429-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 40 A trench field-stop IGBT with full rated silicon diode
The NGW40T65M3DFP is a robust Insulated-Gate Bipolar Transistor (IGBT) featuring third-generation technology. It combines carrier stored trench-gate and field-stop (FS) structures. The NGW40T65M3DFP is rated to 175 °C with optimized IGBT turn-off losses, and has a short-circuit withstand time of 5 μs. This hard-switching 650 V, 40 A IGBT is optimized for high-voltage, high-frequency industrial power inverter applications and servo motor drive applications.
Collector current (IC) rated at 40 A
Low conduction and switching losses
Stable and tight parameters for easy parallel operation
Maximum junction temperature of 175 °C
Fully rated as a soft fast reverse recovery diode
5 μs short circuit withstand time
RoHS compliant, lead-free plating
Motor drives for industrail and consumer appliances
Serve motors operating between 5-20 kW (up to 20 kHz) for robotics, elevators, operating grippers, in-line manufactuing, etc.
Power inverters
Uninterruptible Power Supply (UPS) inverter
Photovoltaic (PV) strings
EV charging
Induction heating
Welding
Type number | Product status | VCE [max] (V) | Configuration | tsc [max] (µs) | Tj [min] (°C) | Tj [max] (°C) | Package version | Package name |
---|---|---|---|---|---|---|---|---|
NGW40T65M3DFP | Production | 650 | HS | 5 | -40 | 175 | SOT429-2 | TO-247-3L |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NGW40T65M3DFP | NGW40T65M3DFPQ (934668245127) |
Active | 40T65M3DFP |
TO-247-3L (SOT429-2) |
SOT429-2 | SOT429-2_127 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NGW40T65M3DFP | NGW40T65M3DFPQ | NGW40T65M3DFP |
File name | Title | Type | Date |
---|---|---|---|
NGW40T65M3DFP | 650 V, 40 A trench field-stop IGBT with full rated silicon diode | Data sheet | 2024-06-28 |
SOT429-2_TO-247-TL | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Marcom graphics | 2023-11-15 |
SOT429-2 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Package information | 2022-02-10 |
SOT429-2_127 | TO-247-3L; Tube pack; Standard product orientation | Packing information | 2023-04-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NGW40T65M3DFP | NGW40T65M3DFPQ | 934668245127 | Active | SOT429-2_127 | 450 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.