
1PS70SB82_84_85_86
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | Configuration | VF [max] (mV) | Cd [max] (pF) | IR [max] (mA) |
---|---|---|---|---|---|---|---|---|
1PS70SB82 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | single | 340@IF=1mA | 1@VR=0V | 0.2@VR=1V |
1PS70SB84 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | series connected | 340@IF=1mA | 1@VR=0V | 0.2@VR=1V |
1PS70SB86 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | common anode |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS70SB82 | 1PS70SB82,115 (934056488115) |
Active | 88% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
1PS70SB84 | 1PS70SB84,115 (934056489115) |
Active | 87% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
1PS70SB86 | 1PS70SB86,115 (934056491115) |
Active | 86% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS70SB85 | 1PS70SB85,115 (934056490115) |
Discontinued / End-of-life | 85% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS70SB82 | 1PS70SB82,115 | 1PS70SB82 |
|
![]() |
1PS70SB84 | 1PS70SB84,115 | 1PS70SB84 |
|
![]() |
1PS70SB86 | 1PS70SB86,115 | 1PS70SB86 |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS70SB85 | 1PS70SB85,115 | 1PS70SB85 |
|
![]() |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
1PS70SB82_84_85_86 | Schottky barrier (double) diodes | Data sheet | 2025-04-08 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mbc870 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54AW, BAT54CW, BAT54SW, BAT54W | Block diagram | 2009-11-03 |
mlc357 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S, PMEG2005ET, PMEG3005ET, PMEG4005ET | Block diagram | 2009-11-04 |
mlc358 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-03 |
mlc359 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-04 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.