![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74ABT20
Dual 4-input NAND gate
The 74ABT20 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT20 is a dual 4-input NAND gate.
Features and benefits
- Latch-up protection exceeds 500 mA per JESD78B class II level A
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- Multiple package options
- Specified from -40 °C to +85 °C
Applications
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74ABT20 | Dual 4-input NAND gate | Data sheet | 2017-03-17 |
sa00352 | Block diagram: 74ABT20D, 74ABT20DB, 74ABT20N, 74ABT20PW | Block diagram | 2009-11-04 |
abt20 | abt20 IBIS model | IBIS model | 2013-04-08 |
abt | abt Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.