Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AHC595-Q100; 74AHCT595-Q100

8-bit serial-in/serial-out or parallel-out shift register with output latches

The 74AHC595-Q100; 74AHCT595-Q100 is an 8-bit serial-in/serial or parallel-out shift register with a storage register and 3-state outputs. Both the shift and storage register have separate clocks. The device features a serial input (DS) and a serial output (Q7S) to enable cascading and an asynchronous reset MR input. A LOW on MR will reset the shift register. Data is shifted on the LOW-to-HIGH transitions of the SHCP input. The data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. Data in the storage register appears at the output whenever the output enable input (OE) is LOW. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the registers. The 74AHCT595-Q100 features TTL compatible inputs. Both 74AHC595-Q100 and 74AHCT595-Q100 inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Balanced propagation delays

  • All inputs have Schmitt trigger action

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Input levels:

    • The 74AHC595-Q100 operates with CMOS input levels

    • The 74AHCT595-Q100 operates with TTL input levels

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Package name
74AHC595BQ-Q100 2.0 - 5.5 CMOS ± 8 4 170 low -40~125 DHVQFN16
74AHC595D-Q100 2.0 - 5.5 CMOS ± 8 4 170 low -40~125 SO16
74AHC595PW-Q100 2.0 - 5.5 CMOS ± 8 4 170 low -40~125 TSSOP16
74AHCT595BQ-Q100 4.5 - 5.5 TTL ± 8 3.8 170 low -40~125 DHVQFN16
74AHCT595D-Q100 4.5 - 5.5 TTL ± 8 3.8 170 low -40~125 SO16
74AHCT595PW-Q100 4.5 - 5.5 TTL ± 8 3.8 170 low -40~125 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC595BQ-Q100 74AHC595BQ-Q100,11
(935298631115)
Active AHC595 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74AHC595D-Q100 74AHC595D-Q100,118
(935298632118)
Active 74AHC595D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74AHC595PW-Q100 74AHC595PW-Q100,11
(935298633118)
Active AHC595 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118
74AHCT595BQ-Q100 74AHCT595BQ-Q100,1
(935298634115)
Active AHT595 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74AHCT595D-Q100 74AHCT595D-Q100,11
(935298635118)
Active 74AHCT595D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74AHCT595PW-Q100 74AHCT595PW-Q100,1
(935298636118)
Active AHCT595 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC595BQ-Q100 74AHC595BQ-Q100,11 74AHC595BQ-Q100 rohs rhf rhf
74AHC595D-Q100 74AHC595D-Q100,118 74AHC595D-Q100 rohs rhf rhf
74AHC595PW-Q100 74AHC595PW-Q100,11 74AHC595PW-Q100 rohs rhf rhf
74AHCT595BQ-Q100 74AHCT595BQ-Q100,1 74AHCT595BQ-Q100 rohs rhf rhf
74AHCT595D-Q100 74AHCT595D-Q100,11 74AHCT595D-Q100 rohs rhf rhf
74AHCT595PW-Q100 74AHCT595PW-Q100,1 74AHCT595PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
74AHC_AHCT595_Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Data sheet 2024-03-07
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
ahc595 ahc595 IBIS model IBIS model 2013-04-08
ahct595 ahct595 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
ahc595 ahc595 IBIS model IBIS model 2013-04-08
ahct595 ahct595 IBIS model IBIS model 2013-04-08

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.