
74ALVT16827
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|
74ALVT16827DGG | 2.3 - 3.6 | LVTTL | -32 / +64 | 200 | 20 | medium | -40~85 | 93 | TSSOP56 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGG,118 (935210050118) |
Active | ALVT16827 ALVT16827 Standard Procedure Standard Procedure |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGGY (935210050518) |
Withdrawn / End-of-life | ALVT16827 ALVT16827 Standard Procedure Standard Procedure |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74ALVT16827DL | 74ALVT16827DL,512 (935210040512) |
Obsolete | ALVT16827 Standard Procedure Standard Procedure |
![]() SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVT16827DL,518 (935210040518) |
Obsolete | ALVT16827 Standard Procedure Standard Procedure | Not available | ||||
74ALVT16827DL,112 (935210040112) |
Obsolete | ALVT16827 Standard Procedure Standard Procedure | Not available | ||||
74ALVT16827DL,118 (935210040118) |
Obsolete | ALVT16827 Standard Procedure Standard Procedure | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGG,118 | 74ALVT16827DGG |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGGY | 74ALVT16827DGG |
|
![]() |
74ALVT16827DL | 74ALVT16827DL,512 | 74ALVT16827DL |
|
![]() |
74ALVT16827DL | 74ALVT16827DL,518 | 74ALVT16827DL |
|
![]() |
74ALVT16827DL | 74ALVT16827DL,112 | 74ALVT16827DL |
![]() |
|
74ALVT16827DL | 74ALVT16827DL,118 | 74ALVT16827DL |
![]() |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74ALVT16827 | 20-bit buffer/line driver; non-inverting; 3-state | Data sheet | 2024-06-25 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
001aad056 | Block diagram: 74ALVT16827DGG, 74ALVT16827DL | Block diagram | 2009-11-04 |
001aad061 | Block diagram: 74ALVT16827DGG, 74ALVT16827DL | Block diagram | 2009-11-04 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvt16827 | alvt16827 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.