![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74CBTLVD3384
10-bit level-shifting bus switch with 5-bit output enables
The 74CBTLVD3384 is a dual 5-pole, single-throw bus switch. The device features two output enable inputs (nOE) that each control five switch channels. The switches are disabled when the associated nOE input is HIGH. CBTLVD is specifically designed for 3.3 V to 1.8 V level shifting applications. Schmitt-trigger action at control inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF.
Features and benefits
Supply voltage range from 3.0 V to 3.6 V
3.3 V to 1.8 V level shifting
High noise immunity
5 Ω switch connection between two ports
600 MHz typical bandwidth
Overvoltage tolerant control inputs to 3.6 V
IOFF circuitry provides partial Power-down mode operation
Rail to rail switching on data I/O ports
CMOS low power consumption
Latch-up performance exceeds 250 mA per JESD78B Class I level A
Complies with JEDEC standard:
JESD8-B/JESD36 (3.0 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74CBTLVD3384BQ | 3.0 - 3.6 | 1.8 | CMOS/LVTTL | 7 | 400 | 10 | 0.2 | very low | -40~125 | DHVQFN24 |
74CBTLVD3384PW | 3.0 - 3.6 | 1.8 | CMOS/LVTTL | 7 | 400 | 10 | 0.2 | very low | -40~125 | TSSOP24 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74CBTLVD3384BQ | 74CBTLVD3384BQ,118 (935294087118) |
Active | TLVD3384 |
![]() DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74CBTLVD3384PW | 74CBTLVD3384PW,118 (935294088118) |
Active | BTLVD3384 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74CBTLVD3384BQ | 74CBTLVD3384BQ,118 | 74CBTLVD3384BQ |
|
![]() |
74CBTLVD3384PW | 74CBTLVD3384PW,118 | 74CBTLVD3384PW |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74CBTLVD3384 | 10-bit level-shifting bus switch with 5-bit output enables | Data sheet | 2024-06-24 |
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
cbtlvd3384 | 74CBTLVD3384 IBIS model | IBIS model | 2013-06-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
cbtlvd3384 | 74CBTLVD3384 IBIS model | IBIS model | 2013-06-13 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.