
74HC163; 74HCT163
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC163D | 74HC163D,652 (933714540652) |
Obsolete | no package information | ||||
74HC163D,653 (933714540653) |
Obsolete | ||||||
74HC163DB | 74HC163DB,112 (935187330112) |
Obsolete | HC163 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HC163DB,118 (935187330118) |
Obsolete | HC163 | Not available | ||||
74HC163PW | 74HC163PW,112 (935187350112) |
Obsolete |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
74HC163PW,118 (935187350118) |
Obsolete | SOT403-1_118 | |||||
74HCT163D | 74HCT163D,652 (933715020652) |
Obsolete |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 | |
74HCT163D,653 (933715020653) |
Withdrawn / End-of-life | Not available | |||||
74HCT163DB | 74HCT163DB,112 (935187340112) |
Obsolete | HCT163 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT163DB,118 (935187340118) |
Obsolete | HCT163 | Not available | ||||
74HCT163PW | 74HCT163PW,112 (935188340112) |
Obsolete | no package information | ||||
74HCT163PW,118 (935188340118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC163D | 74HC163D,652 | 74HC163D |
|
![]() |
74HC163D | 74HC163D,653 | 74HC163D |
|
![]() |
74HC163DB | 74HC163DB,112 | 74HC163DB |
|
![]() |
74HC163DB | 74HC163DB,118 | 74HC163DB |
|
![]() |
74HC163PW | 74HC163PW,112 | 74HC163PW |
|
![]() |
74HC163PW | 74HC163PW,118 | 74HC163PW |
|
![]() |
74HCT163D | 74HCT163D,652 | 74HCT163D |
|
![]() |
74HCT163D | 74HCT163D,653 | 74HCT163D |
|
![]() |
74HCT163DB | 74HCT163DB,112 | 74HCT163DB |
|
![]() |
74HCT163DB | 74HCT163DB,118 | 74HCT163DB |
|
![]() |
74HCT163PW | 74HCT163PW,112 | 74HCT163PW |
|
![]() |
74HCT163PW | 74HCT163PW,118 | 74HCT163PW |
|
![]() |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT163 | Presettable synchronous 4-bit binary counter; synchronous reset | Data sheet | 2018-10-12 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna907 | Block diagram: 74HC161D, 74HC161DB, 74HC161N, 74HC161PW, 74HC163D, 74HC163DB, 74HC163N, 74HC163PW, 74HCT161D, 74HCT161DB, 74HCT161N, 74HCT161PW, 74HCT163D, 74HCT163DB, 74HCT163N, 74HCT163PW, 74LVC161BQ, 74LVC161D, 74LVC161DB, 74LVC161PW | Block diagram | 2009-11-03 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.