![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74HC1G14; 74HCT1G14
Inverting Schmitt trigger
The 74HC1G14; 74HCT1G14 is a single inverter with Schmitt-trigger input. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
Symmetrical output impedance
High noise immunity
CMOS low power dissipation
Unimited input rise and fall times
Balanced propagation delays
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Input levels:
For 74HC1G14: CMOS level
For 74HCT1G14: TTL level
-
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
-
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85° C and -40° C to +125 °C
Applications
Wave and pulse shapers
Astable multivibrators
Monostable multivibrators
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74HC1G14GV | 2.0 - 6.0 | CMOS | ± 2.6 | 36 | 1 | low | -40~125 | TSOP5 |
74HC1G14GW | 2.0 - 6.0 | CMOS | ± 2.6 | 36 | 1 | low | -40~125 | TSSOP5 |
74HCT1G14GV | 4.5 - 5.5 | TTL | ± 2 | 36 | 1 | low | -40~125 | TSOP5 |
74HCT1G14GW | 4.5 - 5.5 | TTL | ± 2 | 36 | 1 | low | -40~125 | TSSOP5 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC1G14GV | 74HC1G14GV,125 (935271883125) |
Active | H14 |
![]() TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74HC1G14GW | 74HC1G14GW,125 (935245730125) |
Active | HF |
![]() TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
74HCT1G14GV | 74HCT1G14GV,125 (935271882125) |
Active | T14 |
![]() TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74HCT1G14GW | 74HCT1G14GW,125 (935245720125) |
Active | TF |
![]() TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC1G14GV | 74HC1G14GV,125 | 74HC1G14GV |
|
![]() |
74HC1G14GW | 74HC1G14GW,125 | 74HC1G14GW |
|
![]() |
74HCT1G14GV | 74HCT1G14GV,125 | 74HCT1G14GV |
|
![]() |
74HCT1G14GW | 74HCT1G14GW,125 | 74HCT1G14GW |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT1G14 | Inverting Schmitt trigger | Data sheet | 2023-12-05 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
hc1g14 | IBIS model of 74HC1G14 | IBIS model | 2021-05-06 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.