
74HC7540; 74HCT7540
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC7540D | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 69 | 45 | SO20 |
74HC7540PW | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 100 | 45 | TSSOP20 |
74HCT7540D | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 69 | 45 | SO20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC7540D | 74HC7540D,118 (933967860118) |
Active | 74HC7540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74HC7540PW | 74HC7540PWJ (935691207118) |
Active | 4HC7540 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74HCT7540D | 74HCT7540D,118 (933967900118) |
Active | 74HCT7540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC7540D | 74HC7540D,112 (933967860112) |
Withdrawn / End-of-life | 74HC7540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC7540DB | 74HC7540DB,112 (935190290112) |
Obsolete | no package information | ||||
74HC7540DB,118 (935190290118) |
Obsolete | ||||||
74HCT7540D | 74HCT7540D,112 (933967900112) |
Withdrawn / End-of-life | 74HCT7540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC7540D | 74HC7540D,118 | 74HC7540D |
|
![]() |
74HC7540PW | 74HC7540PWJ | 74HC7540PW |
|
![]() |
74HCT7540D | 74HCT7540D,118 | 74HCT7540D |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC7540D | 74HC7540D,112 | 74HC7540D |
|
![]() |
74HC7540DB | 74HC7540DB,112 | 74HC7540DB |
|
![]() |
74HC7540DB | 74HC7540DB,118 | 74HC7540DB |
|
![]() |
74HCT7540D | 74HCT7540D,112 | 74HCT7540D |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT7540 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Data sheet | 2024-08-05 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.