74HC85; 74HCT85
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name | |||
---|---|---|---|---|---|---|---|---|---|---|---|
74HC85D | 2.0 - 6.0 | CMOS | ± 5.2 | 23 | 4 | low | -40~125 | SO16 | |||
74HC85PW | 2.0 - 6.0 | CMOS | ± 5.2 | 23 | 4 | low | -40~125 | 102 | 1 | 28.7 | TSSOP16 |
74HCT85D | 4.5 - 5.5 | TTL | ± 4 | 26 | 4 | low | -40~125 | 67 | 1 | 24.8 | SO16 |
74HCT85PW | 4.5 - 5.5 | TTL | ± 4 | 26 | 4 | low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC85D | 74HC85D,653 (933714950653) |
Active | 74HC85D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC85PW | 74HC85PW,118 (935189180118) |
Active | HC85 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT85D | 74HCT85D,653 (933715430653) |
Active | 74HCT85D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT85PW | 74HCT85PWHL (935691206118) |
Active | 74HCT85 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC85D | 74HC85D,652 (933714950652) |
Withdrawn / End-of-life | 74HC85D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HC85DB | 74HC85DB,112 (935190340112) |
Obsolete | no package information | ||||
74HC85DB,118 (935190340118) |
Obsolete | ||||||
74HCT85D | 74HCT85D,652 (933715430652) |
Withdrawn / End-of-life | 74HCT85D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HCT85DB | 74HCT85DB,112 (935190310112) |
Obsolete | no package information | ||||
74HCT85DB,118 (935190310118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC85D | 74HC85D,653 | 74HC85D | ||
74HC85PW | 74HC85PW,118 | 74HC85PW | ||
74HCT85D | 74HCT85D,653 | 74HCT85D | ||
74HCT85PW | 74HCT85PWHL | 74HCT85PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC85D | 74HC85D,652 | 74HC85D | ||
74HC85DB | 74HC85DB,112 | 74HC85DB | ||
74HC85DB | 74HC85DB,118 | 74HC85DB | ||
74HCT85D | 74HCT85D,652 | 74HCT85D | ||
74HCT85DB | 74HCT85DB,112 | 74HCT85DB | ||
74HCT85DB | 74HCT85DB,118 | 74HCT85DB |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT85 | 4-bit magnitude comparator | Data sheet | 2024-09-06 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.