![SOT360-1](https://assets.nexperia.com/documents/outline-3d/sot360-1_3d.png)
74LV245A
Octal bus transceiver; 3-state
The 74LV245A is an 8-bit transceiver with 3-state outputs. The device features an output enable (OE) and send/receive (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state.
Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 2.0 V to 5.5 V
Maximum tpd of 6.5 ns at 5 V
Typical VOL(p) < 0.8 V at VCC = 3.3 V, Tamb = 25 °C
Typical VOH(v) > 2.3 V at VCC = 3.3 V, Tamb = 25 °C
Supports mixed-mode voltage operation on all ports
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 250 mA per JESD 78 Class II
- ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LV245APW | n.a. | n.a. | CMOS | ± 16 | 3.1 | 8 | 60 | low | -40~125 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LV245APW | 74LV245APWJ (935307852118) |
Active | LV245A |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LV245APW | 74LV245APWJ | 74LV245APW |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LV245A | Octal bus transceiver; 3-state | Data sheet | 2024-07-04 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lv245a | 74LV245A IBIS model | IBIS model | 2020-11-24 |
Nexperia_document_leaflet_Logic_LV-AT_201903 | LV-A(T) logic family | Leaflet | 2019-03-19 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.