
74LVC138A
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVC138ABQ | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 2.7 | low | -40~125 | 94 | 14.5 | 63 | DHVQFN16 |
74LVC138AD | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 2.7 | low | -40~125 | 93 | 10.1 | 52.8 | SO16 |
74LVC138APW | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 2.7 | low | -40~125 | 126 | 4.8 | 55.9 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC138ABQ | 74LVC138ABQ,115 (935273334115) |
Active | VC138A |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74LVC138AD | 74LVC138AD,118 (935260745118) |
Active | 74LVC138AD |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74LVC138APW | 74LVC138APW,118 (935260747118) |
Active | LVC138A |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC138AD | 74LVC138AD,112 (935260745112) |
Withdrawn / End-of-life | 74LVC138AD |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
74LVC138ADB | 74LVC138ADB,118 (935260746118) |
Obsolete |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
74LVC138ADB,112 (935260746112) |
Withdrawn / End-of-life | Not available | |||||
74LVC138APW | 74LVC138APW,112 (935260747112) |
Withdrawn / End-of-life | LVC138A |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC138ABQ | 74LVC138ABQ,115 | 74LVC138ABQ |
|
![]() |
74LVC138AD | 74LVC138AD,118 | 74LVC138AD |
|
![]() |
74LVC138APW | 74LVC138APW,118 | 74LVC138APW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC138AD | 74LVC138AD,112 | 74LVC138AD |
|
![]() |
74LVC138ADB | 74LVC138ADB,118 | 74LVC138ADB |
|
![]() |
74LVC138ADB | 74LVC138ADB,112 | 74LVC138ADB |
|
![]() |
74LVC138APW | 74LVC138APW,112 | 74LVC138APW |
|
![]() |
Documentation (24)
File name | Title | Type | Date |
---|---|---|---|
74LVC138A | 3-to-8 line decoder/demultiplexer; inverting | Data sheet | 2024-02-12 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
mna370 | Block diagram: 74LVC138ABQ, 74LVC138AD, 74LVC138ADB, 74LVC138APW, 74AHC138BQ, 74AHC138D, 74AHC138PW, 74AHCT138BQ, 74AHCT138D, 74AHCT138PW, 74LV138BQ, 74LV138D, 74LV138DB, 74LV138N, 74LV138PW | Block diagram | 2009-11-04 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
lvc138a | lvc138a IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
lvc138a | lvc138a IBIS model | IBIS model | 2013-04-08 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.