![SOT362-1](https://assets.nexperia.com/documents/outline-3d/sot362-1_3d.png)
74LVTN16245B
3.3 V 16-bit transceiver; 3-state
The 74LVTN16245B is a high-performance BiCMOS product designed for VCC operation at 3.3 V.
This device is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable input (nOE) for easy cascading and a direction input (nDIR) for direction control.
Features and benefits
16-bit bus interface
3-state buffers
Output capability: +64 mA and -32 mA
TTL input and output switching levels
Input and output interface capability to systems at 5 V supply
Power-up 3-state
Live insertion and extraction permitted
No bus current loading when output is tied to 5 V bus
Latch-up protection
JESD78B Class II exceeds 500 mA
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVTN16245BDGG | n.a. | n.a. | TTL | -32/64 | 1.9 | 16 | 150 | medium | -40~85 | TSSOP48 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVTN16245BDGG | 74LVTN16245BDGG,11 (935289118118) |
Active | LVTN16245B |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVTN16245BBX | 74LVTN16245BBX,518 (935295883518) |
Obsolete | LVTN16245B Standard Procedure Standard Procedure | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVTN16245BDGG | 74LVTN16245BDGG,11 | 74LVTN16245BDGG |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVTN16245BBX | 74LVTN16245BBX,518 | 74LVTN16245BBX |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74LVTN16245B | 3.3 V 16-bit transceiver; 3-state | Data sheet | 2024-07-08 |
001aaa789 | Block diagram: 74ALVC16245DGG, 74ALVC16245DL, 74ALVC164245BQ, 74ALVC164245DGG, 74ALVC164245DL, 74ALVCH16245DGG, 74ALVCH16245DL, 74LVT16245BBQ, 74LVT16245BDGG, 74LVT16245BDL, 74LVT16245BEV, 74LVTH16245BBQ, 74LVTH16245BDGG, 74LVTH16245BDL, 74LVTN16245BBQ, 74LVTN16245BDGG | Block diagram | 2009-11-04 |
001aak306 | Block diagram: 74LVTN16245BBQ, 74LVTN16245BDGG | Block diagram | 2009-11-04 |
001aak307 | Block diagram: 74LVTN16245BBQ, 74LVTN16245BDGG | Block diagram | 2009-11-04 |
001aak308 | Block diagram: 74LVTN16245BBQ, 74LVTN16245BDGG | Block diagram | 2009-11-04 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
lvtn16245b | lvtn16245b IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
lvtn16245b | lvtn16245b IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.