![SOT1061](https://assets.nexperia.com/documents/outline-3d/sot1061_3d.png)
BC55PA series
60 V, 1 A NPN medium power transistors
NPN medium power transistor in an ultra thin SOT1061 leadless small Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | |
---|---|---|---|
Nexperia | JEITA | ||
BC55PA | SOT1061 | - | BC52PA |
BC55-10PA | BC52-10PA | ||
BC55-16PA | BC52-16PA |
Features and benefits
High current
Three current gain selections
High power dissipation capability
Exposed heatsink for excellent thermal and electrical conductivity
Leadless very small SMD plastic package with medium power capability
AEC-Q101 qualified
Applications
Linear voltage regulators
Power management
Low-side switches
MOSFET drivers
Battery-driven devices
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC55-10PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | NPN | 420.0 | 60.0 | 1000.0 | 63.0 | 160.0 | 150 | 100.0 | Y |
BC55-16PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | NPN | 420.0 | 60.0 | 1000.0 | 100.0 | 250.0 | 150 | 100.0 | Y |
BC55PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | NPN | 420.0 | 60.0 | 1000.0 | 63.0 | 250.0 | 150 | 100.0 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC55-10PA | BC55-10PA,115 (934065807115) |
Active | BH |
![]() DFN2020-3 (SOT1061) |
SOT1061 |
REFLOW_BG-BD-1
|
SOT1061_115 |
BC55-16PA | BC55-16PA,115 (934065808115) |
Active | BJ |
![]() DFN2020-3 (SOT1061) |
SOT1061 |
REFLOW_BG-BD-1
|
SOT1061_115 |
BC55PA | BC55PA,115 (934065742115) |
Active | AW |
![]() DFN2020-3 (SOT1061) |
SOT1061 |
REFLOW_BG-BD-1
|
SOT1061_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC55-10PA | BC55-10PA,115 | BC55-10PA |
|
![]() |
BC55-16PA | BC55-16PA,115 | BC55-16PA |
|
![]() |
BC55PA | BC55PA,115 | BC55PA |
|
![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BC55PA_SER | 60 V, 1 A NPN medium power transistors | Data sheet | 2022-07-01 |
SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.