![SOT23](https://assets.nexperia.com/documents/outline-3d/sot23_3d.png)
BC806H series
80 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD)plastic package.
Type number | Package | NPN complement: | |
---|---|---|---|
Nexperia | JEDEC | ||
BC806-16H | SOT23 | TO-236AB | BC816-16H |
BC806-25H | BC816-25H |
Features and benefits
High current
High voltage
Two current gain selections
High-temperature applications up to 175 °C
AEC-Q101 qualified
Applications
General-purpose switching and amplification
48 V automotive board net
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | Ptot (mW) | VCEO [max] (V) | VCEO [max] (V) | IC [max] (mA) | IC [max] (mA) | hFE [min] | hFE [min] | hFE [max] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BC806-16H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 300.0 | 300 | -80 | -80.0 | -500 | -500.0 | 100.0 | 100 | 250.0 | 250 | 150 | 80.0 | 80 | Y |
BC806-25H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 300.0 | 300 | -80 | -80.0 | -500 | -500.0 | 160.0 | 160 | 400.0 | 400 | 150 | 80.0 | 80 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC806-16H | BC806-16HVL (934661589235) |
Active | QN% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BC806-16HR (934661589215) |
Active | QN% | SOT23_215 | ||||
BC806-25H | BC806-25HVL (934661591235) |
Active | QP% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BC806-25HR (934661591215) |
Active | QP% | SOT23_215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC806-16H | BC806-16HVL | BC806-16H |
|
![]() |
BC806-16H | BC806-16HR | BC806-16H |
|
![]() |
BC806-25H | BC806-25HVL | BC806-25H |
|
![]() |
BC806-25H | BC806-25HR | BC806-25H |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BC806H_SER | 80 V, 500 mA PNP general-purpose transistors | Data sheet | 2020-03-26 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.