![SOT23](https://assets.nexperia.com/documents/outline-3d/sot23_3d.png)
BC807 series
45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | ||
---|---|---|---|---|
Nexperia | JEDEC | JEITA | ||
BC807 | SOT23 | TO-236AB | - | BC817 |
BC807-16 | BC817-16 | |||
BC807-25 | BC817-25 | |||
BC807-40 | BC817-40 |
Features and benefits
High current
Three current gain selections
Applications
General-purpose switching and amplification
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC807 | BC807,215 (933589500215) |
Active | 5D% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC807-16 | BC807-16,215 (933628560215) |
Active | 5A% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC807-16,235 (933628560235) |
Active | 5A% | SOT23_235 | ||||
BC807-25 | BC807-25,215 (933628570215) |
Active | 5B% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC807-25,235 (933628570235) |
Active | 5B% | SOT23_235 | ||||
BC807-40 | BC807-40,215 (933628580215) |
Active | 5C% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC807-40,235 (933628580235) |
Active | 5C% | SOT23_235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC807 | BC807,215 | BC807 |
|
![]() |
BC807-16 | BC807-16,215 | BC807-16 |
|
![]() |
BC807-16 | BC807-16,235 | BC807-16 |
|
![]() |
BC807-25 | BC807-25,215 | BC807-25 |
|
![]() |
BC807-25 | BC807-25,235 | BC807-25 |
|
![]() |
BC807-40 | BC807-40,215 | BC807-40 |
|
![]() |
BC807-40 | BC807-40,235 | BC807-40 |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BC807_SER | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2022-06-30 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.