![SOT23](https://assets.nexperia.com/documents/outline-3d/sot23_3d.png)
BC816H-Q Series
80 V, 500 mA NPN general-purpose transistors
NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement: | |
---|---|---|---|
Nexperia | JEDEC | ||
BC816-16H-Q | SOT23 | TO-236AB | BC806-16H-Q |
BC816-25H-Q | SOT23 | TO-236AB | BC806-25H-Q |
Features and benefits
High current
High voltage
Two current gain selections
High-temperature applications up to 175 °C
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
48 V automotive board net
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
BC816-16H-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 300 | 80 | 500 | 100 | 250 | 100 | Y |
BC816-25H-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 300 | 80 | 500 | 160 | 400 | 100 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC816-16H-Q | BC816-16H-QR (934666980215) |
Active | QQ% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC816-25H-Q | BC816-25H-QR (934666981215) |
Active | QR% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC816-16H-Q | BC816-16H-QR | BC816-16H-Q |
|
![]() |
BC816-25H-Q | BC816-25H-QR | BC816-25H-Q |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BC816H-Q_SER | 80 V, 500 mA NPN general-purpose transistors | Data sheet | 2023-11-14 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.