![SOT23](https://assets.nexperia.com/documents/outline-3d/sot23_3d.png)
BC859; BC860
PNP general purpose transistors
PNP transistor in a SOT23 plastic package.
NPN complements: BC849 and BC850.
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 45 V).
AEC-Q101 qualified
Applications
Low noise input stages of audio frequency equipment.
Parametrics
Type number | Package version | Package name | Size (mm) | hFE [min] | hFE [max] | fT [min] (MHz) | Complement | IC [max] (mA) | Noise figure [max] (dB) | VCEO [max] (V) | Ptot [max] (mW) | Polarity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC859B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 220 | 475 | 100 | BC849B | 100 | 4 | 30 | 250 | PNP |
BC859C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 420 | 800 | 100 | BC849C | 100 | 4 | 30 | 250 | PNP |
BC860B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 220 | 475 | 100 | BC850B | 100 | 4 | 45 | 250 | PNP |
BC860C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 420 | 800 | 100 | BC850C | 100 | 4 | 45 | 250 | PNP |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC859B | BC859B,215 (933589820215) |
Active | 4B% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC859C | BC859C,215 (933628690215) |
Active | 4C% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC859C,235 (933628690235) |
Active | 4C% | SOT23_235 | ||||
BC860B | BC860B,215 (933589850215) |
Active | 4F% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC860B,235 (933589850235) |
Active | 4F% | SOT23_235 | ||||
BC860C | BC860C,215 (933628700215) |
Active | 4G% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC860C,235 (933628700235) |
Active | 4G% | SOT23_235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC859B | BC859B,215 | BC859B |
|
![]() |
BC859C | BC859C,215 | BC859C |
|
![]() |
BC859C | BC859C,235 | BC859C |
|
![]() |
BC860B | BC860B,215 | BC860B |
|
![]() |
BC860B | BC860B,235 | BC860B |
|
![]() |
BC860C | BC860C,215 | BC860C |
|
![]() |
BC860C | BC860C,235 | BC860C |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
BC859_BC860 | PNP general purpose transistors | Data sheet | 2004-01-15 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.