Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD123F

BZT52H series

Voltage regulator diodes

General-purpose Zener diodes in an SOD123F small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 830 mW

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZT52H-A10 SOD123F SOD123F 2.6 x 1.6 x 1.1 10 5 1% 9.9 10.1 250 830 40 150 single
BZT52H-A11 SOD123F SOD123F 2.6 x 1.6 x 1.1 11 5 1% 10.8 11.11 250 830 40 150 single
BZT52H-A12 SOD123F SOD123F 2.6 x 1.6 x 1.1 12 5 1% 11.88 12.12 250 830 40 150 single
BZT52H-A13 SOD123F SOD123F 2.6 x 1.6 x 1.1 13 5 1% 12.87 13.13 250 830 40 150 single
BZT52H-A15 SOD123F SOD123F 2.6 x 1.6 x 1.1 15 5 1% 14.85 15.15 250 830 40 150 single
BZT52H-A16 SOD123F SOD123F 2.6 x 1.6 x 1.1 16 5 1% 15.84 16.16 250 830 40 150 single
BZT52H-A18 SOD123F SOD123F 2.6 x 1.6 x 1.1 18 5 1% 17.82 18.18 250 830 40 150 single
BZT52H-A20 SOD123F SOD123F 2.6 x 1.6 x 1.1 20 5 1% 19.8 20.2 250 830 40 150 single
BZT52H-A22 SOD123F SOD123F 2.6 x 1.6 x 1.1 22 5 1% 21.78 22.22 250 830 40 150 single
BZT52H-A24 SOD123F SOD123F 2.6 x 1.6 x 1.1 24 5 1% 23.76 24.24 250 830 40 150 single
BZT52H-A27 SOD123F SOD123F 2.6 x 1.6 x 1.1 27 2 1% 26.73 27.27 250 830 40 150 single
BZT52H-A2V4 SOD123F SOD123F 2.6 x 1.6 x 1.1 2.4 5 1% 2.37 2.43 250 830 40 150 single
BZT52H-A2V7 SOD123F SOD123F 2.6 x 1.6 x 1.1 2.7 5 1% 2.67 2.73 250 830 40 150 single
BZT52H-A30 SOD123F SOD123F 2.6 x 1.6 x 1.1 30 2 1% 29.7 30.3 250 830 40 150 single
BZT52H-A33 SOD123F SOD123F 2.6 x 1.6 x 1.1 33 2 1% 35.64 36.36 250 830 40 150 single
BZT52H-A36 SOD123F SOD123F 2.6 x 1.6 x 1.1 36 2 1% 35.64 36.36 250 830 40 150 single
BZT52H-A39 SOD123F SOD123F 2.6 x 1.6 x 1.1 39 2 1% 38.61 39.39 250 830 40 150 single
BZT52H-A3V0 SOD123F SOD123F 2.6 x 1.6 x 1.1 3 5 1% 2.97 3.03 250 830 40 150 single
BZT52H-A3V3 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.3 5 1% 3.26 3.34 250 830 40 150 single
BZT52H-A3V6 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.6 5 1% 3.56 3.64 250 830 40 150 single
BZT52H-A3V9 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.9 5 1% 3.86 3.94 250 830 40 150 single
BZT52H-A43 SOD123F SOD123F 2.6 x 1.6 x 1.1 43 2 1% 42.57 43.43 250 830 40 150 single
BZT52H-A47 SOD123F SOD123F 2.6 x 1.6 x 1.1 47 2 1% 46.53 47.47 250 830 40 150 single
BZT52H-A4V3 SOD123F SOD123F 2.6 x 1.6 x 1.1 4.3 5 1% 4.25 4.35 250 830 40 150 single
BZT52H-A4V7 SOD123F SOD123F 2.6 x 1.6 x 1.1 4.7 5 1% 4.65 4.75 250 830 40 150 single
BZT52H-A51 SOD123F SOD123F 2.6 x 1.6 x 1.1 51 2 1% 50.49 51.51 250 830 40 150 single
BZT52H-A56 SOD123F SOD123F 2.6 x 1.6 x 1.1 56 2 1% 55.44 56.56 250 830 40 150 single
BZT52H-A5V1 SOD123F SOD123F 2.6 x 1.6 x 1.1 5.1 5 1% 5.04 5.16 250 830 40 150 single
BZT52H-A5V6 SOD123F SOD123F 2.6 x 1.6 x 1.1 5.6 5 1% 5.54 5.66 250 830 40 150 single
BZT52H-A62 SOD123F SOD123F 2.6 x 1.6 x 1.1 62 2 1% 61.38 62.62 250 830 40 150 single
BZT52H-A68 SOD123F SOD123F 2.6 x 1.6 x 1.1 68 2 1% 67.32 68.68 250 830 40 150 single
BZT52H-A6V2 SOD123F SOD123F 2.6 x 1.6 x 1.1 6.2 5 1% 6.13 6.27 250 830 40 150 single
BZT52H-A6V8 SOD123F SOD123F 2.6 x 1.6 x 1.1 6.8 5 1% 6.73 6.87 250 830 40 150 single
BZT52H-A75 SOD123F SOD123F 2.6 x 1.6 x 1.1 75 2 1% 74 75.75 250 830 40 150 single
BZT52H-A7V5 SOD123F SOD123F 2.6 x 1.6 x 1.1 7.5 5 1% 7.42 7.58 250 830 40 150 single
BZT52H-A8V2 SOD123F SOD123F 2.6 x 1.6 x 1.1 8.2 5 1% 8.11 8.29 250 830 40 150 single
BZT52H-A9V1 SOD123F SOD123F 2.6 x 1.6 x 1.1 9.1 5 1% 9 9.2 250 830 40 150 single
BZT52H-B10 SOD123F SOD123F 2.6 x 1.6 x 1.1 10 5 2% 9.8 10.2 250 830 40 150 single
BZT52H-B11 SOD123F SOD123F 2.6 x 1.6 x 1.1 11 5 2% 10.8 11.2 250 830 40 150 single
BZT52H-B12 SOD123F SOD123F 2.6 x 1.6 x 1.1 12 5 2% 11.8 12.2 250 830 40 150 single
BZT52H-B13 SOD123F SOD123F 2.6 x 1.6 x 1.1 13 5 2% 12.7 13.3 250 830 40 150 single
BZT52H-B15 SOD123F SOD123F 2.6 x 1.6 x 1.1 15 5 2% 14 15.3 250 830 40 150 single
BZT52H-B16 SOD123F SOD123F 2.6 x 1.6 x 1.1 16 5 2% 15.7 16.3 250 830 40 150 single
BZT52H-B18 SOD123F SOD123F 2.6 x 1.6 x 1.1 18 5 2% 17.6 18.4 250 830 40 150 single
BZT52H-B20 SOD123F SOD123F 2.6 x 1.6 x 1.1 20 5 2% 19.6 20.4 250 830 40 150 single
BZT52H-B22 SOD123F SOD123F 2.6 x 1.6 x 1.1 22 5 2% 21.6 22.4 250 830 40 150 single
BZT52H-B24 SOD123F SOD123F 2.6 x 1.6 x 1.1 24 5 2% 23.5 24.5 250 830 40 150 single
BZT52H-B27 SOD123F SOD123F 2.6 x 1.6 x 1.1 27 2 2% 26.5 27.5 250 830 40 150 single
BZT52H-B2V4 SOD123F SOD123F 2.6 x 1.6 x 1.1 2.4 5 2% 2.35 2.45 250 830 40 150 single
BZT52H-B2V7 SOD123F SOD123F 2.6 x 1.6 x 1.1 2.7 5 2% 2.65 2.75 250 830 40 150 single
BZT52H-B30 SOD123F SOD123F 2.6 x 1.6 x 1.1 30 2 2% 29.4 30.6 250 830 40 150 single
BZT52H-B33 SOD123F SOD123F 2.6 x 1.6 x 1.1 33 2 2% 32.3 33.7 250 830 40 150 single
BZT52H-B36 SOD123F SOD123F 2.6 x 1.6 x 1.1 36 2 2% 35.3 36.7 250 830 40 150 single
BZT52H-B39 SOD123F SOD123F 2.6 x 1.6 x 1.1 39 2 2% 38.2 39.8 250 830 40 150 single
BZT52H-B3V0 SOD123F SOD123F 2.6 x 1.6 x 1.1 3 5 2% 2.94 3.06 250 830 40 150 single
BZT52H-B3V3 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.3 5 2% 3.23 3.37 250 830 40 150 single
BZT52H-B3V6 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.6 5 2% 3.53 3.67 250 830 40 150 single
BZT52H-B3V9 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.9 5 2% 3.82 3.98 250 830 40 150 single
BZT52H-B43 SOD123F SOD123F 2.6 x 1.6 x 1.1 43 2 2% 42.1 43.9 250 830 40 150 single
BZT52H-B47 SOD123F SOD123F 2.6 x 1.6 x 1.1 47 2 2% 46.1 47.9 250 830 40 150 single
BZT52H-B4V3 SOD123F SOD123F 2.6 x 1.6 x 1.1 4.3 5 2% 4.21 4.39 250 830 40 150 single
BZT52H-B4V7 SOD123F SOD123F 2.6 x 1.6 x 1.1 4.7 5 2% 4.61 4.79 250 830 40 150 single
BZT52H-B51 SOD123F SOD123F 2.6 x 1.6 x 1.1 51 2 2% 50 52 250 830 40 150 single
BZT52H-B56 SOD123F SOD123F 2.6 x 1.6 x 1.1 56 2 2% 54.9 57.1 250 830 40 150 single
BZT52H-B5V1 SOD123F SOD123F 2.6 x 1.6 x 1.1 5.1 5 2% 5 5.2 250 830 40 150 single
BZT52H-B5V6 SOD123F SOD123F 2.6 x 1.6 x 1.1 5.6 5 2% 5.49 5.71 250 830 40 150 single
BZT52H-B62 SOD123F SOD123F 2.6 x 1.6 x 1.1 62 2 2% 60.8 63.2 250 830 40 150 single
BZT52H-B68 SOD123F SOD123F 2.6 x 1.6 x 1.1 68 2 2% 66.6 69.4 250 830 40 150 single
BZT52H-B6V2 SOD123F SOD123F 2.6 x 1.6 x 1.1 6.2 5 2% 6.08 6.32 250 830 40 150 single
BZT52H-B6V8 SOD123F SOD123F 2.6 x 1.6 x 1.1 6.8 5 2% 6.66 6.94 250 830 40 150 single
BZT52H-B75 SOD123F SOD123F 2.6 x 1.6 x 1.1 75 2 2% 73.5 76.5 250 830 40 150 single
BZT52H-B7V5 SOD123F SOD123F 2.6 x 1.6 x 1.1 7.5 5 2% 7.35 7.65 250 830 40 150 single
BZT52H-B8V2 SOD123F SOD123F 2.6 x 1.6 x 1.1 8.2 5 2% 8.04 8.36 250 830 40 150 single
BZT52H-B9V1 SOD123F SOD123F 2.6 x 1.6 x 1.1 9.1 5 2% 8.92 9.28 250 830 40 150 single
BZT52H-C10 SOD123F SOD123F 2.6 x 1.6 x 1.1 10 5 appr. 5% 9.4 10.6 250 830 40 150 single
BZT52H-C11 SOD123F SOD123F 2.6 x 1.6 x 1.1 11 5 appr. 5% 10.4 11.6 250 830 40 150 single
BZT52H-C12 SOD123F SOD123F 2.6 x 1.6 x 1.1 12 5 appr. 5% 11.4 12.7 250 830 40 150 single
BZT52H-C13 SOD123F SOD123F 2.6 x 1.6 x 1.1 13 5 appr. 5% 12.4 14.1 250 830 40 150 single
BZT52H-C15 SOD123F SOD123F 2.6 x 1.6 x 1.1 15 5 appr. 5% 13.8 15.6 250 830 40 150 single
BZT52H-C16 SOD123F SOD123F 2.6 x 1.6 x 1.1 16 5 appr. 5% 15.3 17.1 250 830 40 150 single
BZT52H-C18 SOD123F SOD123F 2.6 x 1.6 x 1.1 18 5 appr. 5% 16.8 19.1 250 830 40 150 single
BZT52H-C20 SOD123F SOD123F 2.6 x 1.6 x 1.1 20 5 appr. 5% 18.8 21.2 250 830 40 150 single
BZT52H-C22 SOD123F SOD123F 2.6 x 1.6 x 1.1 22 5 appr. 5% 20.8 23.3 250 830 40 150 single
BZT52H-C24 SOD123F SOD123F 2.6 x 1.6 x 1.1 24 5 appr. 5% 22.8 25.6 250 830 40 150 single
BZT52H-C27 SOD123F SOD123F 2.6 x 1.6 x 1.1 27 2 appr. 5% 25.1 28.9 250 830 40 150 single
BZT52H-C2V4 SOD123F SOD123F 2.6 x 1.6 x 1.1 2.4 5 appr. 5% 2.2 2.6 250 830 40 150 single
BZT52H-C2V7 SOD123F SOD123F 2.6 x 1.6 x 1.1 2.7 5 appr. 5% 2.5 2.9 250 830 40 150 single
BZT52H-C30 SOD123F SOD123F 2.6 x 1.6 x 1.1 30 2 appr. 5% 28 32 250 830 40 150 single
BZT52H-C33 SOD123F SOD123F 2.6 x 1.6 x 1.1 33 2 appr. 5% 31 35 250 830 40 150 single
BZT52H-C36 SOD123F SOD123F 2.6 x 1.6 x 1.1 36 2 appr. 5% 34 38 250 830 40 150 single
BZT52H-C39 SOD123F SOD123F 2.6 x 1.6 x 1.1 39 2 appr. 5% 37 41 250 830 40 150 single
BZT52H-C3V0 SOD123F SOD123F 2.6 x 1.6 x 1.1 3 5 appr. 5% 2.8 3.2 250 830 40 150 single
BZT52H-C3V3 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.3 5 appr. 5% 3.1 3.5 250 830 40 150 single
BZT52H-C3V6 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.6 5 appr. 5% 3.4 3.8 250 830 40 150 single
BZT52H-C3V9 SOD123F SOD123F 2.6 x 1.6 x 1.1 3.9 5 appr. 5% 3.7 4.1 250 830 40 150 single
BZT52H-C43 SOD123F SOD123F 2.6 x 1.6 x 1.1 43 2 appr. 5% 40 46 250 830 40 150 single
BZT52H-C47 SOD123F SOD123F 2.6 x 1.6 x 1.1 47 2 appr. 5% 44 50 250 830 40 150 single
BZT52H-C4V3 SOD123F SOD123F 2.6 x 1.6 x 1.1 4.3 5 appr. 5% 4 4.6 250 830 40 150 single
BZT52H-C4V7 SOD123F SOD123F 2.6 x 1.6 x 1.1 4.7 5 appr. 5% 4.4 5 250 830 40 150 single
BZT52H-C51 SOD123F SOD123F 2.6 x 1.6 x 1.1 51 2 appr. 5% 48 54 250 830 40 150 single
BZT52H-C56 SOD123F SOD123F 2.6 x 1.6 x 1.1 56 2 appr. 5% 52 60 250 830 40 150 single
BZT52H-C5V1 SOD123F SOD123F 2.6 x 1.6 x 1.1 5.1 5 appr. 5% 4.8 5.4 250 830 40 150 single
BZT52H-C5V6 SOD123F SOD123F 2.6 x 1.6 x 1.1 5.6 5 appr. 5% 5.2 6 250 830 40 150 single
BZT52H-C62 SOD123F SOD123F 2.6 x 1.6 x 1.1 62 2 appr. 5% 58 66 250 830 40 150 single
BZT52H-C68 SOD123F SOD123F 2.6 x 1.6 x 1.1 68 2 appr. 5% 64 72 250 830 40 150 single
BZT52H-C6V2 SOD123F SOD123F 2.6 x 1.6 x 1.1 6.2 5 appr. 5% 5.8 6.6 250 830 40 150 single
BZT52H-C6V8 SOD123F SOD123F 2.6 x 1.6 x 1.1 6.8 5 appr. 5% 6.4 7.2 250 830 40 150 single
BZT52H-C75 SOD123F SOD123F 2.6 x 1.6 x 1.1 75 2 appr. 5% 70 79 250 830 40 150 single
BZT52H-C7V5 SOD123F SOD123F 2.6 x 1.6 x 1.1 7.5 5 appr. 5% 7 7.9 250 830 40 150 single
BZT52H-C8V2 SOD123F SOD123F 2.6 x 1.6 x 1.1 8.2 5 appr. 5% 7.7 8.7 250 830 40 150 single
BZT52H-C9V1 SOD123F SOD123F 2.6 x 1.6 x 1.1 9.1 5 appr. 5% 8.5 9.6 250 830 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZT52H-A10 BZT52H-A10X
(934663084115)
Active G9 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A11 BZT52H-A11X
(934663085115)
Active GA SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A12 BZT52H-A12X
(934663086115)
Active GB SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A13 BZT52H-A13X
(934663087115)
Active GC SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A15 BZT52H-A15X
(934663088115)
Active GD SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A16 BZT52H-A16X
(934663089115)
Active GE SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A18 BZT52H-A18X
(934663090115)
Active GF SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A20 BZT52H-A20X
(934663091115)
Active GG SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A22 BZT52H-A22X
(934663092115)
Active GH SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A24 BZT52H-A24X
(934663093115)
Active GJ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A27 BZT52H-A27X
(934663094115)
Active GK SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A2V4 BZT52H-A2V4X
(934663069115)
Active FT SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A2V7 BZT52H-A2V7X
(934663070115)
Active FU SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A30 BZT52H-A30X
(934663095115)
Active GL SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A33 BZT52H-A33X
(934663096115)
Active GM SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A36 BZT52H-A36X
(934663097115)
Active GN SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A39 BZT52H-A39X
(934663098115)
Active GP SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V0 BZT52H-A3V0X
(934663071115)
Active FV SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V3 BZT52H-A3V3X
(934663072115)
Active FW SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V6 BZT52H-A3V6X
(934663073115)
Active FX SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V9 BZT52H-A3V9X
(934663074115)
Active FY SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A43 BZT52H-A43X
(934663099115)
Active GY SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A47 BZT52H-A47X
(934663100115)
Active GR SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A4V3 BZT52H-A4V3X
(934663075115)
Active FZ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A4V7 BZT52H-A4V7X
(934663076115)
Active G1 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A51 BZT52H-A51X
(934663101115)
Active GS SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A56 BZT52H-A56X
(934663102115)
Active GT SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A5V1 BZT52H-A5V1X
(934663077115)
Active G2 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A5V6 BZT52H-A5V6X
(934663078115)
Active G3 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A62 BZT52H-A62X
(934663103115)
Active GU SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A68 BZT52H-A68X
(934663104115)
Active GV SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A6V2 BZT52H-A6V2X
(934663079115)
Active G4 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A6V8 BZT52H-A6V8X
(934663080115)
Active G5 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A75 BZT52H-A75X
(934663105115)
Active GW SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A7V5 BZT52H-A7V5X
(934663081115)
Active G6 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A8V2 BZT52H-A8V2X
(934663082115)
Active G7 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-A9V1 BZT52H-A9V1X
(934663083115)
Active G8 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B10 BZT52H-B10,115
(934064794115)
Active DT SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B11 BZT52H-B11,115
(934064795115)
Active DU SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B12 BZT52H-B12,115
(934064796115)
Active DV SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B13 BZT52H-B13,115
(934064797115)
Active DW SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B15 BZT52H-B15,115
(934064798115)
Active DX SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B16 BZT52H-B16,115
(934064799115)
Active DY SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B18 BZT52H-B18,115
(934064801115)
Active DZ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B20 BZT52H-B20,115
(934064802115)
Active E1 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B22 BZT52H-B22,115
(934064803115)
Active E2 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B24 BZT52H-B24,115
(934064804115)
Active E3 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B27 BZT52H-B27,115
(934064805115)
Active E4 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B2V4 BZT52H-B2V4,115
(934064777115)
Active DC SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B2V7 BZT52H-B2V7,115
(934064778115)
Active DD SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B30 BZT52H-B30,115
(934064806115)
Active E5 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B33 BZT52H-B33,115
(934064807115)
Active E6 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B36 BZT52H-B36,115
(934064808115)
Active E7 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B39 BZT52H-B39,115
(934064809115)
Active E8 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V0 BZT52H-B3V0,115
(934064779115)
Active DE SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V3 BZT52H-B3V3,115
(934064781115)
Active DF SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V6 BZT52H-B3V6,115
(934064782115)
Active DG SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V9 BZT52H-B3V9,115
(934064783115)
Active DH SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B43 BZT52H-B43,115
(934064811115)
Active E9 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B47 BZT52H-B47,115
(934064812115)
Active EA SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B4V3 BZT52H-B4V3,115
(934064784115)
Active DJ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B4V7 BZT52H-B4V7,115
(934064785115)
Active DK SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B51 BZT52H-B51,115
(934064813115)
Active EB SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B56 BZT52H-B56,115
(934064814115)
Active EC SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B5V1 BZT52H-B5V1,115
(934064786115)
Active DL SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B5V6 BZT52H-B5V6,115
(934064787115)
Active DM SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B62 BZT52H-B62,115
(934064815115)
Active ED SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B68 BZT52H-B68,115
(934064816115)
Active EE SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B6V2 BZT52H-B6V2,115
(934064788115)
Active DN SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B6V8 BZT52H-B6V8,115
(934064789115)
Active DP SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B75 BZT52H-B75,115
(934064817115)
Active EF SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B7V5 BZT52H-B7V5,115
(934064791115)
Active DQ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B8V2 BZT52H-B8V2,115
(934064792115)
Active DR SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-B9V1 BZT52H-B9V1,115
(934064793115)
Active DS SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C10 BZT52H-C10,115
(934059401115)
Active BJ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C11 BZT52H-C11,115
(934059402115)
Active BK SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C12 BZT52H-C12,115
(934059403115)
Active BL SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C13 BZT52H-C13,115
(934059405115)
Active BM SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C15 BZT52H-C15,115
(934059406115)
Active BN SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C16 BZT52H-C16,115
(934059407115)
Active BP SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C18 BZT52H-C18,115
(934059408115)
Active BQ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C20 BZT52H-C20,115
(934059409115)
Active BR SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C22 BZT52H-C22,115
(934059411115)
Active BS SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C24 BZT52H-C24,115
(934059412115)
Active BT SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C27 BZT52H-C27,115
(934059413115)
Active BU SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C2V4 BZT52H-C2V4,115
(934059384115)
Active B3 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C2V7 BZT52H-C2V7,115
(934059385115)
Active B4 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C30 BZT52H-C30,115
(934059414115)
Active BV SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C33 BZT52H-C33,115
(934059415115)
Active BW SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C36 BZT52H-C36,115
(934059416115)
Active BX SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C39 BZT52H-C39,115
(934059417115)
Active BY SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V0 BZT52H-C3V0,115
(934059386115)
Active B5 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V3 BZT52H-C3V3,115
(934059387115)
Active B6 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V6 BZT52H-C3V6,115
(934059388115)
Active B7 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V9 BZT52H-C3V9,115
(934059389115)
Active B8 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C43 BZT52H-C43,115
(934059418115)
Active BZ SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C47 BZT52H-C47,115
(934059419115)
Active C1 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C4V3 BZT52H-C4V3,115
(934059391115)
Active B9 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C4V7 BZT52H-C4V7,115
(934059392115)
Active BA SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C51 BZT52H-C51,115
(934059421115)
Active C2 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C56 BZT52H-C56,115
(934059422115)
Active C3 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C5V1 BZT52H-C5V1,115
(934059393115)
Active BB SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C5V6 BZT52H-C5V6,115
(934059394115)
Active BC SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C62 BZT52H-C62,115
(934059423115)
Active C4 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C68 BZT52H-C68,115
(934059424115)
Active C5 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C6V2 BZT52H-C6V2,115
(934059395115)
Active BD SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C6V8 BZT52H-C6V8,115
(934059396115)
Active BE SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C75 BZT52H-C75,115
(934059425115)
Active C6 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C7V5 BZT52H-C7V5,115
(934059397115)
Active BF SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C8V2 BZT52H-C8V2,115
(934059398115)
Active BG SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115
BZT52H-C9V1 BZT52H-C9V1,115
(934059399115)
Active BH SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZT52H-A10 BZT52H-A10X BZT52H-A10 rohs rhf rhf
BZT52H-A11 BZT52H-A11X BZT52H-A11 rohs rhf rhf
BZT52H-A12 BZT52H-A12X BZT52H-A12 rohs rhf rhf
BZT52H-A13 BZT52H-A13X BZT52H-A13 rohs rhf rhf
BZT52H-A15 BZT52H-A15X BZT52H-A15 rohs rhf rhf
BZT52H-A16 BZT52H-A16X BZT52H-A16 rohs rhf rhf
BZT52H-A18 BZT52H-A18X BZT52H-A18 rohs rhf rhf
BZT52H-A20 BZT52H-A20X BZT52H-A20 rohs rhf rhf
BZT52H-A22 BZT52H-A22X BZT52H-A22 rohs rhf rhf
BZT52H-A24 BZT52H-A24X BZT52H-A24 rohs rhf rhf
BZT52H-A27 BZT52H-A27X BZT52H-A27 rohs rhf rhf
BZT52H-A2V4 BZT52H-A2V4X BZT52H-A2V4 rohs rhf rhf
BZT52H-A2V7 BZT52H-A2V7X BZT52H-A2V7 rohs rhf rhf
BZT52H-A30 BZT52H-A30X BZT52H-A30 rohs rhf rhf
BZT52H-A33 BZT52H-A33X BZT52H-A33 rohs rhf rhf
BZT52H-A36 BZT52H-A36X BZT52H-A36 rohs rhf rhf
BZT52H-A39 BZT52H-A39X BZT52H-A39 rohs rhf rhf
BZT52H-A3V0 BZT52H-A3V0X BZT52H-A3V0 rohs rhf rhf
BZT52H-A3V3 BZT52H-A3V3X BZT52H-A3V3 rohs rhf rhf
BZT52H-A3V6 BZT52H-A3V6X BZT52H-A3V6 rohs rhf rhf
BZT52H-A3V9 BZT52H-A3V9X BZT52H-A3V9 rohs rhf rhf
BZT52H-A43 BZT52H-A43X BZT52H-A43 rohs rhf rhf
BZT52H-A47 BZT52H-A47X BZT52H-A47 rohs rhf rhf
BZT52H-A4V3 BZT52H-A4V3X BZT52H-A4V3 rohs rhf rhf
BZT52H-A4V7 BZT52H-A4V7X BZT52H-A4V7 rohs rhf rhf
BZT52H-A51 BZT52H-A51X BZT52H-A51 rohs rhf rhf
BZT52H-A56 BZT52H-A56X BZT52H-A56 rohs rhf rhf
BZT52H-A5V1 BZT52H-A5V1X BZT52H-A5V1 rohs rhf rhf
BZT52H-A5V6 BZT52H-A5V6X BZT52H-A5V6 rohs rhf rhf
BZT52H-A62 BZT52H-A62X BZT52H-A62 rohs rhf rhf
BZT52H-A68 BZT52H-A68X BZT52H-A68 rohs rhf rhf
BZT52H-A6V2 BZT52H-A6V2X BZT52H-A6V2 rohs rhf rhf
BZT52H-A6V8 BZT52H-A6V8X BZT52H-A6V8 rohs rhf rhf
BZT52H-A75 BZT52H-A75X BZT52H-A75 rohs rhf rhf
BZT52H-A7V5 BZT52H-A7V5X BZT52H-A7V5 rohs rhf rhf
BZT52H-A8V2 BZT52H-A8V2X BZT52H-A8V2 rohs rhf rhf
BZT52H-A9V1 BZT52H-A9V1X BZT52H-A9V1 rohs rhf rhf
BZT52H-B10 BZT52H-B10,115 BZT52H-B10 rohs rhf rhf
BZT52H-B11 BZT52H-B11,115 BZT52H-B11 rohs rhf rhf
BZT52H-B12 BZT52H-B12,115 BZT52H-B12 rohs rhf rhf
BZT52H-B13 BZT52H-B13,115 BZT52H-B13 rohs rhf rhf
BZT52H-B15 BZT52H-B15,115 BZT52H-B15 rohs rhf rhf
BZT52H-B16 BZT52H-B16,115 BZT52H-B16 rohs rhf rhf
BZT52H-B18 BZT52H-B18,115 BZT52H-B18 rohs rhf rhf
BZT52H-B20 BZT52H-B20,115 BZT52H-B20 rohs rhf rhf
BZT52H-B22 BZT52H-B22,115 BZT52H-B22 rohs rhf rhf
BZT52H-B24 BZT52H-B24,115 BZT52H-B24 rohs rhf rhf
BZT52H-B27 BZT52H-B27,115 BZT52H-B27 rohs rhf rhf
BZT52H-B2V4 BZT52H-B2V4,115 BZT52H-B2V4 rohs rhf rhf
BZT52H-B2V7 BZT52H-B2V7,115 BZT52H-B2V7 rohs rhf rhf
BZT52H-B30 BZT52H-B30,115 BZT52H-B30 rohs rhf rhf
BZT52H-B33 BZT52H-B33,115 BZT52H-B33 rohs rhf rhf
BZT52H-B36 BZT52H-B36,115 BZT52H-B36 rohs rhf rhf
BZT52H-B39 BZT52H-B39,115 BZT52H-B39 rohs rhf rhf
BZT52H-B3V0 BZT52H-B3V0,115 BZT52H-B3V0 rohs rhf rhf
BZT52H-B3V3 BZT52H-B3V3,115 BZT52H-B3V3 rohs rhf rhf
BZT52H-B3V6 BZT52H-B3V6,115 BZT52H-B3V6 rohs rhf rhf
BZT52H-B3V9 BZT52H-B3V9,115 BZT52H-B3V9 rohs rhf rhf
BZT52H-B43 BZT52H-B43,115 BZT52H-B43 rohs rhf rhf
BZT52H-B47 BZT52H-B47,115 BZT52H-B47 rohs rhf rhf
BZT52H-B4V3 BZT52H-B4V3,115 BZT52H-B4V3 rohs rhf rhf
BZT52H-B4V7 BZT52H-B4V7,115 BZT52H-B4V7 rohs rhf rhf
BZT52H-B51 BZT52H-B51,115 BZT52H-B51 rohs rhf rhf
BZT52H-B56 BZT52H-B56,115 BZT52H-B56 rohs rhf rhf
BZT52H-B5V1 BZT52H-B5V1,115 BZT52H-B5V1 rohs rhf rhf
BZT52H-B5V6 BZT52H-B5V6,115 BZT52H-B5V6 rohs rhf rhf
BZT52H-B62 BZT52H-B62,115 BZT52H-B62 rohs rhf rhf
BZT52H-B68 BZT52H-B68,115 BZT52H-B68 rohs rhf rhf
BZT52H-B6V2 BZT52H-B6V2,115 BZT52H-B6V2 rohs rhf rhf
BZT52H-B6V8 BZT52H-B6V8,115 BZT52H-B6V8 rohs rhf rhf
BZT52H-B75 BZT52H-B75,115 BZT52H-B75 rohs rhf rhf
BZT52H-B7V5 BZT52H-B7V5,115 BZT52H-B7V5 rohs rhf rhf
BZT52H-B8V2 BZT52H-B8V2,115 BZT52H-B8V2 rohs rhf rhf
BZT52H-B9V1 BZT52H-B9V1,115 BZT52H-B9V1 rohs rhf rhf
BZT52H-C10 BZT52H-C10,115 BZT52H-C10 rohs rhf rhf
BZT52H-C11 BZT52H-C11,115 BZT52H-C11 rohs rhf rhf
BZT52H-C12 BZT52H-C12,115 BZT52H-C12 rohs rhf rhf
BZT52H-C13 BZT52H-C13,115 BZT52H-C13 rohs rhf rhf
BZT52H-C15 BZT52H-C15,115 BZT52H-C15 rohs rhf rhf
BZT52H-C16 BZT52H-C16,115 BZT52H-C16 rohs rhf rhf
BZT52H-C18 BZT52H-C18,115 BZT52H-C18 rohs rhf rhf
BZT52H-C20 BZT52H-C20,115 BZT52H-C20 rohs rhf rhf
BZT52H-C22 BZT52H-C22,115 BZT52H-C22 rohs rhf rhf
BZT52H-C24 BZT52H-C24,115 BZT52H-C24 rohs rhf rhf
BZT52H-C27 BZT52H-C27,115 BZT52H-C27 rohs rhf rhf
BZT52H-C2V4 BZT52H-C2V4,115 BZT52H-C2V4 rohs rhf rhf
BZT52H-C2V7 BZT52H-C2V7,115 BZT52H-C2V7 rohs rhf rhf
BZT52H-C30 BZT52H-C30,115 BZT52H-C30 rohs rhf rhf
BZT52H-C33 BZT52H-C33,115 BZT52H-C33 rohs rhf rhf
BZT52H-C36 BZT52H-C36,115 BZT52H-C36 rohs rhf rhf
BZT52H-C39 BZT52H-C39,115 BZT52H-C39 rohs rhf rhf
BZT52H-C3V0 BZT52H-C3V0,115 BZT52H-C3V0 rohs rhf rhf
BZT52H-C3V3 BZT52H-C3V3,115 BZT52H-C3V3 rohs rhf rhf
BZT52H-C3V6 BZT52H-C3V6,115 BZT52H-C3V6 rohs rhf rhf
BZT52H-C3V9 BZT52H-C3V9,115 BZT52H-C3V9 rohs rhf rhf
BZT52H-C43 BZT52H-C43,115 BZT52H-C43 rohs rhf rhf
BZT52H-C47 BZT52H-C47,115 BZT52H-C47 rohs rhf rhf
BZT52H-C4V3 BZT52H-C4V3,115 BZT52H-C4V3 rohs rhf rhf
BZT52H-C4V7 BZT52H-C4V7,115 BZT52H-C4V7 rohs rhf rhf
BZT52H-C51 BZT52H-C51,115 BZT52H-C51 rohs rhf rhf
BZT52H-C56 BZT52H-C56,115 BZT52H-C56 rohs rhf rhf
BZT52H-C5V1 BZT52H-C5V1,115 BZT52H-C5V1 rohs rhf rhf
BZT52H-C5V6 BZT52H-C5V6,115 BZT52H-C5V6 rohs rhf rhf
BZT52H-C62 BZT52H-C62,115 BZT52H-C62 rohs rhf rhf
BZT52H-C68 BZT52H-C68,115 BZT52H-C68 rohs rhf rhf
BZT52H-C6V2 BZT52H-C6V2,115 BZT52H-C6V2 rohs rhf rhf
BZT52H-C6V8 BZT52H-C6V8,115 BZT52H-C6V8 rohs rhf rhf
BZT52H-C75 BZT52H-C75,115 BZT52H-C75 rohs rhf rhf
BZT52H-C7V5 BZT52H-C7V5,115 BZT52H-C7V5 rohs rhf rhf
BZT52H-C8V2 BZT52H-C8V2,115 BZT52H-C8V2 rohs rhf rhf
BZT52H-C9V1 BZT52H-C9V1,115 BZT52H-C9V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
BZT52H_SER Voltage regulator diodes Data sheet 2023-01-02
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
sod123f_sv Simplified outline: SOD123F Block diagram 2009-11-04
sym001 Graphic symbol: Schottky diode Block diagram 2010-02-18
SOD123F 3D model for products with SOD123F package Design support 2013-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123F_mk plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Marcom graphics 2017-01-28
SOD123F plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD123F 3D model for products with SOD123F package Design support 2013-10-03

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.