
BZX84 series
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX84-A10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 1% | 9.9 | 10.1 | 200 | 250 | 40 | 150 | single |
BZX84-A11 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 1% | 10.8 | 11.11 | 200 | 250 | 40 | 150 | single |
BZX84-A12 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 1% | 11.88 | 12.12 | 200 | 250 | 40 | 150 | single |
BZX84-A13 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 1% | 12.87 | 13.13 | 200 | 250 | 40 | 150 | single |
BZX84-A15 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 1% | 14.85 | 15.15 | 200 | 250 | 40 | 150 | single |
BZX84-A16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 1% | 15.84 | 16.16 | 200 | 250 | 40 | 150 | single |
BZX84-A18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 1% | 17.82 | 18.18 | 200 | 250 | 40 | 150 | single |
BZX84-A20 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 1% | 19.8 | 20.2 | 200 | 250 | 40 | 150 | single |
BZX84-A22 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 1% | 21.78 | 22.22 | 200 | 250 | 40 | 150 | single |
BZX84-A24 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 1% | 23.76 | 24.24 | 200 | 250 | 40 | 150 | single |
BZX84-A27 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 1% | 26.73 | 27.27 | 200 | 250 | 40 | 150 | single |
BZX84-A2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 1% | 2.37 | 2.43 | 200 | 250 | 40 | 150 | single |
BZX84-A2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 1% | 2.67 | 2.73 | 200 | 250 | 40 | 150 | single |
BZX84-A30 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 1% | 29.7 | 30.3 | 200 | 250 | 40 | 150 | single |
BZX84-A33 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 1% | 35.64 | 36.36 | 200 | 250 | 40 | 150 | single |
BZX84-A36 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 1% | 35.64 | 36.36 | 200 | 250 | 40 | 150 | single |
BZX84-A39 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 1% | 38.61 | 39.39 | 200 | 250 | 40 | 150 | single |
BZX84-A3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 1% | 2.97 | 3.03 | 200 | 250 | 40 | 150 | single |
BZX84-A3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 1% | 3.26 | 3.34 | 200 | 250 | 40 | 150 | single |
BZX84-A3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 1% | 3.56 | 3.64 | 200 | 250 | 40 | 150 | single |
BZX84-A3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 1% | 3.86 | 3.94 | 200 | 250 | 40 | 150 | single |
BZX84-A43 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 1% | 42.57 | 43.43 | 200 | 250 | 40 | 150 | single |
BZX84-A4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 1% | 4.25 | 4.35 | 200 | 250 | 40 | 150 | single |
BZX84-A4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 1% | 4.65 | 4.75 | 200 | 250 | 40 | 150 | single |
BZX84-A51 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 1% | 50.49 | 51.51 | 200 | 250 | 40 | 150 | single |
BZX84-A5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 1% | 5.04 | 5.16 | 200 | 250 | 40 | 150 | single |
BZX84-A5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 1% | 5.54 | 5.66 | 200 | 250 | 40 | 150 | single |
BZX84-A6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 1% | 6.13 | 6.27 | 200 | 250 | 40 | 150 | single |
BZX84-A6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 1% | 6.73 | 6.87 | 200 | 250 | 40 | 150 | single |
BZX84-A75 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 5 | 1% | 74 | 75.75 | 200 | 250 | 40 | 150 | single |
BZX84-A7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 1% | 7.42 | 7.58 | 200 | 250 | 40 | 150 | single |
BZX84-A8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 1% | 8.11 | 8.29 | 200 | 250 | 40 | 150 | single |
BZX84-A9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 1% | 9 | 9.2 | 200 | 250 | 40 | 150 | single |
BZX84-B10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 2% | 9.8 | 10.2 | 200 | 250 | 40 | 150 | single |
BZX84-B11 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 2% | 10.8 | 11.2 | 200 | 250 | 40 | 150 | single |
BZX84-B12 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 2% | 11.8 | 12.2 | 200 | 250 | 40 | 150 | single |
BZX84-B13 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 2% | 12.7 | 13.3 | 200 | 250 | 40 | 150 | single |
BZX84-B15 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 2% | 14 | 15.3 | 200 | 250 | 40 | 150 | single |
BZX84-B16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 2% | 15.7 | 16.3 | 200 | 250 | 40 | 150 | single |
BZX84-B18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 2% | 17.6 | 18.4 | 200 | 250 | 40 | 150 | single |
BZX84-B20 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 2% | 19.6 | 20.4 | 200 | 250 | 40 | 150 | single |
BZX84-B22 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 2% | 21.6 | 22.4 | 200 | 250 | 40 | 150 | single |
BZX84-B24 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 2% | 23.5 | 24.5 | 200 | 250 | 40 | 150 | single |
BZX84-B27 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 2% | 26.5 | 27.5 | 200 | 250 | 40 | 150 | single |
BZX84-B2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 2% | 2.35 | 2.45 | 200 | 250 | 40 | 150 | single |
BZX84-B2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 2% | 2.65 | 2.75 | 200 | 250 | 40 | 150 | single |
BZX84-B30 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 2% | 29.4 | 30.6 | 200 | 250 | 40 | 150 | single |
BZX84-B33 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 2% | 32.3 | 33.7 | 200 | 250 | 40 | 150 | single |
BZX84-B36 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 2% | 35.3 | 36.7 | 200 | 250 | 40 | 150 | single |
BZX84-B39 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 2% | 38.2 | 39.8 | 200 | 250 | 40 | 150 | single |
BZX84-B3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 2% | 2.94 | 3.06 | 200 | 250 | 40 | 150 | single |
BZX84-B3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 2% | 3.23 | 3.37 | 200 | 250 | 40 | 150 | single |
BZX84-B3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 2% | 3.53 | 3.67 | 200 | 250 | 40 | 150 | single |
BZX84-B3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 2% | 3.82 | 3.98 | 200 | 250 | 40 | 150 | single |
BZX84-B43 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 2% | 42.1 | 43.9 | 200 | 250 | 40 | 150 | single |
BZX84-B47 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 2% | 46.1 | 47.9 | 200 | 250 | 40 | 150 | single |
BZX84-B4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 2% | 4.21 | 4.39 | 200 | 250 | 40 | 150 | single |
BZX84-B4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 2% | 4.61 | 4.79 | 200 | 250 | 40 | 150 | single |
BZX84-B51 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 2% | 50 | 52 | 200 | 250 | 40 | 150 | single |
BZX84-B56 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | 2% | 54.9 | 57.1 | 200 | 250 | 40 | 150 | single |
BZX84-B5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 2% | 5 | 5.2 | 200 | 250 | 40 | 150 | single |
BZX84-B5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 2% | 5.49 | 5.71 | 200 | 250 | 40 | 150 | single |
BZX84-B62 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | 2% | 60.8 | 63.2 | 200 | 250 | 40 | 150 | single |
BZX84-B68 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | 2% | 66.6 | 69.4 | 200 | 250 | 40 | 150 | single |
BZX84-B6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 2% | 6.08 | 6.32 | 200 | 250 | 40 | 150 | single |
BZX84-B6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 2% | 6.66 | 6.94 | 200 | 250 | 40 | 150 | single |
BZX84-B75 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | 2% | 73.5 | 76.5 | 200 | 250 | 40 | 150 | single |
BZX84-B7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 2% | 7.35 | 7.65 | 200 | 250 | 40 | 150 | single |
BZX84-B8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 2% | 8.04 | 8.36 | 200 | 250 | 40 | 150 | single |
BZX84-B9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 2% | 8.92 | 9.28 | 200 | 250 | 40 | 150 | single |
BZX84-C10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 5% | 9.4 | 10.6 | 200 | 250 | 40 | 150 | single |
BZX84-C11 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 5% | 10.4 | 11.6 | 200 | 250 | 40 | 150 | single |
BZX84-C12 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 5% | 11.4 | 12.7 | 200 | 250 | 40 | 150 | single |
BZX84-C13 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 5% | 12.4 | 14.1 | 200 | 250 | 40 | 150 | single |
BZX84-C15 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 5% | 13.8 | 15.6 | 200 | 250 | 40 | 150 | single |
BZX84-C16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 5% | 15.3 | 17.1 | 200 | 250 | 40 | 150 | single |
BZX84-C18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 5% | 16.8 | 19.1 | 200 | 250 | 40 | 150 | single |
BZX84-C20 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 5% | 18.8 | 21.2 | 200 | 250 | 40 | 150 | single |
BZX84-C22 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 5% | 20.8 | 23.3 | 200 | 250 | 40 | 150 | single |
BZX84-C24 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 5% | 22.8 | 25.6 | 200 | 250 | 40 | 150 | single |
BZX84-C27 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 5% | 25 | 28.9 | 200 | 250 | 40 | 150 | single |
BZX84-C2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 5% | 2.2 | 2.6 | 200 | 250 | 40 | 150 | single |
BZX84-C2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 5% | 2.5 | 2.9 | 200 | 250 | 40 | 150 | single |
BZX84-C30 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 5% | 28 | 32 | 200 | 250 | 40 | 150 | single |
BZX84-C33 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 5% | 31 | 35 | 200 | 250 | 40 | 150 | single |
BZX84-C36 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 5% | 34 | 38 | 200 | 250 | 40 | 150 | single |
BZX84-C39 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 5% | 37 | 41 | 200 | 250 | 40 | 150 | single |
BZX84-C3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 5% | 2.8 | 3.2 | 200 | 250 | 40 | 150 | single |
BZX84-C3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 5% | 3.1 | 3.5 | 200 | 250 | 40 | 150 | single |
BZX84-C3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 5% | 3.4 | 3.8 | 200 | 250 | 40 | 150 | single |
BZX84-C3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 5% | 3.7 | 4.1 | 200 | 250 | 40 | 150 | single |
BZX84-C43 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 5% | 40 | 46 | 200 | 250 | 40 | 150 | single |
BZX84-C47 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 5% | 44 | 50 | 200 | 250 | 40 | 150 | single |
BZX84-C4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 5% | 4 | 4.6 | 200 | 250 | 40 | 150 | single |
BZX84-C4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 5% | 4.4 | 5 | 200 | 250 | 40 | 150 | single |
BZX84-C51 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 5% | 48 | 54 | 200 | 250 | 40 | 150 | single |
BZX84-C56 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | 5% | 52 | 60 | 200 | 250 | 40 | 150 | single |
BZX84-C5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 5% | 4.8 | 5.4 | 200 | 250 | 40 | 150 | single |
BZX84-C5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 5% | 5.2 | 6 | 200 | 250 | 40 | 150 | single |
BZX84-C62 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | 5% | 58 | 66 | 200 | 250 | 40 | 150 | single |
BZX84-C68 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | 5% | 64 | 72 | 200 | 250 | 40 | 150 | single |
BZX84-C6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 5% | 5.8 | 6.6 | 200 | 250 | 40 | 150 | single |
BZX84-C6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 5% | 6.4 | 7.2 | 200 | 250 | 40 | 150 | single |
BZX84-C75 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | 5% | 70 | 79 | 200 | 250 | 40 | 150 | single |
BZX84-C7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 5% | 7 | 7.9 | 200 | 250 | 40 | 150 | single |
BZX84-C8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 5% | 7.7 | 8.7 | 200 | 250 | 40 | 150 | single |
BZX84-C9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 5% | 8.5 | 9.6 | 200 | 250 | 40 | 150 | single |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX84-A10 | BZX84-A10,215 (933958270215) |
Active | %65 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A11 | BZX84-A11,215 (934057614215) |
Active | %04 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A12 | BZX84-A12,215 (934011770215) |
Active | %67 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A13 | BZX84-A13,215 (934055056215) |
Active | %C0 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A15 | BZX84-A15,215 (934015880215) |
Active | %69 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A16 | BZX84-A16,215 (934065153215) |
Active | KE% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A18 | BZX84-A18,215 (934065154215) |
Active | KF% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A18,235 (934065154235) |
Active | KF% | SOT23_235 | ||||
BZX84-A20 | BZX84-A20,215 (934054975215) |
Active | %C2 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A22 | BZX84-A22,235 (934065155235) |
Active | KG% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-A22,215 (934065155215) |
Active | KG% | SOT23_215 | ||||
BZX84-A24 | BZX84-A24,215 (934065156215) |
Active | KH% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A27 | BZX84-A27,215 (934016170215) |
Active | %75 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A2V4 | BZX84-A2V4,215 (933959650215) |
Active | %50 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A2V4,235 (933959650235) |
Active | %50 | SOT23_235 | ||||
BZX84-A2V7 | BZX84-A2V7,215 (934023110215) |
Active | %51 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A30 | BZX84-A30,215 (934065157215) |
Active | KJ% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A33 | BZX84-A33,215 (934065158215) |
Active | KK% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A36 | BZX84-A36,215 (934039570215) |
Active | %C3 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A39 | BZX84-A39,215 (934045850215) |
Active | %C4 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V0 | BZX84-A3V0,215 (934019950215) |
Active | %52 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V3 | BZX84-A3V3,215 (934031330215) |
Active | %53 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V6 | BZX84-A3V6,215 (934043110215) |
Active | %C1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V9 | BZX84-A3V9,215 (934011760215) |
Active | %55 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A43 | BZX84-A43,215 (934054973215) |
Active | %C5 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A4V3 | BZX84-A4V3,215 (934028460215) |
Active | %56 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A4V7 | BZX84-A4V7,215 (934032230215) |
Active | %57 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A51 | BZX84-A51,215 (934054974215) |
Active | %C6 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A5V1 | BZX84-A5V1,215 (934013620215) |
Active | %58 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A5V1,235 (934013620235) |
Active | %58 | SOT23_235 | ||||
BZX84-A5V6 | BZX84-A5V6,215 (934018180215) |
Active | %59 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A6V2 | BZX84-A6V2,215 (934015430215) |
Active | %60 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A6V8 | BZX84-A6V8,215 (934023650215) |
Active | %61 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A75 | BZX84-A75,215 (934014600215) |
Active | %86 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A7V5 | BZX84-A7V5,215 (934023660215) |
Active | %62 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A8V2 | BZX84-A8V2,215 (934011750215) |
Active | %63 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A9V1 | BZX84-A9V1,215 (934014140215) |
Active | %64 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B10 | BZX84-B10,215 (933770350215) |
Active | %66 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B10,235 (933770350235) |
Active | %66 | SOT23_235 | ||||
BZX84-B11 | BZX84-B11,215 (933770360215) |
Active | %Z6 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B11,235 (933770360235) |
Active | %Z6 | SOT23_235 | ||||
BZX84-B12 | BZX84-B12,215 (933770370215) |
Active | %Z7 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B13 | BZX84-B13,215 (933770380215) |
Active | %Z8 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B13,235 (933770380235) |
Active | %Z8 | SOT23_235 | ||||
BZX84-B15 | BZX84-B15,215 (933770390215) |
Active | %Z9 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B15,235 (933770390235) |
Active | %Z9 | SOT23_235 | ||||
BZX84-B16 | BZX84-B16,215 (933770400215) |
Active | %70 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B16VL (933770400235) |
Active | %70 | SOT23_235 | ||||
BZX84-B18 | BZX84-B18,215 (933770410215) |
Active | %71 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B18,235 (933770410235) |
Active | %71 | SOT23_235 | ||||
BZX84-B20 | BZX84-B20,215 (933770420215) |
Active | %72 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B20,235 (933770420235) |
Active | %72 | SOT23_235 | ||||
BZX84-B22 | BZX84-B22,215 (933770430215) |
Active | %73 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B22,235 (933770430235) |
Active | %73 | SOT23_235 | ||||
BZX84-B24 | BZX84-B24,215 (933770440215) |
Active | %74 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B27 | BZX84-B27,215 (933770450215) |
Active | %Z5 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B27,235 (933770450235) |
Active | %Z5 | SOT23_235 | ||||
BZX84-B2V4 | BZX84-B2V4,215 (933770280215) |
Active | %Z0 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B2V7 | BZX84-B2V7,215 (933770290215) |
Active | %Z1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B30 | BZX84-B30,215 (933551440215) |
Active | %Z4 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B33 | BZX84-B33,215 (933770460215) |
Active | %Y1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B36 | BZX84-B36,215 (933770470215) |
Active | %Y2 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B39 | BZX84-B39,215 (933770480215) |
Active | %S0 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B3V0 | BZX84-B3V0,215 (933770300215) |
Active | %S1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B3V0,235 (933770300235) |
Active | %S1 | SOT23_235 | ||||
BZX84-B3V3 | BZX84-B3V3,215 (933551430215) |
Active | %S2 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B3V6 | BZX84-B3V6,215 (933770310215) |
Active | %S3 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B3V6VL (933770310235) |
Active | %S3 | SOT23_235 | ||||
BZX84-B3V9 | BZX84-B3V9,215 (933643790215) |
Active | %S4 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B43 | BZX84-B43,215 (933770490215) |
Active | %S5 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B47 | BZX84-B47,215 (933770500215) |
Active | %S6 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B4V3 | BZX84-B4V3,215 (933770320215) |
Active | %S7 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B4V3,235 (933770320235) |
Active | %S7 | SOT23_235 | ||||
BZX84-B4V7 | BZX84-B4V7,215 (933567980215) |
Active | %S8 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B51 | BZX84-B51,215 (933770510215) |
Active | %S9 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B56 | BZX84-B56,215 (933770520215) |
Active | %R0 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B5V1 | BZX84-B5V1,215 (933643800215) |
Active | %R1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B5V1,235 (933643800235) |
Active | %R1 | SOT23_235 | ||||
BZX84-B5V6 | BZX84-B5V6,215 (933564710215) |
Active | %R2 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B5V6,235 (933564710235) |
Active | %R2 | SOT23_235 | ||||
BZX84-B62 | BZX84-B62,215 (933770530215) |
Active | %R3 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B68 | BZX84-B68,215 (933770540215) |
Active | %R4 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B6V2 | BZX84-B6V2,215 (933671120215) |
Active | %R5 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B6V8 | BZX84-B6V8,215 (933671130215) |
Active | %R6 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B75 | BZX84-B75,215 (933770550215) |
Active | %R7 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B7V5 | BZX84-B7V5,215 (933696010215) |
Active | %R8 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B7V5,235 (933696010235) |
Active | %R8 | SOT23_235 | ||||
BZX84-B8V2 | BZX84-B8V2,215 (933770330215) |
Active | %R9 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B8V2,235 (933770330235) |
Active | %R9 | SOT23_235 | ||||
BZX84-B9V1 | BZX84-B9V1,215 (933770340215) |
Active | %T1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C10 | BZX84-C10,215 (933137460215) |
Active | Z9% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C10,235 (933137460235) |
Active | Z9% | SOT23_235 | ||||
BZX84-C11 | BZX84-C11,215 (933137470215) |
Active | Y1% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C11,235 (933137470235) |
Active | Y1% | SOT23_235 | ||||
BZX84-C12 | BZX84-C12,215 (933137480215) |
Active | Y2% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C12,235 (933137480235) |
Active | Y2% | SOT23_235 | ||||
BZX84-C13 | BZX84-C13,215 (933388250215) |
Active | Y3% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C13,235 (933388250235) |
Active | Y3% | SOT23_235 | ||||
BZX84-C15 | BZX84-C15,215 (933388260215) |
Active | Y4% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C15,235 (933388260235) |
Active | Y4% | SOT23_235 | ||||
BZX84-C16 | BZX84-C16,215 (933388270215) |
Active | Y5% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C16,235 (933388270235) |
Active | Y5% | SOT23_235 | ||||
BZX84-C18 | BZX84-C18,215 (933388280215) |
Active | Y6% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C18,235 (933388280235) |
Active | Y6% | SOT23_235 | ||||
BZX84-C20 | BZX84-C20,215 (933388290215) |
Active | Y7% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C20,235 (933388290235) |
Active | Y7% | SOT23_235 | ||||
BZX84-C22 | BZX84-C22,215 (933388300215) |
Active | Y8% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C22,235 (933388300235) |
Active | Y8% | SOT23_235 | ||||
BZX84-C24 | BZX84-C24,215 (933388310215) |
Active | Y9% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C24,235 (933388310235) |
Active | Y9% | SOT23_235 | ||||
BZX84-C27 | BZX84-C27,215 (933388320215) |
Active | %T2 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C27,235 (933388320235) |
Active | %T2 | SOT23_235 | ||||
BZX84-C2V4 | BZX84-C2V4,215 (933516920215) |
Active | %T3 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C2V4,235 (933516920235) |
Active | %T3 | SOT23_235 | ||||
BZX84-C2V7 | BZX84-C2V7,215 (933516930215) |
Active | %T4 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C2V7,235 (933516930235) |
Active | %T4 | SOT23_235 | ||||
BZX84-C30 | BZX84-C30,215 (933388330215) |
Active | %T5 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C30,235 (933388330235) |
Active | %T5 | SOT23_235 | ||||
BZX84-C33 | BZX84-C33,215 (933388340215) |
Active | %T6 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C33,235 (933388340235) |
Active | %T6 | SOT23_235 | ||||
BZX84-C36 | BZX84-C36,215 (933388350215) |
Active | %T7 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C36,235 (933388350235) |
Active | %T7 | SOT23_235 | ||||
BZX84-C39 | BZX84-C39,215 (933388360215) |
Active | %T8 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C39,235 (933388360235) |
Active | %T8 | SOT23_235 | ||||
BZX84-C3V0 | BZX84-C3V0,215 (933516940215) |
Active | %T9 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C3V0,235 (933516940235) |
Active | %T9 | SOT23_235 | ||||
BZX84-C3V3 | BZX84-C3V3,215 (933516950215) |
Active | %B1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C3V3,235 (933516950235) |
Active | %B1 | SOT23_235 | ||||
BZX84-C3V6 | BZX84-C3V6,215 (933516960215) |
Active | %B2 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C3V6,235 (933516960235) |
Active | %B2 | SOT23_235 | ||||
BZX84-C3V9 | BZX84-C3V9,215 (933516970215) |
Active | %B3 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C3V9,235 (933516970235) |
Active | %B3 | SOT23_235 | ||||
BZX84-C43 | BZX84-C43,215 (933388370215) |
Active | %B4 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C47 | BZX84-C47,215 (933388380215) |
Active | %B5 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C47,235 (933388380235) |
Active | %B5 | SOT23_235 | ||||
BZX84-C4V3 | BZX84-C4V3,215 (933516980215) |
Active | %B6 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C4V3,235 (933516980235) |
Active | %B6 | SOT23_235 | ||||
BZX84-C4V7 | BZX84-C4V7,215 (933137380215) |
Active | Z1% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C4V7,235 (933137380235) |
Active | Z1% | SOT23_235 | ||||
BZX84-C51 | BZX84-C51,215 (933388390215) |
Active | %B7 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C51,235 (933388390235) |
Active | %B7 | SOT23_235 | ||||
BZX84-C56 | BZX84-C56,215 (933388400215) |
Active | %B8 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C5V1 | BZX84-C5V1,215 (933137390215) |
Active | Z2% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C5V1,235 (933137390235) |
Active | Z2% | SOT23_235 | ||||
BZX84-C5V6 | BZX84-C5V6,215 (933137400215) |
Active | Z3% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C5V6,235 (933137400235) |
Active | Z3% | SOT23_235 | ||||
BZX84-C62 | BZX84-C62,215 (933388410215) |
Active | %B9 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C62,235 (933388410235) |
Active | %B9 | SOT23_235 | ||||
BZX84-C68 | BZX84-C68,215 (933388420215) |
Active | %B0 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C68,235 (933388420235) |
Active | %B0 | SOT23_235 | ||||
BZX84-C6V2 | BZX84-C6V2,215 (933137410215) |
Active | Z4% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C6V2,235 (933137410235) |
Active | Z4% | SOT23_235 | ||||
BZX84-C6V8 | BZX84-C6V8,215 (933137420215) |
Active | Z5% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C6V8,235 (933137420235) |
Active | Z5% | SOT23_235 | ||||
BZX84-C75 | BZX84-C75,215 (933388430215) |
Active | %A1 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C75,235 (933388430235) |
Active | %A1 | SOT23_235 | ||||
BZX84-C7V5 | BZX84-C7V5,215 (933137430215) |
Active | Z6% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C7V5,235 (933137430235) |
Active | Z6% | SOT23_235 | ||||
BZX84-C8V2 | BZX84-C8V2,215 (933137440215) |
Active | Z7% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C8V2,235 (933137440235) |
Active | Z7% | SOT23_235 | ||||
BZX84-C9V1 | BZX84-C9V1,215 (933137450215) |
Active | Z8% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C9V1,235 (933137450235) |
Active | Z8% | SOT23_235 |
Environmental information
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
BZX84_SER | Voltage regulator diodes | Data sheet | 2023-01-02 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
aaa-006592 | graphic symbol | Block diagram | 2013-09-24 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
BZX84-B15 | Cad-Symbol of BZX84-B15 | Software | 2008-11-20 |
BZX84-C10 | Cad-Symbol of BZX84-C10 | Software | 2008-11-20 |
BZX84-C12 | Cad-Symbol of BZX84-C12 | Software | 2008-11-20 |
BZX84-C15 | Cad-Symbol of BZX84-C15 | Software | 2008-11-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX84-A10
- BZX84-A11
- BZX84-A12
- BZX84-A13
- BZX84-A15
- BZX84-A16
- BZX84-A18
- BZX84-A20
- BZX84-A22
- BZX84-A24
- BZX84-A27
- BZX84-A2V4
- BZX84-A2V7
- BZX84-A30
- BZX84-A33
- BZX84-A36
- BZX84-A39
- BZX84-A3V0
- BZX84-A3V3
- BZX84-A3V6
- BZX84-A3V9
- BZX84-A43
- BZX84-A4V3
- BZX84-A4V7
- BZX84-A51
- BZX84-A5V1
- BZX84-A5V6
- BZX84-A6V2
- BZX84-A6V8
- BZX84-A75
- BZX84-A7V5
- BZX84-A8V2
- BZX84-A9V1
- BZX84-B10
- BZX84-B11
- BZX84-B12
- BZX84-B13
- BZX84-B15
- BZX84-B16
- BZX84-B18
- BZX84-B20
- BZX84-B22
- BZX84-B24
- BZX84-B27
- BZX84-B2V4
- BZX84-B2V7
- BZX84-B30
- BZX84-B33
- BZX84-B36
- BZX84-B39
- BZX84-B3V0
- BZX84-B3V3
- BZX84-B3V6
- BZX84-B3V9
- BZX84-B43
- BZX84-B47
- BZX84-B4V3
- BZX84-B4V7
- BZX84-B51
- BZX84-B56
- BZX84-B5V1
- BZX84-B5V6
- BZX84-B62
- BZX84-B68
- BZX84-B6V2
- BZX84-B6V8
- BZX84-B75
- BZX84-B7V5
- BZX84-B8V2
- BZX84-B9V1
- BZX84-C10
- BZX84-C11
- BZX84-C12
- BZX84-C13
- BZX84-C15
- BZX84-C16
- BZX84-C18
- BZX84-C20
- BZX84-C22
- BZX84-C24
- BZX84-C27
- BZX84-C2V4
- BZX84-C2V7
- BZX84-C30
- BZX84-C33
- BZX84-C36
- BZX84-C39
- BZX84-C3V0
- BZX84-C3V3
- BZX84-C3V6
- BZX84-C3V9
- BZX84-C43
- BZX84-C47
- BZX84-C4V3
- BZX84-C4V7
- BZX84-C51
- BZX84-C56
- BZX84-C5V1
- BZX84-C5V6
- BZX84-C62
- BZX84-C68
- BZX84-C6V2
- BZX84-C6V8
- BZX84-C75
- BZX84-C7V5
- BZX84-C8V2
- BZX84-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.