![SOT323](https://assets.nexperia.com/documents/outline-3d/sot323_3d.png)
BZX84W series
Voltage regulator diodes
General-purpose Zener diodes in a SOT323 (SC-70) leadless very small Surface-Mounted Device (SMD) plastic package.
Features and benefits
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Two tolerance series: ± 2 % and ± 5 %
Applications
General regulation functions
High-frequency applications
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX84W-B10 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | 2% | 9.8 | 10.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B11 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | 2% | 10.8 | 11.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B12 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | 2% | 11.8 | 12.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B13 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | 2% | 12.7 | 13.3 | 200 | 275 | 40 | 150 | single |
BZX84W-B15 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | 2% | 14.7 | 15.3 | 200 | 275 | 40 | 150 | single |
BZX84W-B16 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | 2% | 15.7 | 16.3 | 200 | 275 | 40 | 150 | single |
BZX84W-B18 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | 2% | 17.6 | 18.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B20 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | 2% | 19.6 | 20.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B22 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | 2% | 21.6 | 22.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B24 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | 2% | 23.5 | 24.5 | 200 | 275 | 40 | 150 | single |
BZX84W-B27 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | 2% | 26.5 | 27.5 | 200 | 275 | 40 | 150 | single |
BZX84W-B2V4 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | 2% | 2.35 | 2.45 | 200 | 275 | 40 | 150 | single |
BZX84W-B2V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | 2% | 2.65 | 2.75 | 200 | 275 | 40 | 150 | single |
BZX84W-B30 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | 2% | 29.4 | 30.6 | 200 | 275 | 40 | 150 | single |
BZX84W-B33 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | 2% | 32.3 | 33.7 | 200 | 275 | 40 | 150 | single |
BZX84W-B36 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | 2% | 35.3 | 36.7 | 200 | 275 | 40 | 150 | single |
BZX84W-B39 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | 2% | 38.2 | 39.8 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V0 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | 2% | 2.94 | 3.06 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | 2% | 3.23 | 3.37 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | 2% | 3.53 | 3.67 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V9 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | 2% | 3.82 | 3.98 | 200 | 275 | 40 | 150 | single |
BZX84W-B43 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | 2% | 42.1 | 43.9 | 200 | 275 | 40 | 150 | single |
BZX84W-B47 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | 2% | 46.1 | 47.9 | 200 | 275 | 40 | 150 | single |
BZX84W-B4V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | 2% | 4.21 | 4.39 | 200 | 275 | 40 | 150 | single |
BZX84W-B4V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | 2% | 4.61 | 4.79 | 200 | 275 | 40 | 150 | single |
BZX84W-B51 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | 2% | 50 | 52 | 200 | 275 | 40 | 150 | single |
BZX84W-B56 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | 2% | 54.9 | 57.1 | 200 | 275 | 40 | 150 | single |
BZX84W-B5V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | 2% | 5 | 5.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B5V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | 2% | 5.49 | 5.71 | 200 | 275 | 40 | 150 | single |
BZX84W-B62 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | 2% | 60.8 | 63.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B68 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | 2% | 66.6 | 69.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B6V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | 2% | 6.08 | 6.32 | 200 | 275 | 40 | 150 | single |
BZX84W-B6V8 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | 2% | 6.66 | 6.94 | 200 | 275 | 40 | 150 | single |
BZX84W-B75 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | 2% | 73.5 | 76.5 | 200 | 275 | 40 | 150 | single |
BZX84W-B7V5 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | 2% | 7.35 | 7.65 | 200 | 275 | 40 | 150 | single |
BZX84W-B8V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | 2% | 8.04 | 8.36 | 200 | 275 | 40 | 150 | single |
BZX84W-B9V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | 2% | 8.92 | 9.28 | 200 | 275 | 40 | 150 | single |
BZX84W-C10 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C11 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C12 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 200 | 275 | 40 | 150 | single |
BZX84W-C13 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C15 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C16 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C18 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C20 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 200 | 275 | 40 | 150 | single |
BZX84W-C22 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 200 | 275 | 40 | 150 | single |
BZX84W-C24 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C27 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 200 | 275 | 40 | 150 | single |
BZX84W-C2V4 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C2V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 200 | 275 | 40 | 150 | single |
BZX84W-C30 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | appr. 5% | 28 | 32 | 200 | 275 | 40 | 150 | single |
BZX84W-C33 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | appr. 5% | 31 | 35 | 200 | 275 | 40 | 150 | single |
BZX84W-C36 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | appr. 5% | 34 | 38 | 200 | 275 | 40 | 150 | single |
BZX84W-C39 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | appr. 5% | 37 | 41 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V0 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V9 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C43 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | appr. 5% | 40 | 46 | 200 | 275 | 40 | 150 | single |
BZX84W-C47 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | appr. 5% | 44 | 50 | 200 | 275 | 40 | 150 | single |
BZX84W-C4V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C4V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 200 | 275 | 40 | 150 | single |
BZX84W-C51 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | appr. 5% | 48 | 54 | 200 | 275 | 40 | 150 | single |
BZX84W-C56 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | appr. 5% | 52 | 60 | 200 | 275 | 40 | 150 | single |
BZX84W-C5V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 200 | 275 | 40 | 150 | single |
BZX84W-C5V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 200 | 275 | 40 | 150 | single |
BZX84W-C62 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | appr. 5% | 58 | 66 | 200 | 275 | 40 | 150 | single |
BZX84W-C68 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | appr. 5% | 64 | 72 | 200 | 275 | 40 | 150 | single |
BZX84W-C6V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C6V8 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 200 | 275 | 40 | 150 | single |
BZX84W-C75 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | appr. 5% | 70 | 79 | 200 | 275 | 40 | 150 | single |
BZX84W-C7V5 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 200 | 275 | 40 | 150 | single |
BZX84W-C8V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 200 | 275 | 40 | 150 | single |
BZX84W-C9V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 200 | 275 | 40 | 150 | single |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX84W-B10 | BZX84W-B10X (934660394115) |
Active | F9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B10F (934660394135) |
Active | F9% | SOT323_135 | ||||
BZX84W-B11 | BZX84W-B11X (934660395115) |
Active | J2% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B11F (934660395135) |
Active | J2% | SOT323_135 | ||||
BZX84W-B12 | BZX84W-B12F (934660396135) |
Active | J3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B12X (934660396115) |
Active | J3% | SOT323_115 | ||||
BZX84W-B13 | BZX84W-B13X (934660397115) |
Active | J4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B13F (934660397135) |
Active | J4% | SOT323_135 | ||||
BZX84W-B15 | BZX84W-B15X (934660398115) |
Active | J5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B15F (934660398135) |
Active | J5% | SOT323_135 | ||||
BZX84W-B16 | BZX84W-B16F (934660399135) |
Active | J6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B16X (934660399115) |
Active | J6% | SOT323_115 | ||||
BZX84W-B18 | BZX84W-B18F (934660401135) |
Active | J7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B18X (934660401115) |
Active | J7% | SOT323_115 | ||||
BZX84W-B20 | BZX84W-B20F (934660402135) |
Active | J8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B20X (934660402115) |
Active | J8% | SOT323_115 | ||||
BZX84W-B22 | BZX84W-B22F (934660403135) |
Active | J9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B22X (934660403115) |
Active | J9% | SOT323_115 | ||||
BZX84W-B24 | BZX84W-B24F (934660404135) |
Active | K5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B24X (934660404115) |
Active | K5% | SOT323_115 | ||||
BZX84W-B27 | BZX84W-B27X (934660405115) |
Active | K6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B27F (934660405135) |
Active | K6% | SOT323_135 | ||||
BZX84W-B2V4 | BZX84W-B2V4X (934660377115) |
Active | D3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B2V4F (934660377135) |
Active | D3% | SOT323_135 | ||||
BZX84W-B2V7 | BZX84W-B2V7X (934660378115) |
Active | D4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B2V7F (934660378135) |
Active | D4% | SOT323_135 | ||||
BZX84W-B30 | BZX84W-B30X (934660406115) |
Active | K7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B30F (934660406135) |
Active | K7% | SOT323_135 | ||||
BZX84W-B33 | BZX84W-B33F (934660407135) |
Active | K8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B33X (934660407115) |
Active | K8% | SOT323_115 | ||||
BZX84W-B36 | BZX84W-B36X (934660408115) |
Active | K9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B36F (934660408135) |
Active | K9% | SOT323_135 | ||||
BZX84W-B39 | BZX84W-B39F (934660409135) |
Active | L2% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B39X (934660409115) |
Active | L2% | SOT323_115 | ||||
BZX84W-B3V0 | BZX84W-B3V0X (934660379115) |
Active | D5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B3V0F (934660379135) |
Active | D5% | SOT323_135 | ||||
BZX84W-B3V3 | BZX84W-B3V3X (934660381115) |
Active | D6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B3V3F (934660381135) |
Active | D6% | SOT323_135 | ||||
BZX84W-B3V6 | BZX84W-B3V6F (934660382135) |
Active | D7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B3V6X (934660382115) |
Active | D7% | SOT323_115 | ||||
BZX84W-B3V9 | BZX84W-B3V9F (934660383135) |
Active | D8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B3V9X (934660383115) |
Active | D8% | SOT323_115 | ||||
BZX84W-B43 | BZX84W-B43F (934660411135) |
Active | L3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B43X (934660411115) |
Active | L3% | SOT323_115 | ||||
BZX84W-B47 | BZX84W-B47F (934660413135) |
Active | L5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B47X (934660413115) |
Active | L5% | SOT323_115 | ||||
BZX84W-B4V3 | BZX84W-B4V3X (934660384115) |
Active | D9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B4V3F (934660384135) |
Active | D9% | SOT323_135 | ||||
BZX84W-B4V7 | BZX84W-B4V7F (934660385135) |
Active | E4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B4V7X (934660385115) |
Active | E4% | SOT323_115 | ||||
BZX84W-B51 | BZX84W-B51F (934660414135) |
Active | L6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B51X (934660414115) |
Active | L6% | SOT323_115 | ||||
BZX84W-B56 | BZX84W-B56F (934660415135) |
Active | L7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B56X (934660415115) |
Active | L7% | SOT323_115 | ||||
BZX84W-B5V1 | BZX84W-B5V1X (934660386115) |
Active | E5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B5V1F (934660386135) |
Active | E5% | SOT323_135 | ||||
BZX84W-B5V6 | BZX84W-B5V6X (934660387115) |
Active | E6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B5V6F (934660387135) |
Active | E6% | SOT323_135 | ||||
BZX84W-B62 | BZX84W-B62X (934660416115) |
Active | L8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B62F (934660416135) |
Active | L8% | SOT323_135 | ||||
BZX84W-B68 | BZX84W-B68F (934660417135) |
Active | L9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B68X (934660417115) |
Active | L9% | SOT323_115 | ||||
BZX84W-B6V2 | BZX84W-B6V2X (934660388115) |
Active | E7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B6V2F (934660388135) |
Active | E7% | SOT323_135 | ||||
BZX84W-B6V8 | BZX84W-B6V8F (934660389135) |
Active | E8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B6V8X (934660389115) |
Active | E8% | SOT323_115 | ||||
BZX84W-B75 | BZX84W-B75F (934660418135) |
Active | M2% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B75X (934660418115) |
Active | M2% | SOT323_115 | ||||
BZX84W-B7V5 | BZX84W-B7V5F (934660391135) |
Active | E9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B7V5X (934660391115) |
Active | E9% | SOT323_115 | ||||
BZX84W-B8V2 | BZX84W-B8V2F (934660392135) |
Active | F5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-B8V2X (934660392115) |
Active | F5% | SOT323_115 | ||||
BZX84W-B9V1 | BZX84W-B9V1X (934660393115) |
Active | F7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-B9V1F (934660393135) |
Active | F7% | SOT323_135 | ||||
BZX84W-C10 | BZX84W-C10X (934660436115) |
Active | R4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C10F (934660436135) |
Active | R4% | SOT323_135 | ||||
BZX84W-C11 | BZX84W-C11F (934660437135) |
Active | R5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C11X (934660437115) |
Active | R5% | SOT323_115 | ||||
BZX84W-C12 | BZX84W-C12F (934660438135) |
Active | R6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C12X (934660438115) |
Active | R6% | SOT323_115 | ||||
BZX84W-C13 | BZX84W-C13X (934660439115) |
Active | R7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C13F (934660439135) |
Active | R7% | SOT323_135 | ||||
BZX84W-C15 | BZX84W-C15X (934660441115) |
Active | R8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C15F (934660441135) |
Active | R8% | SOT323_135 | ||||
BZX84W-C16 | BZX84W-C16X (934660442115) |
Active | R9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C16F (934660442135) |
Active | R9% | SOT323_135 | ||||
BZX84W-C18 | BZX84W-C18X (934660443115) |
Active | S2% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C18F (934660443135) |
Active | S2% | SOT323_135 | ||||
BZX84W-C20 | BZX84W-C20X (934660444115) |
Active | S3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C20F (934660444135) |
Active | S3% | SOT323_135 | ||||
BZX84W-C22 | BZX84W-C22X (934660445115) |
Active | S4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C22F (934660445135) |
Active | S4% | SOT323_135 | ||||
BZX84W-C24 | BZX84W-C24X (934660446115) |
Active | S5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C24F (934660446135) |
Active | S5% | SOT323_135 | ||||
BZX84W-C27 | BZX84W-C27X (934660447115) |
Active | S6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C27F (934660447135) |
Active | S6% | SOT323_135 | ||||
BZX84W-C2V4 | BZX84W-C2V4X (934660419115) |
Active | M3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C2V4F (934660419135) |
Active | M3% | SOT323_135 | ||||
BZX84W-C2V7 | BZX84W-C2V7F (934660421135) |
Active | M4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C2V7X (934660421115) |
Active | M4% | SOT323_115 | ||||
BZX84W-C30 | BZX84W-C30F (934660448135) |
Active | S7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C30X (934660448115) |
Active | S7% | SOT323_115 | ||||
BZX84W-C33 | BZX84W-C33X (934660449115) |
Active | S8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C33F (934660449135) |
Active | S8% | SOT323_135 | ||||
BZX84W-C36 | BZX84W-C36X (934660451115) |
Active | S9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C36F (934660451135) |
Active | S9% | SOT323_135 | ||||
BZX84W-C39 | BZX84W-C39X (934660452115) |
Active | U2% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C39F (934660452135) |
Active | U2% | SOT323_135 | ||||
BZX84W-C3V0 | BZX84W-C3V0F (934660422135) |
Active | M5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C3V0X (934660422115) |
Active | M5% | SOT323_115 | ||||
BZX84W-C3V3 | BZX84W-C3V3F (934660423135) |
Active | M6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C3V3X (934660423115) |
Active | M6% | SOT323_115 | ||||
BZX84W-C3V6 | BZX84W-C3V6X (934660424115) |
Active | M7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C3V6F (934660424135) |
Active | M7% | SOT323_135 | ||||
BZX84W-C3V9 | BZX84W-C3V9X (934660425115) |
Active | M9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C3V9F (934660425135) |
Active | M9% | SOT323_135 | ||||
BZX84W-C43 | BZX84W-C43X (934660453115) |
Active | U3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C43F (934660453135) |
Active | U3% | SOT323_135 | ||||
BZX84W-C47 | BZX84W-C47X (934660454115) |
Active | U4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C47F (934660454135) |
Active | U4% | SOT323_135 | ||||
BZX84W-C4V3 | BZX84W-C4V3F (934660426135) |
Active | N3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C4V3X (934660426115) |
Active | N3% | SOT323_115 | ||||
BZX84W-C4V7 | BZX84W-C4V7F (934660427135) |
Active | P3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C4V7X (934660427115) |
Active | P3% | SOT323_115 | ||||
BZX84W-C51 | BZX84W-C51X (934660455115) |
Active | U5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C51F (934660455135) |
Active | U5% | SOT323_135 | ||||
BZX84W-C56 | BZX84W-C56X (934660456115) |
Active | U6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C56F (934660456135) |
Active | U6% | SOT323_135 | ||||
BZX84W-C5V1 | BZX84W-C5V1X (934660428115) |
Active | P4% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C5V1F (934660428135) |
Active | P4% | SOT323_135 | ||||
BZX84W-C5V6 | BZX84W-C5V6X (934660429115) |
Active | P5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C5V6F (934660429135) |
Active | P5% | SOT323_135 | ||||
BZX84W-C62 | BZX84W-C62X (934660457115) |
Active | U7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C62F (934660457135) |
Active | U7% | SOT323_135 | ||||
BZX84W-C68 | BZX84W-C68F (934660458135) |
Active | U8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C68X (934660458115) |
Active | U8% | SOT323_115 | ||||
BZX84W-C6V2 | BZX84W-C6V2F (934660431135) |
Active | P6% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C6V2X (934660431115) |
Active | P6% | SOT323_115 | ||||
BZX84W-C6V8 | BZX84W-C6V8F (934660432135) |
Active | P7% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C6V8X (934660432115) |
Active | P7% | SOT323_115 | ||||
BZX84W-C75 | BZX84W-C75F (934660459135) |
Active | U9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BZX84W-C75X (934660459115) |
Active | U9% | SOT323_115 | ||||
BZX84W-C7V5 | BZX84W-C7V5X (934660433115) |
Active | P8% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C7V5F (934660433135) |
Active | P8% | SOT323_135 | ||||
BZX84W-C8V2 | BZX84W-C8V2X (934660434115) |
Active | P9% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C8V2F (934660434135) |
Active | P9% | SOT323_135 | ||||
BZX84W-C9V1 | BZX84W-C9V1X (934660435115) |
Active | R3% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BZX84W-C9V1F (934660435135) |
Active | R3% | SOT323_135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZX84W-B10 | BZX84W-B10X | BZX84W-B10 |
|
![]() |
BZX84W-B10 | BZX84W-B10F | BZX84W-B10 |
|
![]() |
BZX84W-B11 | BZX84W-B11X | BZX84W-B11 |
|
![]() |
BZX84W-B11 | BZX84W-B11F | BZX84W-B11 |
|
![]() |
BZX84W-B12 | BZX84W-B12F | BZX84W-B12 |
|
![]() |
BZX84W-B12 | BZX84W-B12X | BZX84W-B12 |
|
![]() |
BZX84W-B13 | BZX84W-B13X | BZX84W-B13 |
|
![]() |
BZX84W-B13 | BZX84W-B13F | BZX84W-B13 |
|
![]() |
BZX84W-B15 | BZX84W-B15X | BZX84W-B15 |
|
![]() |
BZX84W-B15 | BZX84W-B15F | BZX84W-B15 |
|
![]() |
BZX84W-B16 | BZX84W-B16F | BZX84W-B16 |
|
![]() |
BZX84W-B16 | BZX84W-B16X | BZX84W-B16 |
|
![]() |
BZX84W-B18 | BZX84W-B18F | BZX84W-B18 |
|
![]() |
BZX84W-B18 | BZX84W-B18X | BZX84W-B18 |
|
![]() |
BZX84W-B20 | BZX84W-B20F | BZX84W-B20 |
|
![]() |
BZX84W-B20 | BZX84W-B20X | BZX84W-B20 |
|
![]() |
BZX84W-B22 | BZX84W-B22F | BZX84W-B22 |
|
![]() |
BZX84W-B22 | BZX84W-B22X | BZX84W-B22 |
|
![]() |
BZX84W-B24 | BZX84W-B24F | BZX84W-B24 |
|
![]() |
BZX84W-B24 | BZX84W-B24X | BZX84W-B24 |
|
![]() |
BZX84W-B27 | BZX84W-B27X | BZX84W-B27 |
|
![]() |
BZX84W-B27 | BZX84W-B27F | BZX84W-B27 |
|
![]() |
BZX84W-B2V4 | BZX84W-B2V4X | BZX84W-B2V4 |
|
![]() |
BZX84W-B2V4 | BZX84W-B2V4F | BZX84W-B2V4 |
|
![]() |
BZX84W-B2V7 | BZX84W-B2V7X | BZX84W-B2V7 |
|
![]() |
BZX84W-B2V7 | BZX84W-B2V7F | BZX84W-B2V7 |
|
![]() |
BZX84W-B30 | BZX84W-B30X | BZX84W-B30 |
|
![]() |
BZX84W-B30 | BZX84W-B30F | BZX84W-B30 |
|
![]() |
BZX84W-B33 | BZX84W-B33F | BZX84W-B33 |
|
![]() |
BZX84W-B33 | BZX84W-B33X | BZX84W-B33 |
|
![]() |
BZX84W-B36 | BZX84W-B36X | BZX84W-B36 |
|
![]() |
BZX84W-B36 | BZX84W-B36F | BZX84W-B36 |
|
![]() |
BZX84W-B39 | BZX84W-B39F | BZX84W-B39 |
|
![]() |
BZX84W-B39 | BZX84W-B39X | BZX84W-B39 |
|
![]() |
BZX84W-B3V0 | BZX84W-B3V0X | BZX84W-B3V0 |
|
![]() |
BZX84W-B3V0 | BZX84W-B3V0F | BZX84W-B3V0 |
|
![]() |
BZX84W-B3V3 | BZX84W-B3V3X | BZX84W-B3V3 |
|
![]() |
BZX84W-B3V3 | BZX84W-B3V3F | BZX84W-B3V3 |
|
![]() |
BZX84W-B3V6 | BZX84W-B3V6F | BZX84W-B3V6 |
|
![]() |
BZX84W-B3V6 | BZX84W-B3V6X | BZX84W-B3V6 |
|
![]() |
BZX84W-B3V9 | BZX84W-B3V9F | BZX84W-B3V9 |
|
![]() |
BZX84W-B3V9 | BZX84W-B3V9X | BZX84W-B3V9 |
|
![]() |
BZX84W-B43 | BZX84W-B43F | BZX84W-B43 |
|
![]() |
BZX84W-B43 | BZX84W-B43X | BZX84W-B43 |
|
![]() |
BZX84W-B47 | BZX84W-B47F | BZX84W-B47 |
|
![]() |
BZX84W-B47 | BZX84W-B47X | BZX84W-B47 |
|
![]() |
BZX84W-B4V3 | BZX84W-B4V3X | BZX84W-B4V3 |
|
![]() |
BZX84W-B4V3 | BZX84W-B4V3F | BZX84W-B4V3 |
|
![]() |
BZX84W-B4V7 | BZX84W-B4V7F | BZX84W-B4V7 |
|
![]() |
BZX84W-B4V7 | BZX84W-B4V7X | BZX84W-B4V7 |
|
![]() |
BZX84W-B51 | BZX84W-B51F | BZX84W-B51 |
|
![]() |
BZX84W-B51 | BZX84W-B51X | BZX84W-B51 |
|
![]() |
BZX84W-B56 | BZX84W-B56F | BZX84W-B56 |
|
![]() |
BZX84W-B56 | BZX84W-B56X | BZX84W-B56 |
|
![]() |
BZX84W-B5V1 | BZX84W-B5V1X | BZX84W-B5V1 |
|
![]() |
BZX84W-B5V1 | BZX84W-B5V1F | BZX84W-B5V1 |
|
![]() |
BZX84W-B5V6 | BZX84W-B5V6X | BZX84W-B5V6 |
|
![]() |
BZX84W-B5V6 | BZX84W-B5V6F | BZX84W-B5V6 |
|
![]() |
BZX84W-B62 | BZX84W-B62X | BZX84W-B62 |
|
![]() |
BZX84W-B62 | BZX84W-B62F | BZX84W-B62 |
|
![]() |
BZX84W-B68 | BZX84W-B68F | BZX84W-B68 |
|
![]() |
BZX84W-B68 | BZX84W-B68X | BZX84W-B68 |
|
![]() |
BZX84W-B6V2 | BZX84W-B6V2X | BZX84W-B6V2 |
|
![]() |
BZX84W-B6V2 | BZX84W-B6V2F | BZX84W-B6V2 |
|
![]() |
BZX84W-B6V8 | BZX84W-B6V8F | BZX84W-B6V8 |
|
![]() |
BZX84W-B6V8 | BZX84W-B6V8X | BZX84W-B6V8 |
|
![]() |
BZX84W-B75 | BZX84W-B75F | BZX84W-B75 |
|
![]() |
BZX84W-B75 | BZX84W-B75X | BZX84W-B75 |
|
![]() |
BZX84W-B7V5 | BZX84W-B7V5F | BZX84W-B7V5 |
|
![]() |
BZX84W-B7V5 | BZX84W-B7V5X | BZX84W-B7V5 |
|
![]() |
BZX84W-B8V2 | BZX84W-B8V2F | BZX84W-B8V2 |
|
![]() |
BZX84W-B8V2 | BZX84W-B8V2X | BZX84W-B8V2 |
|
![]() |
BZX84W-B9V1 | BZX84W-B9V1X | BZX84W-B9V1 |
|
![]() |
BZX84W-B9V1 | BZX84W-B9V1F | BZX84W-B9V1 |
|
![]() |
BZX84W-C10 | BZX84W-C10X | BZX84W-C10 |
|
![]() |
BZX84W-C10 | BZX84W-C10F | BZX84W-C10 |
|
![]() |
BZX84W-C11 | BZX84W-C11F | BZX84W-C11 |
|
![]() |
BZX84W-C11 | BZX84W-C11X | BZX84W-C11 |
|
![]() |
BZX84W-C12 | BZX84W-C12F | BZX84W-C12 |
|
![]() |
BZX84W-C12 | BZX84W-C12X | BZX84W-C12 |
|
![]() |
BZX84W-C13 | BZX84W-C13X | BZX84W-C13 |
|
![]() |
BZX84W-C13 | BZX84W-C13F | BZX84W-C13 |
|
![]() |
BZX84W-C15 | BZX84W-C15X | BZX84W-C15 |
|
![]() |
BZX84W-C15 | BZX84W-C15F | BZX84W-C15 |
|
![]() |
BZX84W-C16 | BZX84W-C16X | BZX84W-C16 |
|
![]() |
BZX84W-C16 | BZX84W-C16F | BZX84W-C16 |
|
![]() |
BZX84W-C18 | BZX84W-C18X | BZX84W-C18 |
|
![]() |
BZX84W-C18 | BZX84W-C18F | BZX84W-C18 |
|
![]() |
BZX84W-C20 | BZX84W-C20X | BZX84W-C20 |
|
![]() |
BZX84W-C20 | BZX84W-C20F | BZX84W-C20 |
|
![]() |
BZX84W-C22 | BZX84W-C22X | BZX84W-C22 |
|
![]() |
BZX84W-C22 | BZX84W-C22F | BZX84W-C22 |
|
![]() |
BZX84W-C24 | BZX84W-C24X | BZX84W-C24 |
|
![]() |
BZX84W-C24 | BZX84W-C24F | BZX84W-C24 |
|
![]() |
BZX84W-C27 | BZX84W-C27X | BZX84W-C27 |
|
![]() |
BZX84W-C27 | BZX84W-C27F | BZX84W-C27 |
|
![]() |
BZX84W-C2V4 | BZX84W-C2V4X | BZX84W-C2V4 |
|
![]() |
BZX84W-C2V4 | BZX84W-C2V4F | BZX84W-C2V4 |
|
![]() |
BZX84W-C2V7 | BZX84W-C2V7F | BZX84W-C2V7 |
|
![]() |
BZX84W-C2V7 | BZX84W-C2V7X | BZX84W-C2V7 |
|
![]() |
BZX84W-C30 | BZX84W-C30F | BZX84W-C30 |
|
![]() |
BZX84W-C30 | BZX84W-C30X | BZX84W-C30 |
|
![]() |
BZX84W-C33 | BZX84W-C33X | BZX84W-C33 |
|
![]() |
BZX84W-C33 | BZX84W-C33F | BZX84W-C33 |
|
![]() |
BZX84W-C36 | BZX84W-C36X | BZX84W-C36 |
|
![]() |
BZX84W-C36 | BZX84W-C36F | BZX84W-C36 |
|
![]() |
BZX84W-C39 | BZX84W-C39X | BZX84W-C39 |
|
![]() |
BZX84W-C39 | BZX84W-C39F | BZX84W-C39 |
|
![]() |
BZX84W-C3V0 | BZX84W-C3V0F | BZX84W-C3V0 |
|
![]() |
BZX84W-C3V0 | BZX84W-C3V0X | BZX84W-C3V0 |
|
![]() |
BZX84W-C3V3 | BZX84W-C3V3F | BZX84W-C3V3 |
|
![]() |
BZX84W-C3V3 | BZX84W-C3V3X | BZX84W-C3V3 |
|
![]() |
BZX84W-C3V6 | BZX84W-C3V6X | BZX84W-C3V6 |
|
![]() |
BZX84W-C3V6 | BZX84W-C3V6F | BZX84W-C3V6 |
|
![]() |
BZX84W-C3V9 | BZX84W-C3V9X | BZX84W-C3V9 |
|
![]() |
BZX84W-C3V9 | BZX84W-C3V9F | BZX84W-C3V9 |
|
![]() |
BZX84W-C43 | BZX84W-C43X | BZX84W-C43 |
|
![]() |
BZX84W-C43 | BZX84W-C43F | BZX84W-C43 |
|
![]() |
BZX84W-C47 | BZX84W-C47X | BZX84W-C47 |
|
![]() |
BZX84W-C47 | BZX84W-C47F | BZX84W-C47 |
|
![]() |
BZX84W-C4V3 | BZX84W-C4V3F | BZX84W-C4V3 |
|
![]() |
BZX84W-C4V3 | BZX84W-C4V3X | BZX84W-C4V3 |
|
![]() |
BZX84W-C4V7 | BZX84W-C4V7F | BZX84W-C4V7 |
|
![]() |
BZX84W-C4V7 | BZX84W-C4V7X | BZX84W-C4V7 |
|
![]() |
BZX84W-C51 | BZX84W-C51X | BZX84W-C51 |
|
![]() |
BZX84W-C51 | BZX84W-C51F | BZX84W-C51 |
|
![]() |
BZX84W-C56 | BZX84W-C56X | BZX84W-C56 |
|
![]() |
BZX84W-C56 | BZX84W-C56F | BZX84W-C56 |
|
![]() |
BZX84W-C5V1 | BZX84W-C5V1X | BZX84W-C5V1 |
|
![]() |
BZX84W-C5V1 | BZX84W-C5V1F | BZX84W-C5V1 |
|
![]() |
BZX84W-C5V6 | BZX84W-C5V6X | BZX84W-C5V6 |
|
![]() |
BZX84W-C5V6 | BZX84W-C5V6F | BZX84W-C5V6 |
|
![]() |
BZX84W-C62 | BZX84W-C62X | BZX84W-C62 |
|
![]() |
BZX84W-C62 | BZX84W-C62F | BZX84W-C62 |
|
![]() |
BZX84W-C68 | BZX84W-C68F | BZX84W-C68 |
|
![]() |
BZX84W-C68 | BZX84W-C68X | BZX84W-C68 |
|
![]() |
BZX84W-C6V2 | BZX84W-C6V2F | BZX84W-C6V2 |
|
![]() |
BZX84W-C6V2 | BZX84W-C6V2X | BZX84W-C6V2 |
|
![]() |
BZX84W-C6V8 | BZX84W-C6V8F | BZX84W-C6V8 |
|
![]() |
BZX84W-C6V8 | BZX84W-C6V8X | BZX84W-C6V8 |
|
![]() |
BZX84W-C75 | BZX84W-C75F | BZX84W-C75 |
|
![]() |
BZX84W-C75 | BZX84W-C75X | BZX84W-C75 |
|
![]() |
BZX84W-C7V5 | BZX84W-C7V5X | BZX84W-C7V5 |
|
![]() |
BZX84W-C7V5 | BZX84W-C7V5F | BZX84W-C7V5 |
|
![]() |
BZX84W-C8V2 | BZX84W-C8V2X | BZX84W-C8V2 |
|
![]() |
BZX84W-C8V2 | BZX84W-C8V2F | BZX84W-C8V2 |
|
![]() |
BZX84W-C9V1 | BZX84W-C9V1X | BZX84W-C9V1 |
|
![]() |
BZX84W-C9V1 | BZX84W-C9V1F | BZX84W-C9V1 |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BZX84W_SER | Voltage regulator diodes | Data sheet | 2023-01-02 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX84W-B10
- BZX84W-B11
- BZX84W-B12
- BZX84W-B13
- BZX84W-B15
- BZX84W-B16
- BZX84W-B18
- BZX84W-B20
- BZX84W-B22
- BZX84W-B24
- BZX84W-B27
- BZX84W-B2V4
- BZX84W-B2V7
- BZX84W-B30
- BZX84W-B33
- BZX84W-B36
- BZX84W-B39
- BZX84W-B3V0
- BZX84W-B3V3
- BZX84W-B3V6
- BZX84W-B3V9
- BZX84W-B43
- BZX84W-B47
- BZX84W-B4V3
- BZX84W-B4V7
- BZX84W-B51
- BZX84W-B56
- BZX84W-B5V1
- BZX84W-B5V6
- BZX84W-B62
- BZX84W-B68
- BZX84W-B6V2
- BZX84W-B6V8
- BZX84W-B75
- BZX84W-B7V5
- BZX84W-B8V2
- BZX84W-B9V1
- BZX84W-C10
- BZX84W-C11
- BZX84W-C12
- BZX84W-C13
- BZX84W-C15
- BZX84W-C16
- BZX84W-C18
- BZX84W-C20
- BZX84W-C22
- BZX84W-C24
- BZX84W-C27
- BZX84W-C2V4
- BZX84W-C2V7
- BZX84W-C30
- BZX84W-C33
- BZX84W-C36
- BZX84W-C39
- BZX84W-C3V0
- BZX84W-C3V3
- BZX84W-C3V6
- BZX84W-C3V9
- BZX84W-C43
- BZX84W-C47
- BZX84W-C4V3
- BZX84W-C4V7
- BZX84W-C51
- BZX84W-C56
- BZX84W-C5V1
- BZX84W-C5V6
- BZX84W-C62
- BZX84W-C68
- BZX84W-C6V2
- BZX84W-C6V8
- BZX84W-C75
- BZX84W-C7V5
- BZX84W-C8V2
- BZX84W-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.