
CBT3253
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3253D | CBT3253D,112 (935272583112) |
Obsolete | CBT3253D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
CBT3253D,118 (935272583118) |
Discontinued / End-of-life | CBT3253D | SOT109-1_118 | ||||
CBT3253DB | CBT3253DB,112 (935272581112) |
Obsolete | CT3253 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
CBT3253DB,118 (935272581118) |
Obsolete | CT3253 | Not available | ||||
CBT3253DS | CBT3253DS,112 (935272580112) |
Obsolete | CBT3253 According NX3-00133 According NX3-00133 |
![]() SSOP16 (SOT519-1) |
SOT519-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
CBT3253DS,118 (935272580118) |
Obsolete | CBT3253 According NX3-00133 According NX3-00133 | SOT519-1_118 | ||||
CBT3253PW | CBT3253PW,112 (935272579112) |
Obsolete | CBT3253 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
CBT3253PW,118 (935272579118) |
Discontinued / End-of-life | CBT3253 | SOT403-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3253D | CBT3253D,112 | CBT3253D |
|
![]() |
CBT3253D | CBT3253D,118 | CBT3253D |
|
![]() |
CBT3253DB | CBT3253DB,112 | CBT3253DB |
|
![]() |
CBT3253DB | CBT3253DB,118 | CBT3253DB |
|
![]() |
CBT3253DS | CBT3253DS,112 | CBT3253DS |
|
![]() |
CBT3253DS | CBT3253DS,118 | CBT3253DS |
|
![]() |
CBT3253PW | CBT3253PW,112 | CBT3253PW |
|
![]() |
CBT3253PW | CBT3253PW,118 | CBT3253PW |
|
![]() |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
CBT3253 | Dual 1-of-4 FET multiplexer/demultiplexer | Data sheet | 2024-04-18 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.