![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
IP4284CZ10-TBR; IP4284CZ10-TT
ESD protection for ultra high-speed interfaces
The devices are designed to protect high-speed interfaces such as High-Definition Multimedia Interface (HDMI), DisplayPort, SuperSpeed USB, external Serial Advanced Technology Attachment (eSATA) and Low Voltage Differential Signaling (LVDS) interfaces against ElectroStatic Discharge (ESD).
The devices include high-level ESD protection diodes for ultra high-speed signal lines and are available in two package variants: XSON10 and TSSOP10.
All signal lines are protected by a special diode configuration offering ultra low line capacitance of only 0.5 pF. These diodes provide protection to downstream components from ESD voltages up to ±8 kV contact according to IEC 61000-4-2, level 4.
Features and benefits
- Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
- System ESD protection for USB 2.0 and USB SuperSpeed 3.0, HDMI 1.3 and HDMI 1.4, DisplayPort, eSATA and LVDS
- All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±8 kV according to IEC 61000-4-2, level 4
- Matched 0.5 mm trace spacing
- Signal lines with ≤ 0.05 pF matching capacitance between signal pairs
- Line capacitance of only 0.5 pF for each channel
- 4-channel, XSON10 or TSSOP10 Pb-free package
- Design-friendly ’pass-thru’ signal routing
Applications
The devices are designed for high-speed receiver and transmitter port protection:
- TVs, monitors
- DVD recorders and players
- Notebooks, mother boards, graphic cards and ports
- Set-top boxes and game consoles
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP4284CZ10-TBR | IP4284CZ10-TBR/LCX (934068694115) |
Obsolete | 84 empty empty |
![]() DFN2510A-10 (SOT1176-1) |
SOT1176-1 | SOT1176-1_115 | |
IP4284CZ10-TBR/S50 (934066057115) |
Obsolete | SOT1176-1_115 | |||||
IP4284CZ10-TBR,115 (934065614115) |
Obsolete | SOT1176-1_115 | |||||
IP4284CZ10-TT | IP4284CZ10-TT,118 (934063575118) |
Obsolete | 4284 DBSN + ASID yww |
![]() TSSOP10 (SOT552-1) |
SOT552-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT552-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP4284CZ10-TBR | IP4284CZ10-TBR/LCX | IP4284CZ10-TBR |
|
![]() |
IP4284CZ10-TBR | IP4284CZ10-TBR/S50 | IP4284CZ10-TBR |
|
![]() |
IP4284CZ10-TBR | IP4284CZ10-TBR,115 | IP4284CZ10-TBR |
|
![]() |
IP4284CZ10-TT | IP4284CZ10-TT,118 | IP4284CZ10-TT |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
IP4284CZ10-TBR_TT | ESD protection for ultra high-speed interfaces | Data sheet | 2011-05-20 |
AN10910 | Protecting charger interfaces and typical battery charging topologies with external bypass transistors | Application note | 2021-04-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT1176-1 | 3D model for products with SOT1176-1 package | Design support | 2023-02-02 |
SOT1176 | 3D model for products with SOT1176 package | Design support | 2019-10-03 |
SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2510A-10_SOT1176_mk | plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
TSSOP10_SOT552_mk | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT1176-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.