![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
PDTA113Z series
PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm
PNP resistor-equipped transistors.
Features and benefits
Built-in bias resistors
Reduces component count
Simplifies circuit design
Reduces pick and place costs
AEC-Q101 qualified
Applications
General purpose switching and amplification
Circuit drivers
Inverter and interface circuits
Parametrics
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTA113ZM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | 10 | 100 | 1 | 50 |
PDTA113ZT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250 | 10 | 100 | 1 | 50 |
PDTA113ZU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | 10 | 100 | 1 | 50 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA113ZM | PDTA113ZM,315 (934058824315) |
Active | G3 |
![]() DFN1006-3 (SOT883) |
SOT883 |
REFLOW_BG-BD-1
|
SOT883_315 |
PDTA113ZT | PDTA113ZT,215 (934058195215) |
Active | %AM |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PDTA113ZU | PDTA113ZU,115 (934058793115) |
Active | %16 |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA113ZM | PDTA113ZM,315 | PDTA113ZM |
|
![]() |
PDTA113ZT | PDTA113ZT,215 | PDTA113ZT |
|
![]() |
PDTA113ZU | PDTA113ZU,115 | PDTA113ZU |
|
![]() |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
PDTA113Z_SER | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | Data sheet | 2009-09-21 |
mse184 | Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTB113ET, PDTB113ZT, PDTB123ET, PDTB123YT | Block diagram | 2009-11-03 |
mse198 | Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU | Block diagram | 2009-11-04 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.