![SOT886](https://assets.nexperia.com/documents/outline-3d/sot886_3d.png)
PESD3V3S4UF; PESD5V0S4UF
Unidirectional quadruple ESD protection diode arrays
Unidirectional quadruple ElectroStatic Discharge (ESD) protection diode arrays in a small SOT886 Surface-Mounted Device (SMD) plastic package designed to protect up to four signal lines from the damage caused by ESD and other transients.
Features and benefits
ESD protection of up to four lines
ESD protection up to 30 kV
Max. peak pulse power: PPP = 110 W
IEC 61000-4-2; level 4 (ESD)
Low clamping voltage: VCL = 11 V
IEC 61000-4-5 (surge); IPP = 10 A
Ultra low leakage current: IRM = 4 nA
AEC-Q101 qualified
Applications
Computers and peripherals
Communication systems
Audio and video equipment
Portable electronics
Cellular handsets and accessories
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD3V3S4UF | XSON6 | 4 | Unidirectional | 3.3 | 110 | 30 |
PESD5V0S4UF | XSON6 | 4 | Unidirectional | 5 | 85 | 30 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD3V3S4UF | PESD3V3S4UF,115 (934061196115) |
Active | A3 |
![]() XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
PESD5V0S4UF | PESD5V0S4UF,115 (934061201115) |
Active | A4 |
![]() XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD3V3S4UF | PESD3V3S4UF,115 | PESD3V3S4UF |
|
![]() |
PESD5V0S4UF | PESD5V0S4UF,115 | PESD5V0S4UF |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
PESD3V3S4UF_PESD5V0S4UF | Unidirectional quadruple ESD protection diode arrays | Data sheet | 2020-04-28 |
006aaa156 | Block diagram: PESD12VS4UD, PESD15VS4UD, PESD24VS4UD, PESD3V3S4UD, PESD3V3S4UF, PESD5V0S4UD, PESD5V0S4UF | Block diagram | 2009-11-04 |
sot886_fr | Reflow soldering footprint SOT886 | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.