![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
PIMZ2; PUMZ2
NPN/PNP general-purpose double transistors
NPN/PNP general-purpose double transistors.
Features and benefits
Simplified circuit design
Reduced component count
Reduced pick and place costs
AEC-Q101 qualified
Applications
General-purpose switching and amplification
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PIMZ2 | PIMZ2,115 (934057906115) |
Active | M6 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PIMZ2,125 (934057906125) |
Active | M6 | SOT457_125 | ||||
PUMZ2 | PUMZ2,115 (934058172115) |
Active | GZ% |
![]() TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
PUMZ2,125 (934058172125) |
Active | GZ% | SOT363_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PIMZ2 | PIMZ2,115 | PIMZ2 |
|
![]() |
PIMZ2 | PIMZ2,125 | PIMZ2 |
|
![]() |
PUMZ2 | PUMZ2,115 | PUMZ2 |
|
![]() |
PUMZ2 | PUMZ2,125 | PUMZ2 |
|
![]() |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
PIMZ2_PUMZ2 | NPN/PNP general-purpose double transistors | Data sheet | 2009-12-03 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
sot363_sv | Simplified outline: SOT363 | Block diagram | 2009-11-03 |
sot457_sv | Simplified outline: SOT457 | Block diagram | 2009-11-04 |
sym082 | Graphic symbol: PIMZ2_PUMZ2_5 | Block diagram | 2009-11-04 |
sym083 | Graphic symbol: PIMZ2_PUMZ2_5 | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.