![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
XC7WT14
Triple inverting Schmitt trigger
The XC7WT14 is a high-speed Si-gate CMOS device. This device provides three inverting buffers with Schmitt trigger action. This device is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
Features and benefits
Symmetrical output impedance
High noise immunity
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Low power dissipation
Balanced propagation delays
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
Wave and pulse shaper for highly noisy environment
Astable multivibrator
Monostable multivibrator
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
XC7WT14DP | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | TSSOP8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
XC7WT14DP | XC7WT14DP,125 (935294427125) |
Active | g14 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
XC7WT14DC | XC7WT14DC,125 (935294428125) |
Obsolete |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | ||
XC7WT14GD | XC7WT14GD,125 (935294375125) |
Obsolete | g14 Standard Procedure Standard Procedure |
![]() XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
XC7WT14GT | XC7WT14GT,115 (935294376115) |
Obsolete | g14 |
![]() XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
XC7WT14DP | XC7WT14DP,125 | XC7WT14DP |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
XC7WT14DC | XC7WT14DC,125 | XC7WT14DC |
|
![]() |
XC7WT14GD | XC7WT14GD,125 | XC7WT14GD |
|
![]() |
XC7WT14GT | XC7WT14GT,115 | XC7WT14GT |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
XC7WT14 | Triple inverting Schmitt trigger | Data sheet | 2024-01-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.