Features and benefits
-
High current (max. 500 mA)
-
Low voltage (max. 50 V)
-
Low collector-emitter saturation voltage (max. 600 mV).
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification, especially for portable equipment.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PD1820AR | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | A%R | 2PD1820AR,115 ( 9340 426 20115 ) |
2PD1820AS | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | A%S | 2PD1820AS,115 ( 9340 426 30115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PD1820AR | 2PD1820AR,115 | 2PD1820AR | ![]() | week 30, 2003 | |
2PD1820AS | 2PD1820AS,115 | 2PD1820AS | ![]() | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
2PD1820A | NPN general purpose transistor | Data sheet | 2009-11-18 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.