74ABT245
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74ABT245D | n.a. | n.a. | TTL | -32/64 | 2.9 | 8 | 100 | medium | -40~85 | SO20 |
74ABT245PW | n.a. | n.a. | TTL | -32/64 | 2.9 | 8 | 100 | medium | -40~85 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ABT245D | 74ABT245D,623 (935027530623) |
Active | 74ABT245D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74ABT245PW | 74ABT245PW,118 (935176430118) |
Active | ABT245 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ABT245D | 74ABT245D,602 (935027530602) |
Withdrawn / End-of-life | 74ABT245D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74ABT245DB | 74ABT245DB,112 (935064910112) |
Withdrawn / End-of-life | ABT245 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74ABT245DB,118 (935064910118) |
Withdrawn / End-of-life | ABT245 | SOT339-1_118 | ||||
74ABT245DB/0001,11 (935198660118) |
Obsolete | SOT339-1_118 | |||||
74ABT245PW | 74ABT245PW,112 (935176430112) |
Withdrawn / End-of-life | ABT245 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ABT245D | 74ABT245D,623 | 74ABT245D | ||
74ABT245PW | 74ABT245PW,118 | 74ABT245PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ABT245D | 74ABT245D,602 | 74ABT245D | ||
74ABT245DB | 74ABT245DB,112 | 74ABT245DB | ||
74ABT245DB | 74ABT245DB,118 | 74ABT245DB | ||
74ABT245DB | 74ABT245DB/0001,11 | 74ABT245DB | ||
74ABT245PW | 74ABT245PW,112 | 74ABT245PW |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74ABT245 | Octal transceiver with direction pin; 3-state | Data sheet | 2024-06-24 |
sa00122 | Block diagram: 74ABT2245D, 74ABT2245DB, 74ABT2245PW, 74ABT245D, 74ABT245DB, 74ABT245PW | Block diagram | 2009-11-04 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
abt245 | abt245 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
abt | abt Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.