Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74ABT543A

Octal latched transceiver with dual enable; 3-state

The 74ABT543A high performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT543A octal registered transceiver contains two sets of D-type latches for temporary storage of data flowing in either direction. Separate latch enable (LEAB, LEBA) and output enable (OEAB, OEBA) inputs are provided for each register to permit independent control of data transfer in either direction. The outputs are guaranteed to sink 64 mA.

Features and benefits

  • Combines 74ABT245 and 74ABT373 type functions in one device
  • 8-bit octal transceiver with D-type latch
  • Back-to-back registers for storage
  • Separate controls for data flow in each direction
  • Live insertion and extraction permitted
  • Output capability: +64 mA to -32 mA
  • Power-up 3-state
  • Power-up reset
  • Latch-up protection exceeds 500 mA per JESD78B class II level A
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Applications

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ABT543AD 74ABT543AD,112
(935169490112)
Obsolete 74ABT543AD Standard Procedure Standard Procedure no package information
74ABT543AD,118
(935169490118)
Obsolete 74ABT543AD Standard Procedure Standard Procedure

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74ABT543AD 74ABT543AD,112 74ABT543AD rohs rhf rhf
74ABT543AD 74ABT543AD,118 74ABT543AD rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
74ABT543A Octal latched transceiver with dual enable; 3-state Data sheet 2011-11-10
mna750 Block diagram: 74ABT543AD, 74ABT543ADB, 74ABT543APW, 74LVC543ABQ, 74LVC543AD, 74LVC543ADB, 74LVC543APW Block diagram 2009-11-04
abt543a abt543a IBIS model IBIS model 2013-04-08
abt abt Spice model SPICE model 2013-05-07
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
abt543a abt543a IBIS model IBIS model 2013-04-08
abt abt Spice model SPICE model 2013-05-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.