Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AVC16834A

18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state

The 74AVC16834A is an 18-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).

This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).

A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-1A (2.7 V to 3.6 V)

  • CMOS low power consumption

  • Input/output tolerant up to 3.6 V

  • Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation

  • Low inductance multiple VCC and GND pins to minimize noise and ground bounce

  • Power off disables 74AVC16834A outputs, permitting Live Insertion

  • Integrated input diodes to minimize input overshoot and undershoot

Applications

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC16834ADGG 74AVC16834ADGG,112
(935267931112)
Obsolete no package information
74AVC16834ADGG,118
(935267931118)
Obsolete

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC16834ADGG 74AVC16834ADGG,112 74AVC16834ADGG rohs rhf rhf
74AVC16834ADGG 74AVC16834ADGG,118 74AVC16834ADGG rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
74AVC16834A 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state Data sheet 2018-09-12
sh00202 Block diagram: 74AVC16834ADGG, 74AVC16834ADGV Block diagram 2009-11-04
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.